Search Results for pl18u-300-70
74868 # 1$ - amphenolrf.com
# 1/64 fractions decimals angles and tolerances are: dimensions are in inches: unless otherwise specified unless otherwise specified dimensions are in inches:
Filter Check Sheet - Amphenol Aerospace
115VAC (RMS), 400 Hz 100 VDC Other 200 VDC Insulation Resistance (Check the least) >1 M-ohm
Table of Contents - アンフェノールジャパン株式会社
21°C (70°F), 5000 megohms between adjacent contacts and any contact and shell. Exceeds specifications. Low Temperature (Classes E, G, R & K)-55°C (-67°F) Comply Magnetic Permeability (Classes E, G, R & K) 2 mu. maximum Comply Moisture Resistance (Classes E, G, R & K) 1000 megohms min. per mil-std. 202 method 106 Comply
T RSERIES - Temposonics
Rod Style Sensors (RH): 25 to 7620 mm (1 to 300 in.) Operating Voltage: +24 Vdc (+ 20%, - 15%) Power Consumption: 100 mA typical Operating Temperature: Head Electronics:- 40 to 75°C (- 40 to 167°F) Sensing Element:- 40 to 105°C (- 40 to 221°F) ... 300 in.) 66 mm (2.6 in) 4 70 mm (2.75 in.) 101.6 mm (4.00 in.) D70 Connector w/Straight Exit
SMA PCB End Launch Straight Jack 50 Ohm | 901-10003 - Amphenol RF
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.300 Post 0.180 PTFE 132147-22. SMA Straight Jack Bulkhead Round Post 50 Ohm IP68 901-10252. SMA PCB Through Hole Straight Jack 50 Ohm 901-144. SMA Straight Crimp Jack Times LMR-200 Optimized 50 Ohm 132236.
Dipolarrays S.M2-145 - amphenolprocom.com
Edelstahlsorte A2-70: Länge: ca. 3500 mm: Elementklammern: Diecast Al / Zink-Legierung: Abmessungen: ca. 3500 x 630 mm: Windlast: 458 N (160 km/h) Gewicht: ca. 15 kg: Schutzverschluss: ... RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels. Read more here. Alle Kavitäten ...
Data Sheet Level Plus SoCLEAN - Temposonics
6 Level Plus ® SoCLEAN® Data Sheet m Gas group A Group A (not available with “C = CEC (FMC)” notified body and “F = Flameproof/Explosion“ proof protection method) B Group B C Group C D Group D 3 IIC (Instrinsically Safe only) 4 IIB + H2 (Explosion Proof / Flameproof only) X None n Unit of measure M Millimeters (Metric) U Inches (US customary) p Special S Standard product
Messrichtkoppler PRO-PM2-4 - amphenolprocom.com
RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels. Read more here. Alle Kavitäten Koppelnetzwerke anzeigen ... /-teiler. Power Dividers and Splitters in 2-4-way configurations. Max. power up to 500 W in frequency range 70-2700 MHz. Read more. Alle Leistungssplitter ...
D-Sub Product Presentation - Amphenol CS
• 9 to 50 ways : Euro style (low profile) height: 3.70 mm • 9 to 37 ways : 7.20 mm height (Europe style) • 9 to 37 ways : 6.30 mm height (US style) 10 ©2024 . Amphenol . Communications Solutions Pin-in-Paste technology (PiP) allows the use of Through Hole product in SMT manufacturing
Doc ? | Edition 1 | March 2021 | © Radio Frequency Systems 2021 ...
Our base station antennas adhere to the ETSI 300 019-2 series specifications: • Operation: EN 300 019 -2 4and EN 300 019 1 : Class T4 1 E: Non Weather Protected Locations – Extended • Storage: EN 300 019 -2 1: Class T1.2: Weather Protected Locations – not temperature controlled
PL 1200RG N SERIES Plastic Shell Auto Connectors 78 pole capacity ...
PL-1200RG-N SERIES Plastic Shell Auto-Coupling Connectors 78 pole capacity interconnect system PL-1200RG-N FEATURES Specifically designed for electro-surgical catheter applications, the compact and cost effective PL-1200 Series offers more features, contacts and termination options than the competition
Marine Antennas CXL 2000-3 - AMPHENOL PROCOM
≥ 200 MHz @ VSWR ≤ 2.0 ≥ 300 MHz @ VSWR ≤ 2.5: Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 015DE50: Mechanical; Connection(s) N(f) ... -30 °C to +70 °C: Diagram and Mounting. Accessories (to be ordered separately) Typical Gain and VSWR curve. Typical Radiation Pattern (E-Plane)
Kaye Insulating Canister
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 [email protected]
TC-1326-A/TC-1326-AS MEMS Thermal Conductivity Sensor Elements
Whilst SGX Sensortech has taken care to ensure the accuracy of the information contained herein it accepts no responsibility for the consequences of any use thereof
AMC Cable Assemblies| Amphenol RF | Page 2
Amphenol RF offers a full range of AMC Cable Assemblies designed for radio frequency applications. AMC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Octax Ultra High-Speed Interconnect Solutions
Ultra High-Speed Interconnect Solutions OCTAX® M38999 Style Circular Solutions » Meets the environmental requirements of D38999 Series III » Available in nickel or cadmium plating » Environmentally sealed » EMI shielded SIZE VARIATIONS
Amphenol
10-707833-001 3.6mm 70 Knurl Press Fit 10-729387-001 ST 3.6mm 70 Solder Type 10-707617-000 ST 3.6mm 70 Knurl Press Fit 10-729220-001 ST 6.0mm 120 Solder Type Part Number Size Amps Termination Part Number Size Amps Termination 10-700298-000 3.6mm 70 Solder Type
Dipole Arrays S.H6-460 - AMPHENOL PROCOM
Stainless steel grade A2-70: Length: Aprox. 1500 mm / 59.06 in. Element Clamps: Diecast Al / Zinc alloy: Wind Load: 120 N (160 km/h) Weight: Aprox. 8 kg / 17.64 lb. Balun Encapsulant: ... RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels. Read more here. Explore all Cavity ...