Search Results for pl18u-300-70
D-Sub Product Presentation - Amphenol CS
• 9 to 50 ways : Euro style (low profile) height: 3.70 mm • 9 to 37 ways : 7.20 mm height (Europe style) • 9 to 37 ways : 6.30 mm height (US style) 10 ©2024 . Amphenol . Communications Solutions Pin-in-Paste technology (PiP) allows the use of Through Hole product in SMT manufacturing
Doc ? | Edition 1 | March 2021 | © Radio Frequency Systems 2021 ...
Our base station antennas adhere to the ETSI 300 019-2 series specifications: • Operation: EN 300 019 -2 4and EN 300 019 1 : Class T4 1 E: Non Weather Protected Locations – Extended • Storage: EN 300 019 -2 1: Class T1.2: Weather Protected Locations – not temperature controlled
PL 1200RG N SERIES Plastic Shell Auto Connectors 78 pole capacity ...
PL-1200RG-N SERIES Plastic Shell Auto-Coupling Connectors 78 pole capacity interconnect system PL-1200RG-N FEATURES Specifically designed for electro-surgical catheter applications, the compact and cost effective PL-1200 Series offers more features, contacts and termination options than the competition
Marine Antennas CXL 2000-3 - AMPHENOL PROCOM
≥ 200 MHz @ VSWR ≤ 2.0 ≥ 300 MHz @ VSWR ≤ 2.5: Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 015DE50: Mechanical; Connection(s) N(f) ... -30 °C to +70 °C: Diagram and Mounting. Accessories (to be ordered separately) Typical Gain and VSWR curve. Typical Radiation Pattern (E-Plane)
Kaye Insulating Canister
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 [email protected]
TC-1326-A/TC-1326-AS MEMS Thermal Conductivity Sensor Elements
Whilst SGX Sensortech has taken care to ensure the accuracy of the information contained herein it accepts no responsibility for the consequences of any use thereof
AMC Cable Assemblies| Amphenol RF | Page 2
Amphenol RF offers a full range of AMC Cable Assemblies designed for radio frequency applications. AMC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Octax Ultra High-Speed Interconnect Solutions
Ultra High-Speed Interconnect Solutions OCTAX® M38999 Style Circular Solutions » Meets the environmental requirements of D38999 Series III » Available in nickel or cadmium plating » Environmentally sealed » EMI shielded SIZE VARIATIONS
Amphenol
10-707833-001 3.6mm 70 Knurl Press Fit 10-729387-001 ST 3.6mm 70 Solder Type 10-707617-000 ST 3.6mm 70 Knurl Press Fit 10-729220-001 ST 6.0mm 120 Solder Type Part Number Size Amps Termination Part Number Size Amps Termination 10-700298-000 3.6mm 70 Solder Type
Dipole Arrays S.H6-460 - AMPHENOL PROCOM
Stainless steel grade A2-70: Length: Aprox. 1500 mm / 59.06 in. Element Clamps: Diecast Al / Zinc alloy: Wind Load: 120 N (160 km/h) Weight: Aprox. 8 kg / 17.64 lb. Balun Encapsulant: ... RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels. Read more here. Explore all Cavity ...
Hybrid Combiners PRO-PHY150-4SI - AMPHENOL PROCOM
> 70 dB: VSWR: ≤ 1.5:1: No. of channels: 4: Mechanical; Connection(s) N(f) Dimensions: 19" x 3 HU (482.6 x 132.55 mm) / 19 x 5.22 in. - see Mechanical Outline for depth of tray: ... RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels. Read more here. Explore all Cavity ...
Panel Antennas 766.65.12.00 - amphenolprocom.com
300 km/h: Ingress Protection: IP56: Diagram and Mounting. Radiation Patterns. E-Plane | 425 MHz ... Coaxial Cable Splitters by Amphenol Procom cover 70-470 MHz through various models. We also carry a large assortment of CPS’s. Learn more. Explore all Coaxial Cable Splitters. Omni Antennas.
M28876 Fiber Optic Connectors - Amphenol Fiber Systems International (AFSI)
Storage Temperature -40°C to +70°C Insertion Loss (Multimode) -0.35 dB typ (62.5/125) Insertion Loss (Single Mode) -0.35 dB typ (9/125) Back Reflection (Single Mode) -50 dB typ Connector Insert Aluminum Alloy, Anodized Connector & Backshells Aluminum Alloy, CAD Plate Cable Sealing, Strain Relief Polyolefin, Self-Encapsulating
PRODUCT DATA DRAWING - SV Microwave
lockwasher: stainless steel 300 series insulator: polyetherimide resin (ultem 1000) per astm d5205. finish: body, hex nut, clamp nut & insert: passivated per ams 2700. ferrule & contact: gold per astm b488, type ii, code c, class 1.27, over nickel per ams-qq-n-290, class 1, .000050" min. performance:
Omni Antennas 422x.09-405-Txx - amphenolprocom.com
The 422x Series omni antenna is designed for demanding applications where a durable and high performance colinear is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
SMA PCB End Launch Jack Bulkhead 50 Ohm IP67 0.110 PCB ARC
TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 PVC Armor 50 Ohm 300 inches (7620 mm) 095-850-295-300. You May also be Interested in. SMA PCB End Launch Jack 50 Ohm Flush Flange 132255-12. SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 901-9877-RFX.
5-1/2 Air Dielectric Cable - rfstechnologies.com
Storage Temperature °C (°F) -70 to 85 (-94 to 185) Operation Temperature °C(°F) -50 to 85 (-58 to 185) ELECTRICAL SPECIFICATIONS Impedance Ω 50 +/- 0.5 Maximum Frequency GHz 0.86 Velocity % 96 Capacitance pF/m (pF/ft) 70 (21.3) Inductance uH/m (uH/ft) 0.175 (0.053) Peak Power Rating kW 2250 RF Peak Voltage Volts 15000 Jacket Spark Volt RMS ...
ICA12-50JPLR - 1/2' ClearFill ® Line Plenum-Rated Air-Dielectric ...
2500 12.70 3.87 0.58 2600 13 3.96 0.56 2700 13.30 4.05 0.55 3000 14.10 4.31 0.52 3500 15.50 4.73 0.47 3600 15.80 4.81 0.47 4000 16.80 5.13 0.44 4500 18.10 5.51 0.41 5000 19.30 5.88 0.38 5500 20.40 6.23 0.36 6000 21.60 6.58 0.34 External Document Links Link to VEX File Link to VEX Zip file LINK TO VEX FILE, 6GHz Notes PRODUCT DATASHEET ICA12-50JPLR
Active Receiving Antenna for the 1575 MHz NAVSTAR GPS Satellite ...
Active Receiving Antenna for the 1575 MHz NAVSTAR GPS Satellite ...
Marine Antennas CXL 5200-6 - AMPHENOL PROCOM
≥ 300 MHz @ VSWR ≤ 2.0: Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) N(f) ... -30 °C to +70 °C: Diagram and Mounting. Accessories (to be ordered separately) Typical Gain and VSWR curve. Typical radiation pattern (E-PLANE)