Search Results for pl18u-300-70
PL28X-301-50-SN 安装说明 PL28X-301-50-SN Assembly Manual
300 300系列 300 Series 50 50mm² ... 50mm² 11.70±0.3 80~90% 2800N BZW-6C Manual P/N:8P1245_ Rev.01 20240125 . Amphenol Technical Products International provides the above product specifications for the standard PowerLok™ series of
TEMPOSONICS LP
(0.70 in.) NOTES: 1. Standard mounting feet shown. Low profile feet option-al. Refer to P/N400802 or P/N 400867 on the accessory page for detailed dimensional information. 2. Proper mounting and alignment of sensor is critical to ensure normal operation. CAUTION: When optimum LPsensor performance is required, use of
Marine Antennas CXL 2000-3 - amphenolprocom.com
≥ 200 MHz @ VSWR ≤ 2.0 ≥ 300 MHz @ VSWR ≤ 2.5: Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 015DE50: Mechanical; Connection(s) N(f) ... -30 °C to +70 °C: Diagram and Mounting. Accessories (to be ordered separately) Typical Gain and VSWR curve. Typical Radiation Pattern (E-Plane)
Power Monitors PRO-PM2-900 - amphenolprocom.com
RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels. Read more here. ... Splitters and Dividers. Power Dividers and Splitters in 2-4-way configurations. Max. power up to 500 W in frequency range 70-2700 MHz. Read more. Explore all Power Splitters and Dividers. to product finder.
AUAV High Accuracy Combined Pressure Sensor Series
L10D-M25125 ± 10 inH20 250mbarA - 1250 mbarA 300 75 415 103 L30D-M25125 ± 30 inH20 250mbarA - 1250 mbarA 350 87 415 103. Proof Pressure Burst Pressure Device Differential Operating Range . A. Absolute ... - 70 - 100 % of VS 5. Input Low Level - 0 - 30 % of VS 5. Output Low Level (at 3mA sink) - - - 10 % of VS 5. I2C Pull-Up Resistor - 1000 ...
Protimeter HygroMaster 2
Protimeter HygroMaster 2
REVISION HISTORY DATE PRODUCT DATA DRAWING - DCN 38089 03/11 PJS
.500 max12.70 max.312 hex. 3.250±.25082.55±6.35.2817.14 material: body, rivet & coupling nut: stainless steel per ams-5640, ... alloy no. uns c17300, td04 gasket: silicone rubber per a-a-59588, class 2b, grade 60/70 safety chain & chain termination: 300 series stainless steel finish: body, rivet coupling nut, safety chain & chain termination ...
Vulko-Wrap Insulating Tape - TPC Wire
DIELECTRIC STRENGTH (Per ASTM D-149): 300 volts per mil of finished wrap thickness for 40 mil and 275 volts per mil of finished wrap thickness for 50 mil. ELONGATION (Per ASTMD-412): 300% minimum. SHELF LIFE Product should be stored at 70˚F or less for maximum shelf life. Store in original packaging in clean dry environment when not in use.
Omni Antennas 422x.06-405-Txx - amphenolprocom.com
The 422x Series omni antenna is designed for demanding applications where a durable and high performance colinear is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
Low-frequency accelerometer - Wilcoxon Sensing Technologies
Output impedance, max 300 Ω Bias output voltage 12 VDC Grounding case isolated, internally shielded Temperature range –50° to +120°C Vibration limit 500 g peak Shock limit 5,000 g peak Electromagnetic sensitivity, equiv. g, max 70 µg/gauss Sealing hermetic Base strain sensitivity, max 0.0002 g/μstrain Sensing element design PZT, shear ...
Marine Antennas CXL 2000-3 - amphenolprocom.com
≥ 200 MHz @ VSWR ≤ 2.0 ≥ 300 MHz @ VSWR ≤ 2.5: Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 015DE50: Mechanical; Connection(s) N(f) ... -30 °C to +70 °C: Diagram and Mounting. Accessories (to be ordered separately) Typical Gain and VSWR curve. Typical Radiation Pattern (E-Plane)
Omni Antennas 422x.09-405-Txx - AMPHENOL PROCOM
The 422x Series omni antenna is designed for demanding applications where a durable and high performance colinear is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
EU Declaration of Conformity - AMPHENOL PROCOM
UK Declaration of Conformity Manufacturer: Amphenol Procom Address: Smedetoften 12, DK-3600 Frederikssund, Denmark Product description: GPS Combination Antennas Product name/Type no: GPS-C 150/LTE800 GPS-C 900/1800/UMTS GPS-C 162-174/851-869 MHz GPS-C 900/1800/UMTS/WIFI
Dipole Antennas 7323164 - AMPHENOL PROCOM
300 W: Polarisation: Linear (Vertical or Horizontal) 3 dB Beamwidth, E-Plane: 80 ° ... Coaxial Cable Splitters by Amphenol Procom cover 70-470 MHz through various models. We also carry a large assortment of CPS’s. Learn more. Explore all Coaxial Cable Splitters. Corrugated Cables.
Defense | Markets - Amphenol
Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes.
P1-BU15-N0 - Amphenol Antenna Solutions
Environmental Standard --- ETS 300 019 Operating Temperature degrees -40° to +60° C (-40° to +140° F) Product Environmental Compliance --- Product is RoHS Compliant P1-BU15-N0 P1-BU15-N0N 4-Port Panel Antenna (1x) 694-960 | (1x) 1427-2690 MHz 65° 1498 mm INTEGRATED RET
Millivolt Output Pressure Sensors
300 “H2O 300 “H2O 500 “H2O 800 “H2O Standard Pressure Ranges Supply Voltage Vs, max Common-mode pressure Lead Temperature, max (soldering 2-4 sec.) 16 Vdc-10 to +10 psig 270°C Pressure Sensor Ratings Temperature Ranges Compensated Operating Storage Humidity Limits 0 to 50(70)° C -25 to 85° C-40 to 125° C 0 to 95% RH (non condensing)
Panel Antennas 766.90.10.00 - amphenolprocom.com
Model Product No. Description Frequency; XPOL panel antenna 90°, 10 dBi: 766.90.10.00-7/16(f) 0° Electrical Tilt: 380 - 470 MHz: Add to quote: XPOL panel antenna 90°, 10 dBi
PRO-PHY450-3
428 x 56.7 (incl. conn.) x 70 mm / 16.85 x 2.23 x 2.76 in. Weight: Approx. 1.3 kg / 2.88 lb. incl. 30 W loads: Environmental; Operating temperature range-30 °C to +60 °C: Ordering Designations. ... RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels. Read more here ...
Hybrid Combiners PRO-PHY85-3 - AMPHENOL PROCOM
70 - 74 MHz: Add to quote: PRO-PHY85-3-3: 210000549: 73 - 77 MHz: Add to quote: PRO-PHY85-3-4: 210000703: 76 - 80 MHz: Add to quote: PRO-PHY85-3-5: 210000737: 79 - 83 MHz: Add to quote: ... RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels. Read more here. Explore all ...