Search Results for pl18u-300-70
Marine Antennas CXL 2000-3 - amphenolprocom.com
≥ 200 MHz @ VSWR ≤ 2.0 ≥ 300 MHz @ VSWR ≤ 2.5: Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 015DE50: Mechanical; Connection(s) N(f) ... -30 °C to +70 °C: Diagram and Mounting. Accessories (to be ordered separately) Typical Gain and VSWR curve. Typical Radiation Pattern (E-Plane)
Omni Antennas 422x.09-405-Txx - AMPHENOL PROCOM
The 422x Series omni antenna is designed for demanding applications where a durable and high performance colinear is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
EU Declaration of Conformity - AMPHENOL PROCOM
UK Declaration of Conformity Manufacturer: Amphenol Procom Address: Smedetoften 12, DK-3600 Frederikssund, Denmark Product description: GPS Combination Antennas Product name/Type no: GPS-C 150/LTE800 GPS-C 900/1800/UMTS GPS-C 162-174/851-869 MHz GPS-C 900/1800/UMTS/WIFI
Dipole Antennas 7323164 - AMPHENOL PROCOM
300 W: Polarisation: Linear (Vertical or Horizontal) 3 dB Beamwidth, E-Plane: 80 ° ... Coaxial Cable Splitters by Amphenol Procom cover 70-470 MHz through various models. We also carry a large assortment of CPS’s. Learn more. Explore all Coaxial Cable Splitters. Corrugated Cables.
Defense | Markets - Amphenol
Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes.
P1-BU15-N0 - Amphenol Antenna Solutions
Environmental Standard --- ETS 300 019 Operating Temperature degrees -40° to +60° C (-40° to +140° F) Product Environmental Compliance --- Product is RoHS Compliant P1-BU15-N0 P1-BU15-N0N 4-Port Panel Antenna (1x) 694-960 | (1x) 1427-2690 MHz 65° 1498 mm INTEGRATED RET
Millivolt Output Pressure Sensors
300 “H2O 300 “H2O 500 “H2O 800 “H2O Standard Pressure Ranges Supply Voltage Vs, max Common-mode pressure Lead Temperature, max (soldering 2-4 sec.) 16 Vdc-10 to +10 psig 270°C Pressure Sensor Ratings Temperature Ranges Compensated Operating Storage Humidity Limits 0 to 50(70)° C -25 to 85° C-40 to 125° C 0 to 95% RH (non condensing)
Panel Antennas 766.90.10.00 - amphenolprocom.com
Model Product No. Description Frequency; XPOL panel antenna 90°, 10 dBi: 766.90.10.00-7/16(f) 0° Electrical Tilt: 380 - 470 MHz: Add to quote: XPOL panel antenna 90°, 10 dBi
PRO-PHY450-3
428 x 56.7 (incl. conn.) x 70 mm / 16.85 x 2.23 x 2.76 in. Weight: Approx. 1.3 kg / 2.88 lb. incl. 30 W loads: Environmental; Operating temperature range-30 °C to +60 °C: Ordering Designations. ... RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels. Read more here ...
Hybrid Combiners PRO-PHY85-3 - AMPHENOL PROCOM
70 - 74 MHz: Add to quote: PRO-PHY85-3-3: 210000549: 73 - 77 MHz: Add to quote: PRO-PHY85-3-4: 210000703: 76 - 80 MHz: Add to quote: PRO-PHY85-3-5: 210000737: 79 - 83 MHz: Add to quote: ... RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels. Read more here. Explore all ...
Omni Antennas 422x.09-405-Txx - AMPHENOL PROCOM
The 422x Series omni antenna is designed for demanding applications where a durable and high performance colinear is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
Amphenol Aerospace
Amphenol Aerospace
NovaSensor NPR-40X Pressure and Temperature Sensor Subassembly
NovaSensor NPR-40X Pressure and Temperature Sensor Subassembly
Telaire T5100 Wall Mount CO2 Transmitter - amphenol-sensors.com
Telaire T5100 Wall Mount CO2 Transmitter - amphenol-sensors.com
GPS Antennas GPS/Iridium-FME - AMPHENOL PROCOM
-30 °C to +70 °C: Survival Wind Speed: 200 km/h: Diagram and Mounting. Accessories (To be ordered separately) Vertical Radiation Pattern. Ordering Designations. Model Product No. GPS/Iridium-FME: 112000050: Add to quote: Related products. Base Station Antenna Components.
Data Sheet Level Plus LevelLimit - Temposonics
6 Level Plus ® LevelLimit Data Sheet h Notified body B INMETRO C CEC (FMC) E ATEX F NEC (FM) N NEPSI K KC I IEC T CML/TIIS U UKCA X None i Protection method F Explosionproof/Flame proof I Intrinsically safe X No approval j Gas group A Group A (not available with “C = CEC (FMC)” notified body and “F = Flameproof/Explosion“ proof protection method) B Group B C Group C D Group D 3 IIC ...
Omni Antennas 4240.09-NF-1050 - AMPHENOL PROCOM
EN 60068-2-14 Test Nb 3 h -40°C +70°C 1 K/min: Humidity Exposure: EN 60068-2-78 40°C 95% RH 48 h: Humidity Cycling: EN 60068-2-30 Test Db variant 2 40°C 2 cycles: Survival Wind Speed: 300 km/h: Salt Fog Corrosion: EN 60068-2-11: Cold Exposure: EN 60068-2-1 Test Ab 72 h -40°C: Vibration (Sinusoidal) EN 60068-2-6 Sweep from 1 to 150 Hz ...
P-BBLLYYZ06-01 - amphenol-antennas.com
Azimuth Beamwidth (3 dB) degrees 76° ± 5° 72° ± 4° 67° ± 5° 70° ± 7° 60° ± 8° Elevation Beamwidth (3 dB) degrees 20° ± 1° 19° ± 1° 17° ± 1.5° 15° ± 1° 13.7° ± 1° Electrical Downtilt degrees 0° Impedance Ohms 50Ω VSWR (Return Loss) --- 1.5:1 (-14 dB) Passive Intermodulation dBc -153 (3rd Order for 2x20 W Carriers)
PRODUCT DATA DRAWING REV DESCRIPTION E DCN 49585 01/20 F DCN 50615 03/ ...
e dcn 49585 01/20 f dcn 50615 03/21 see pdm approved: checked: drawn: jmc 04/05/04 jmc 04/05/04 med 04/05/04.3127.92 hex.276 min7.01 min.256 min6.50 min
Hybrid Combiners PRO-PHY450-6SI3 - AMPHENOL PROCOM
> 70 dB: VSWR: 1.5:1: No. of channels: 6: Mechanical; Connection(s) N(f) Dimensions: 19" x 3 HU (482.6 x 132.55 mm) / 19 x 5.22 in. - see Mechanical Outline for depth of tray: ... RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels. Read more here. Explore all Cavity Combiners.