Search Results for pl18u-300-70
Amphenol-gec
pl00-300-90_cd,e版本,不带高压互锁,pl300安培,90度垂直安装铜排端子插座连接器 pl00-300-90_cd,e版本,不带高压互锁,pl300安培,90度垂直安装铜排端子插座连接器 . pl00-300-90_cd,e版本,不带高压互锁,pl300安培,90度垂直安装铜排端子插座连接器 ...
pl182x-60-2.5 | Amphenol Global Search | Amphenol
The connector is NF C/UTE 93-424 approved and has a medium density of 2.54mm [.100] staggered grid. It is available in many arrangements ranging from 17 to 144 contacts.
Amphenol-gec
300安培 . 1芯. 180度水平安装铜排端子 ... 3D图纸 RL00361-10 RADLOK系列3.6mm Pin+10mm²线缆, 70安培Tubular Version Plug RADLOK系列,3.6mm Pin+10平方毫米,70 安培, Tubular Version类别插头连接器. 3D图纸 RL00361-10 RADLOK系列3.6mm Pin+10mm²线缆, 70安培Tubular Version Plug ...
直头,非屏蔽 - Amphenol - Amphenol-gec
pl48t-300-70. ac-ha008508. t键位,300安培,1芯,不带高压互锁,非屏蔽款,直头组装式连接器,70平方毫米线缆尺寸 ...
ABS Coaxial Cable Product Type: T10875JBA - amphenolbroadband.com
250 0.70 2.31 270 0.73 2.40 300 0.78 2.56 330 0.82 2.69 350 0.84 2.76 400 0.91 2.99 450 0.97 3.18 500 1.03 3.38 550 1.09 3.58 600 1.14 3.74 750 1.29 4.23 870 1.41 4.63 1002 1.53 5.02 1100 1.61 5.28 1200 1.69 5.54 1218 1.70 5.58 1300 1.76 5.77 1400 1.84 6.04 1500 1.93 6.33 ...
ABS Coaxial Cable Product Type: T10625JBA - amphenolbroadband.com
300 1.08 3.54 330 1.14 3.75 350 1.18 3.87 400 1.27 4.17 450 1.35 4.43 500 1.43 4.69 550 1.51 4.95 600 1.58 5.18 750 1.78 5.84 870 1.95 6.40 ... 1300 2.40 7.87 1400 2.50 8.20 1500 2.61 8.56 1600 2.70 8.86 1700 2.80 9.19 1794 2.89 9.48 1800 2.90 9.51 . Author: Timothy Cooke Created Date: 20181220153154Z ...
直头,屏蔽 - 定制 - Amphenol-gec
pl182y-300-70. ac-ha000792. y键位, 300安培. 2芯, 组装式直头, 不带高压互锁,屏蔽款 ,带70平方毫米线缆插头连接器 ...
TECHNICAL FEATURES - rfstechnologies.com
Storage Temperature °C (°F) -40 to 70 (-40 to 158) Operation Temperature °C (°F) -40 to 65 (-40 to 149) Installation Temperature °C (°F) -20 to 65 (-4 to 149) Jacket Specifications UL2882, UL Listed PRODUCT DATASHEET HB114-U6S12-390-LI HYBRIFLEX® Hybrid Feeder Cabling Solution 6x12, 1-1/4”, 6 pairs 6AWG, Low-Inductance Coaxial Power
Dipole Arrays S.M4-8-165 - AMPHENOL PROCOM
Stainless steel grade A2-70: Length: Approx. 6000 mm / 236.22 in. Element Clamps: Diecast Al / Zinc alloy: Wind Load: 822 N (160 km/h) Weight: Approx. 32 kg / 70.55 lb. Balun Encapsulant: Polyurethane Resin U-600: ... RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels.
PRO-PHY150-5SI3
> 70 dB: VSWR: 1.5:1: No. of channels: 5: Mechanical; Connection(s) N(f) Dimensions: 19" x 3 HU x 400/500 mm (482.6 x 132.55 x 400/500 mm) / 19 x 5.22 x 15.75/19.69 in. ... RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels. Read more here. Explore all Cavity Combiners.
Omni Antennas 422x.03-405-Txx - amphenolprocom.com
Model Product No. Description Frequency; 3 dBd HD omni antenna, low PIM: 4220.03-405-T0: 7/16 DIN(f) ; 0° Electrical Tilt: 380 - 430 MHz: Add to quote: 3 dBd HD omni antenna, low PIM
Antennes omnidirectionnelles 4240.09-NF-1050 - amphenolprocom.com
EN 60068-2-14 Essai Nb 3 h -40 ° C + 70 ° C 1 K / min: ... Vitesse Du Vent De Survie: 300 km/h: Corrosion De Brouillard De Sel: EN 60068-2-11: Exposition À Froid: EN 60068-2-1 Essai Ab 72 h -40 ° C: Vibration (Sinusoïdale) EN 60068-2-6 Balayage de 1 à 150 Hz: Vibration (Random) EN 60068-2-64 Balayage de 1 à 150 Hz: Protection Contre La ...
PRO-JB1-1G
Min. 30 dB @ 300 KHz Min. 60 dB @ > 10 MHz: Mechanical; Connection(s) N(f) Dimensions: 91 x 52 x 28 mm 3.58 x 2.05 x 1.10 in. Weight: Approx. 0.15 kg / 0.33 lb. Environmental; Ingress Protection: ... Hereby Amphenol Procom declare that the product type GPS-C 2/70/FQ/FQ is in compliance with EU Directive 2014/53/EU and the UK Radio Equipment ...
PRO-PHY450-2SI
> 70 dB: VSWR: 1.5:1: No. of channels: 2: Mechanical; Connection(s) N(f) Dimensions: 19" x 2 HU (482.6 x 88.1 mm) / 19 x 3.47 in. - see Mechanical Outline for depth of tray: ... RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels. Read more here. Explore all Cavity Combiners.
Technical features - rfstechnologies.com
Crush Resistance (Operating) 300 N / 10 cm Crush Resistance (Installation) 1000 N / 10 cm CABLE JACKET Jacket Material LSZH Outer Diameter Nominal mm (in) 4.5 (0.177) ... -25 to 70 (-13 to 158 ) Operation Temperature °C (°F) -20 to 60 (-4 to 140 ) Installation Temperature °C (°F) -10 to 55 (14 to 131 ) ADDITIONAL ASSEMBLIES Length Model ...
SGX - News
+41 (0) 32 732 16 70. [email protected] Home Search for Sensors About Us Our Locations Legal Information. Do you like cookies? We use cookies to ensure you get the best experience on our website.
Thermometrics Mid-Temperature Range Probe
-4°F to 572°F (-20°C to 300°C) Insulation Resistance >100 MS at 500 VDC Lead Insulation 1250 VAC for 1 second Case Stainless steel, brass, nickel-plated copper, ABS, PBV, etc. Wire Material PVC wire, silicon wire, polytetrafluoroethylene wire, fiberglass insulation wire, etc. Appliance probes.
直头,屏蔽 - 定制 - Amphenol-gec
系列:PowerLok系列类型:直头,屏蔽款连接器类型:插头安培::300安培芯位:1芯...
Thermometrics Mid-Temperature Range Probe
-4°F to 572°F (-20°C to 300°C) Insulation Resistance >100 MS at 500 VDC Lead Insulation 1250 VAC for 1 second Case Stainless steel, brass, nickel-plated copper, ABS, PBV, etc. Wire Material PVC wire, silicon wire, polytetrafluoroethylene wire, fiberglass insulation wire, etc. Appliance probes.
Omni-Antennen 422x.06-425-Txx - amphenolprocom.com
The 422x Series omni antenna is designed for demanding applications where a durable and high performance colinear is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.