Search Results for pl18u-300-70
弯头,非屏蔽 - 电子 - Amphenol-gec
pl58t-300-70. ac-ha008515. t键位,300安培,1芯,不带高压互锁,非屏蔽款,弯头组装式连接器,70平方毫米线缆尺寸 ...
Thermal Validation System & Environmental Monitoring - KAYE
Kaye LabWatch® IoT - Advanced Cloud Monitoring with Intelligent Sensor Communication. Kaye LabWatch IoT powered by FCX is an intelligent Cloud based monitoring system designed for Life Sciences, to continuously monitor, alarm and collect critical GxP data for analysis, reporting and real-time actionable knowledge.
Features - SV Microwave
SV Part Number 200-70-214 200-70-309 200-70-139 200-70-324 O: 561.840.1800 [email protected] Characteristics at a Glance ... 300 350 400 0 5 10 15 20 25 30 35 40 Insertion Loss (dB/100 ft) Frequency (GHz) Flextra .047 Flextra .065 0 50 100 150 200 250 300 350 400 0 5 10 15 20 25 30 35 40
ABS Coaxial Cable Product Type: T11TSFx77-FE Black
ABS Coaxial Cable Product Type: T11TSFx77-FE Black Document: t11tsfx77-fe black_1.8ghz18.docx Revision: 12.19.2018 Page: 2 of 2
Pressure Sensors | PCB Piezotronics
Key features of PCB pressure sensors. Fast, micro-second response time; Resonant frequency to ≥500 kHz; Measure small pressure changes at high static pressure levels
High-Quality Marine Speed and Temperature Sensors - Airmar
Enhance your marine adventures with our speed and temperature sensors at Airmar. Explore our catalog of high-quality speed and temperature sensors designed to provide accurate readings for optimal performance on the water. From speed through water sensors to temperature probes, our products ensure precise measurements and reliable data for navigation, fishing, and more.
Low-frequency accelerometer - Wilcoxon Sensing Technologies
Output impedance, max 300 Ω Bias output voltage 12 VDC Grounding case isolated, internally shielded Temperature range –50° to +120°C Vibration limit 500 g peak Shock limit 5,000 g peak Electromagnetic sensitivity, equiv. g, max 70 µg/gauss Sealing hermetic Base strain sensitivity, max 0.0002 g/μstrain Sensing element design PZT, shear ...
Antennes dipôles 7323118 - AMPHENOL PROCOM
300 W: Polarisation: Linéaire (vertical et horizontal) Largeur de faisceau: 3 dB plan vertical: 80 ° ... Coaxial Cable Splitters by Amphenol Procom cover 70-470 MHz through various models. We also carry a large assortment of CPS’s. Learn more. Explorez tousSplitters. Câbles ondulés.
Model 113M231 High frequency CVLD pressure sensor, 100 psi, 50 uA ... - PCB
Model Number 113M231 CVLD PRESSURE SENSOR Revision: F ECN #: 55076 Performance ENGLISH SI Measurement Range 100 psi 689.5 kPa Sensitivity(± 15 %) 50 µA/psi 344.7 µA/kpa Maximum Pressure 1,000 psi 6,895 kPa
Products - Amphenol
Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs, including high power requirements, higher speeds, size and weight reduction, EMI shielding, hermeticity, high pressure, and improved board retention.
MSHA Approved Cables & Accessories You Need for Mining Operations
In the mining industry exposure to abrasion, impact, vibration, and tension are common causes for cable failure. Choosing a high quality, high performance mining cable, assembly, or accessory is critical.
Table of Contents - アンフェノールジャパン株式会社
21°C (70°F), 5000 megohms between adjacent contacts and any contact and shell. Exceeds specifications. Low Temperature (Classes E, G, R & K)-55°C (-67°F) Comply Magnetic Permeability (Classes E, G, R & K) 2 mu. maximum Comply Moisture Resistance (Classes E, G, R & K) 1000 megohms min. per mil-std. 202 method 106 Comply
TFC Coaxial Cable Product Information Sheet Type:
Characteristics Material Detail inches mm Inner Conductor Copper Clad Aluminum 0.109 2.77 Dielectric Foamed Polyethylene 0.450 11.4 Outer Conductor Seamless Aluminum Tube 0.500 12.7 Floodant ----- --- Jacket Polyethylene, Outdoor, Black 0.560 14.2 Messenger Galvanized Steel 0.109 2.77 Cable Width ---0.855 21.7 Mechanical Specifications
MIL-DTL-38999 Series II - JT Connectors - Amphenol Aerospace
Amphenol® MIL-DTL-38999 Series II Connectors were developed to meet the needs of the aerospace industry and provided the impetus for the development of the MIL-C-38999 specifications, which later was superseded by MIL-DTL-38999.
Product Data Sheet - Temposonics
25 mm to 7620 mm (1 in. to 300 in.) ELECTRONICS Operating voltage: +24 Vdc nominal: -15% or +20%* Polarity protection: up to -30 Vdc Over voltage protection: up to 36 Vdc Current drain: 110 mA typical (Note: Due to variations in cable length and topology as well as inrush current draw on power up, MTS Sensors recommends that 1 amp per sensor be
NovaSensor | Pressure Sensors and Pressure Sensor Die
NovaSensor P330W | Absolute Pressure Sensor 1F. NovaSensor P330W Absolute Pressure Sensor is a Piezoresistive (PRT) Pressure Die, offering the same superior stability and sensitivity as in larger die, but in an extremely small footprint, making it ideal for invasive applications where small size is critical.
SOLUTIONS - Amphenol Sine
Elongation (%) 150 150 300 Moldulus (psi) - - 1200 PERFORMANCE & COMPENSATION DATA Heat aged 7 days 121°C % of unaged value Tensile 85 85 110 Elongation 60 50 90 Oil aged 60 days 75°C % of unaged value Tensile 65 - 90 Elongation 65 - 75 Oil aged 18 hours 121°C % of unaged value Tensile - - 90 Elongation - - 80 Definitions of ratings for ...
nrgSMART™ Remote Monitoring - Amphenol Broadband Solutions
0.70” (17.7 mm) for a RTN terminal] • Torque bolts (using 7/16-inch or 12 mm wrench) to 50 in/lb. (5.5 N•m), max. Output wire size • #10 AWG (min.) for a 25A single-pole interrupter to #2 AWG (min.) for a 100A single-pole interrupter • #2 AWG (min.) for double-pole interrupters from 100A to 175A • 2/0 AWG (min.) for triple-pole
MIL-DTL-26482 Series II Connectors - Amphenol Aerospace
Medium size, environmentally resistant connector; Shells size 8 to 24. Contact sizes 20, 16, and 12. Recommended operating voltage to 1,000 VAC (RMS) at sea level
直头,屏蔽 - Amphenol - Amphenol-gec
300安培 . 1芯. 组装式直头屏蔽款插头 ... pl18u-200-25. pl18u-200-25. u键位,200安培,1芯,直头,屏蔽款组装式插头连接器,不带高压互锁,接25平方毫米线缆 ... l134152150d70(一代70方电线压接模) 适用于一代70mm²的电缆,导电外径为11.8mm(可屏蔽和不屏蔽) previous:none ...