Search Results for pl18u-300-70
5980300PG Archives - Amphenol Antenna Solutions
Explore the archives of the discontinued 5980300PG antenna model from Amphenol Antenna Solutions.
Powerlok™ Connector - Amphenol Technical Products International
Powerlok~· 2POS Straight Assembly Plug 300A 70.5 A B .. Product Series A Power Lok~· 3POS Straight Assembly Plug 300A 31 .0 B 54.3 63.1 B 38.8 B 59.6 . -----~--I I I I D I I D ¢>25.9 ¢>29.5 C B 31.0 D 100.5 E(REF} 30.9 34.4 D 59.6 E 38.0 www.amphenol-tpi.com I 05
Thermometrics Waterproof IP68 Temperature Sensor
• Range of wire lengths 300 mm to 5000 mm (11.8 in to 16.4 ft) • Halogen-free cable • Sensor tip and extension cable molded together as one hot vulcanised unit • RoHS compliant Amphenol Advanced Sensors Type JI:The NTC thermistor is molded onto a flexible circular cable. The tip and outer cable insulation material is thermoplastic elastomer
4-20 mA vibration transmitter modules iT150 series
IO Port Terminal numbers and signal assignments Vibration sensor 1 – No connection 2 – Temperature sensor (in T+) 3 – Signal in / Sensor Power
ABS Coaxial Cable Product Type: T10500MS / 109 MESS
ABS Coaxial Cable Product Type: T10500MS / 109 MESS Document: t10500ms - 109 mess_1.8ghz17 Revision: 11.1.2017 Page: 2 of 2 uncontrolled copy
UNDERSTANDING TORQUE-ANGLE SIGNATURES OF BOLTED JOINTS - PCB
70 80 90 0 300 600 900 Angle (deg) Torque (Nm) Alignment Zone 5 10 15 20 25 0 500 1000 1500 2000 2500 Torque (Nm) Figure 8: Small Alignment Zone Figure 9: Large Alignment Zone. 5 Elastic Clamping Zone The Elastic Clamping zone occurs at the end of the Alignment zone. In this zone
Amphenol MIL-DTL-26500, Pyle - Amphenol Aerospace
21°C (70°F), 5000 megohms between adjacent contacts and any contact and shell. Exceeds specifications. Low Temperature (Classes E, G, R & K)-55°C (-67°F) Comply Magnetic Permeability (Classes E, G, R & K) 2 mu. maximum Comply Moisture Resistance (Classes E, G, R & K) 1000 megohms min. per MIL-STD. 202 method 106 Comply
Data Sheet T-Series – TH SSI - Temposonics
®Temposonics TH SSI Data Sheet I 3 I TECHNICAL DATA See next page for “Electrical connection” 1/ With standard one shot of 16 μs 2/ With position magnet # 201 542-2 3/ If there is contact between the moving magnet including the magnet holder and the sensor rod, make sure that the maximum speed of the moving magnet is ≤ 1 m/s (Safety requirement due to ESD [Electro Static Discharge])
ABS Coaxial Cable Product Type: T6TQP77-LTV Black -051M
ABS Coaxial Cable Product Type: T6TQP77-LTV Black -051M Document: t6tqp77-ltv black-051m_1.8ghz18.docx Revision: 12.10.2018 Page: 2 of 2 uncontrolled copy
NPC-300 | Disposable Medical Pressure Sensor
NPC-300 is fabricated in a Class 1000 Clean Room to minimize possible sources of contamination. Programmable signal conditioning is utilized for final compensation and calibration. ... 70: psiG : Operating Temperature: 15 : 40 °C: Compensation Temperature: Electrical: Supply Voltage: 1.8 : 3.6: VDC : Current Consumption : 0.9: 1.5: mA ...
Fundamentals of Torque- tension and Coefficient of Friction Testing - PCB
-100 100 300 500 700 Angle (deg) Proof Yield Ultimate Yield Offset Figure 3: Clamp Load-Angle Failure Curve. PCB LOAD & TORQUE, INC. 24350 Indoplex Circle, Farmington Hills, MI 48335 USA ... 70 80-80 -30 20 70 Angle (deg) Torque (Nm) Underhead Torque Input Torque Thread Friction Torque Pitch
Seismic accelerometer and power amplifier system
–10% 0.08 - 70 Hz –3 dB 0.05 - 100 Hz 450 Hz velocity 0.08 - 300 Hz - - - 0.05 - 450 Hz 0.8 - 150 Hz Transverse sensitivity, max 1% of axial Output impedance 2500 Ω Recommended load impedance > 250 kΩ Maximum output voltage 5 V peak Noise:
P883 Medium and High Pressure MEMS Sensor Die | NovaSensor
15, 30, 70, 150, 300 psig/psia: Absolute Only: 1000, 1500, 3000, 5000, 10000, 15000 psia: Maximum Pressure : 2x pressure, 5000-10000 psi: Maximum Pressure : 3x pressure, 5-3000 psi: Electrostatic Damage (ESD) Class 1 : MIL-STD 883 Method 3015: Operating Temperature Range -40ºC to 125ºC (-40°F to 257°F) Storage Temperature Range -55ºC to ...
Home - Amphenol Antenna Solutions
Your Wireless Communications Network Partner Supporting your needs with innovative and tailored antenna solutions for optimal coverage and capacity. Your Wireless Communications Network Partner Supporting your needs with innovative and tailored antenna solutions for optimal coverage and capacity.
ABS Coaxial Cable Product Type: TX10860JB - Amphenol Broadband Solutions
250 0.70 2.30 270 0.72 2.36 300 0.76 2.49 330 0.80 2.62 350 0.83 2.72 400 0.88 2.89 450 0.95 3.12 500 1.00 3.28 550 1.06 3.48 600 1.10 3.61 750 1.24 4.07 870 1.34 4.40 1000 1.44 4.72 1100 1.53 5.02 1200 1.60 5.25 1218 1.61 5.28 1300 1.72 5.64 1400 1.76 5.77 1500 1.85 6.07 ...
epower-connectors-catalog-amphenol-industrial
70 70mm2 (400A Only) 5 Available in 3 Pole Only 95 95mm2 (400A Only) 6 Available in 3 Pole Only 240 240mm2 (700A Only) 7 Available in 3 Pole Only 300 300mm2 (700A Only) 8 Available in 3 Pole Only 9 No Keyway 700A Only Technical Data Contact Size 8.0mm (200A Max.) 11.1mm (400A Max.) 18.0mm (700A Max.) Ingress Protection IP67
Data Sheet R-Series V RH5 Profinet 551962 - Temposonics
4 Temposonics V R-Series V RH5 PROFINET IO RT & IRT See TECHNICAL DRAWING Fig. 3: Temposonics® RH5 with ring magnet RH5-M/S-A/-V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector output)
PRO-DIPX 240/330-N XS - AMPHENOL PROCOM
LOW port : 1.5:1 HIGH port : 300 - 1000 MHz : 1.5:1 HIGH port : 1000 - 1300 MHz : 1.8:1. Mechanical; Connection(s) Low : N High : N Antenna : N: Dimensions: 96 x 80 mm x 32 mm / ... Max. power up to 500 W in frequency range 70-2700 MHz. Read more. Explore all Power Splitters and Dividers.
470.05.05.00 - AMPHENOL PROCOM
The 470 Series of glassfibre omni antennas are designed for ground-to-air wide band applications and can also be used in military scenarios. These antennas cater to the most stringent physical and environmental requirements, and they've been crafted to provide optimal performance across a wide bandwidth.
Data Sheet EP2 SSI - Temposonics
Data transmission rate 70 kBaud*…1 MBaud, dependent on cable length: Cable length < 3 m < 50 m < 100 m < 200 m < 400 m Baud rate 1.0 MBd < 400 kBd < 300 kBd < 200 kBd < 100 kBd Measured value Position Measurement parameters Resolution 20 µm, 50 µm or 100 µm Cycle time Stroke length 300 mm 750 mm 1000 mm 2000 mm