Search Results for pl18u-300-70
Data Sheet R-Series V RH5 Profinet 551962 - Temposonics
4 Temposonics V R-Series V RH5 PROFINET IO RT & IRT See TECHNICAL DRAWING Fig. 3: Temposonics® RH5 with ring magnet RH5-M/S-A/-V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector output)
Omni Antennas 4240.06-NF-1050 - AMPHENOL PROCOM
EN 60068-2-14 Test Nb 3 h -40 °C to +70 °C 1 K/min: Humidity Exposure: EN 60068-2-78 40 °C 95% RH 48 h: Humidity Cycling: EN 60068-2-30 Test Db variant 2 40 °C 2 cycles: Survival Wind Speed: 300 km/h: Salt Fog Corrosion: EN 60068-2-11: Cold Exposure: EN 60068-2-1 Test Ab 72 h -40 °C: Vibration (Sinusoidal) EN 60068-2-6 Sweep from 1 to 150 ...
ICA12-50JPLLR - 1/2' ClearFill®Line Aluminum Plenum-Rated Air ...
Crush Strength kg/mm (lb/ln) 1.25 (70) PRODUCT DATASHEET ICA12-50JPLLR 1/2" ClearFill®Line Aluminum Plenum-Rated Air-Dielectric Coaxial Cable for In-Building Applications ICA12-50JPLLR REV : J REV DATE : 18 Oct 2023 www.rfstechnologies.com
Data Sheet R-Series V RH5 Analog - Temposonics
2 Temposonics® R-Series V RH5 Analog 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
Powerlok™ Connector - Amphenol Technical Products International
Powerlok~· 2POS Straight Assembly Plug 300A 70.5 A B .. Product Series A Power Lok~· 3POS Straight Assembly Plug 300A 31 .0 B 54.3 63.1 B 38.8 B 59.6 . -----~--I I I I D I I D ¢>25.9 ¢>29.5 C B 31.0 D 100.5 E(REF} 30.9 34.4 D 59.6 E 38.0 www.amphenol-tpi.com I 05
防护盖还处于承认中,所以目前还没进行ECN变更
Key Characteristics Contact Amphenol for Latest Definition Critical 关键特性 Significant 重要特性 s c 12 13 3 1 2 11 10 4 5 6 9 7 8 HVIL Protection Cap Note ...
Antennes de panneau 760.12.08.00 - amphenolprocom.com
920 x 300 x216 mm : Charge Du Vent: 223 N (160 km/h) Poids: Environ 6.5 kg: Support De Montage: Fixed Bracket : 766.700 (Ordered Separately) ... Coaxial Cable Splitters by Amphenol Procom cover 70-470 MHz through various models. We also carry a large assortment of CPS’s. Learn more. Explorez tousSplitters.
transportation-rail-mass-transit-pyle-national-catalog-amphenol-industrial
See Bulletin SL-300 for complete insert arrangements. ™ W Both Star-line ® and our new Star-lok™ connector systems are field proven products designed to withstand the riggers of extreme applications. Star-line features our proven threaded coupling system while Star-lok features our new tri-pin spring-loaded bayonet coupling system. This
Amphenol Reports Second Quarter 2021 Record Results
Second Quarter 2021 Highlights1: Record sales of $2.654 billion, up 34% in U.S. dollars and 22% organically 2 compared to the second quarter 2020 GAAP diluted EPS of $0.59, up 40% compared to the prior year period Record Adjusted Diluted EPS 2 of $0.61, up 53% compared to the prior year period GAAP and Adjusted Operating Margin 2 of 17.9% and 20.0%, respectively Operating and Free Cash Flow 2 ...
ABS Coaxial Cable Product Type: T10500MS / 109 MESS
ABS Coaxial Cable Product Type: T10500MS / 109 MESS Document: t10500ms - 109 mess_1.8ghz17 Revision: 11.1.2017 Page: 2 of 2 uncontrolled copy
Data Sheet T-Series – TH SSI - Temposonics
Data transmission rate 70 kBaud1…1 MBaud, depending on cable length: Cable length < 3 m < 50 m < 100 m < 200 m < 400 m Baud rate 1 MBd < 400 kBd < 300 kBd < 200 kBd < 100 kBd Measured value Position, differentiation measurement, velocity, temperature of sensor electronics Measurement parameters
Low Noise Amplifiers LNA-GPS line amp - amphenolprocom.com
300 mA: Mechanical; Connection(s) Input: SMA(f) or TNC(f) Output: SMA(f) Colour: Black (RAL 9005) Dimensions: 62 x 66 x 19.5 mm / 2.44 x 260 x 0.77 (incl. connectors and flanges) ... Max. power up to 500 W in frequency range 70-2700 MHz. Read more. Explore all Power Splitters and Dividers. to product finder. PRODUCT_CONTACT. If you need help ...
Home Page - Amphenol PCDAmphenol PCD
Located north of Boston in Beverly, Massachusetts, Amphenol PCD designs and manufactures a wide range of products – System Attachments, Junction Modules, Relay Sockets, Rectangular & Circular Connectors, and Cable Assemblies & Adapters. Each product is made and engineered with the highest quality standards in the industry. With facilities in North America and Asia, Amphenol PCD products are ...
Panel-Antennen 766.90.10.00 - AMPHENOL PROCOM
Modell Produkt Nr. Beschreibung Frequenz; XPOL panel antenna 90°, 10 dBi: 766.90.10.00-7/16(f) 0° Electrical Tilt: 380 - 470 MHz: Verfügbarkeit: Zur Angebotserstellung
MIL-DTL-55302 Low Mating Force Connectors - Amphenol Aerospace
Amphenol ’s MIL-DTL-55302 Low Mating Force r ectangular c onnector series is one of the highest performing board connectors in the world, with proven performance on the ground, in the air, and at sea. This series utilizes the B3 brush contact system known for low mating force, stable electrical performance in high vibration, and extended service life.
Product Specification / Data Sheet - Temposonics
96 mm (3.8 in.) Rigid section 94 mm (3.70 in.) Dead zone Position magnet 13 mm (0.51 in.) dia. 97 mm (3.8 in.) Heat shrink sleeve Figure 1. R-Series Model RF flexible housing dimension reference Standard magnet selections (Model RF) POSITION MaGNeT SeLeCTIONS (Drawing dimensions are for reference only) Magnet and magnet dimensions Description ...
T RSERIES - temposonics.com
Rod Style Sensors (RH): 25 to 7620 mm (1 to 300 in.) Operating Voltage: +24 Vdc (+ 20%, - 15%) Power Consumption: 100 mA typical Operating Temperature: Head Electronics:- 40 to 75°C (- 40 to 167°F) Sensing Element:- 40 to 105°C (- 40 to 221°F) ... 300 in.) 66 mm (2.6 in) 4 70 mm (2.75 in.) 101.6 mm (4.00 in.) D70 Connector w/Straight Exit
Contact Amphenol Antennas
Get access to global contact information for Amphenol Antennas, including an information request form for sales or general inquiries.
PRODUCT - 定制 - 组件 - 广州安费诺电子有限公司 中文
业务领域: 系列:PowerLok系列类别:180度水平安装铜排端子连接器类型:插座安培:120A位数:1芯
ABS Coaxial Cable Product Type: T6TSFx77-LTV (CATV) Black
Outer Conductor 5.70 19 Loop 36.7 120 Attenuation, Maximum @ 68 °F (20 °C) Frequency, MHz dB / 100 ft dB / 100 m 5 0.58 1.90 55 1.60 5.25 211 3.05 10.01 250 3.30 10.83 270 3.37 11.06 300 3.55 11.65 330 3.74 12.27 350 3.85 12.63 400 4.15 13.62 450 4.40 14.44 500 4.66 15.29 550 4.90 16.08 600 5.10 16.73 750 5.65 18.54 870 6.11 20.05 1000 6.55 ...