Search Results for pl18u-300-70
GPS-C 4/TETRA-S BBMU/... - AMPHENOL PROCOM
70 cm : approx. 1 dB (acc. to EIA RS-329-1) Mechanical; Materials: Whip : Glass fibre whip with copper wire winding, polyethylene-covered Black-chromed brass Spring : Black-chromed stainless steel: Colour: Black: Height: Approx. 670 mm / 26.38 in. Weight: Approx. 0.06 kg / 0.13 lb. Mounting: On the GPS-Combi mount:
CABLES & CONNECTORS - PCB
Constructing a Cable Assembly Model Number 1. Determine whether the cable should be measured in feet or meters. 2. Choose the cable type. (Cable types are listed on pages 6-29).
Amphenol Aerospace
.300.150.070 APPROX. 21-33591-1 Contact, Socket, Coaxial, Type LJT-R, TV-R (MIL-DTL-38999 Series I & III Installation Instructions See table on reverse side for coaxial cable recommended, stripping dimensions, tool selec-tor settings, crimping tool and positioner information. A 1. The contact incorporates a piggyback grommet seal.
PowerLok - アンフェノールジャパン株式会社
300 Series 50mm² 200A 70mm² 250A 500 Series 70mm² 250A 95mm² 300A 120mm² 400A *Contact us for customization options. 1 2 ... 300A 45.00 38.00 65.60 49.60 φ6.30 23.70 5.00 22.30 35.00 43.00 44.70 30.00 5.50 18.20 Product 180 Degree Busbar Lug 3POS Dimensions (mm)
Omni Antennas CXL 690-4200 - amphenolprocom.com
300 x 23 mm / 11.81 x 0.91 in. Wind Load: 7.5 N (160 km/h) Weight: Approx. 0.45 kg / 0.99 lb. ... Environmental; Operating temperature range-30 °C to +70 °C: Survival Wind Speed: 200 km/h: Ingress Protection: IP66: Ordering Designations. Model Product No. Frequency; CXL 690-4200: 100000908: 690 - 4200 MHz: Add to quote: Typical VSWR curve ...
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
Product Data Sheet - Temposonics
25 mm to 7620 mm (1 in. to 300 in.) ELECTRONICS Operating voltage: +24 Vdc nominal:-15% or +20%* Polarity protection: up to -30 Vdc Over voltage protection: up to 36 Vdc Current drain: 80 mA typical Dielectric withstand voltage: 500 Vdc (DC ground to machine ground) Product Overview and Specifications Parameters Specifications ENVIRONMENTAL ...
83723-2 MIL-DTL-83723, Series III - Amphenol Aerospace
83723 III 4 Contact Amphenol Aerospace for more information at 800-678-0141 • www .amphenol-aerospace .com Matrix A MIL-DTL-83723, Series III, Matrix ® Insert Availability and Identification, Alternate Rotations INSERT ARRANGEMENTS Shell Size/ Insert Master P
Level Plus - Temposonics
Order length Rigid Pipe: 305 mm (12 in.) to 7620 mm (300 in.) (Order length equals the measurement range plus the inactive zone. Contact factory for longer lengths) Inherent accuracy ±1 mm (0.039 in.) Repeatability 0.001% F.S. or 0.381 mm (0.015 in.) whichever is greater (any direction) Temperature output
Power Connectors | Products - Amphenol
Pin & Sleeve IEC 60309 UL listed. The Amphe-309 consists of both IP44 (splash-proof) and IP67 (Water Proof) devices from 16 A up to 125 A, from a simple plug to customer-specified combination units.
GEC
300A 27.00 38.60 φ4.20 22.40 4.70 19.60 39.30 49.30 5.50 18.20 500A 33.50 45.00 φ4.30 28.90 5.70 23.80 46.00 56.00 7.00 21.00 Product 180 Degree Busbar Lug 2POS Dimensions (mm) ... 300 - 10 D10 - 2 le Connector Type Key Current & HVIL G2 PowerLok™ 00 1POS Receptacle 180 Degree Busbar Lug Teriminaion Size D+Stud Size M+Stud Size PM+Stud Size ...
Control/Instrumentation Trex-Onics - TPC Wire
Wire and Cable Motion Control ControlInstrumentation usData Igniter Wire Mining Cable Reeling Cable TPC Wire Cable USA 00--3 Canada 00--0 Mexico 00--3- tpcwire.com eifiations subet to ange. For olete seifiations and aailabilit , as our C ales eresentatie or all 001.
SMA Panel Mount Jack 2-Hole Flange Stripline 50 Ohm
AMC4 Right Angle Plug to TNC Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 300 mm 095-850-286-300. You May also be Interested in. ... SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.70 Post 0.030 PTFE 132147-19. SMA Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 901-9531-2SF.
3044-7001-18 - Model - XMA Corp
12.70 b c 1 1 4 break / r of .003" to .0005" sheet 5 5 tolerances in: unless otherwise specified apply before / after processing see notes finish: see notes inches dimensions are in inches and third angle projection. note: interpret iaw ansi y14.5-1982 3 decim als inch [m m ] drawn checked eng. appr. 2 scale date date date b size 3ht76 cage code
AFI Connectors - Amphenol RF
The AFI interface utilizes a proprietary two-piece configuration that allows for high misalignment compensation both axially and radially. This industry-leading float results in a maximum misalignment allowed by the system of .030” [0.8 mm] radial and .040” [1.0 mm] axial.
ABS Coaxial Cable Product Type: TX10860JB - amphenolbroadband.com
250 0.70 2.30 270 0.72 2.36 300 0.76 2.49 330 0.80 2.62 350 0.83 2.72 400 0.88 2.89 450 0.95 3.12 500 1.00 3.28 550 1.06 3.48 600 1.10 3.61 750 1.24 4.07 870 1.34 4.40 1000 1.44 4.72 1100 1.53 5.02 1200 1.60 5.25 1218 1.61 5.28 1300 1.72 5.64 1400 1.76 5.77 1500 1.85 6.07 ...
CUSTOMER OUTLINE DRAWING - amphenolrf.com
95fjxfjxsh-300 - 300.00 [7.620] - 95fjxfjxshm10l 393.70 [10.000] 95fjxfjxshl050 - 600.00 [15.240] - 95fjxfjxshm20l 787.40 [20.000] 95fjxfjxshl075 - 900.00 [22.860] ... scale 0.300 customer outline drawing all other sheets are for internal use only. author: amphenol rf created date:
Amphenol IDS-64
Amphenol® MVC 15KV Amphenol Industrial Global Operations (AIGO) offers many products and solutions for the mining market. When looking for the best interconnect for the job, AIGO’s MVC 15KV cable
AMC Cable Assemblies - Amphenol RF
AMC Right Angle Plug to SMA Straight Bulkhead Jack 1.13 mm 50 Ohm 300 mm 336313-12-0300. View Details. Add to Parts List Add to Compare. AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 200 mm ... (70 mm) 2 items; 2.95 in (75 mm) 5 items; 3.00 in (76 mm) 1 item; 3.31 in (84 mm) 1 item; 3.35 in (85 mm) 1 item; 3.50 in ...