Search Results for pl18u-300-70
E-モビリティ|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
アンフェノールジャパン株式会社:航空宇宙・産業機器カンパニー ~航空宇宙・産業用および通信用コネクタ・ケーブルの ...
RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
6236308G - Amphenol Antenna Solutions
Maximum Power (Per Port) 300 W Intermodulation 3rd Order for 2 x 43 dBm < -107 dBm 698-960 | 698-960 | 1710-2690 | 1710-2690 MHz 6236308G ... Operating Temperature Range -40° C to +70° C Lightning Protection DC Ground Relative Humidity (at 30° C) 95% MECHANICAL CHARACTERISTICS Dimensions Height: 1500 mm Width: 673 mm Depth: 236 mm
Our Distributors | Buy Moisture Meter | Protimeter
Alternative Inspection Products. Website: www.aiptools.com Phone: 877-838-3288 2808 Lupine Court, Coquitlam. Canada
Amphenol TPC Wire & Cable Products
Cable Management. Along with our standard and custom wire and cable products, we offer a comprehensive assortment of useful cable accessories to help you avoid the frustration of unnecessary downtime and perform regular electrical maintenance safely, accurately, and efficiently.
MIL-DTL-38999 and 2M AmpheSEAL High Pressure Connectors
Internal O-ring seals to at least 300 PSI; Rear connector sealing method customized to meet the specific application; Any D38999 size and insert arrangement is available; All aluminum shell sizes available in most finishes; EMI/RFI shielding advantages of D38999 Series III plugs;
BLVR Series Low Voltage Pressure Sensors
BLVR-L01D ±1 inH2O 100 inH2O 300 inH2O BLVR-L05D ±5 inH2O 200 inH2O 300 inH2O BLVR-L10D ±10 inH2O 200 inH2O 300 inH2O BLVR-L20D ±20 inH2O 200 inH2O 500 inH2O BLVR-L30D ±30 inH2O 200 inH2O 800 inH2O Supply Voltage (Vs) 6 Vdc Common Mode Pressure 5 psig Lead Temperature (soldering 2-4 sec.) 270 °C Temperature Ranges
GPS-C 4/TETRA-S BBMU/... - AMPHENOL PROCOM
70 cm : approx. 1 dB (acc. to EIA RS-329-1) Mechanical; Materials: Whip : Glass fibre whip with copper wire winding, polyethylene-covered Black-chromed brass Spring : Black-chromed stainless steel: Colour: Black: Height: Approx. 670 mm / 26.38 in. Weight: Approx. 0.06 kg / 0.13 lb. Mounting: On the GPS-Combi mount:
INDUSTRIAL MONITORING INSTRUMENTATION - PCB
n Measurement Range: 300 psi pk n Frequency Range: Up to 10 kHz EXTREME TEMPERATURE PRESSURE SENSOR MODEL 176A02. n. Sensitivity: 6pC/psi . n. Measurement Range: 725 psi pk. n. Frequency Range: Up to 20 kHz. COMBUSTION INSTABILITY PRESSURE SENSORS. 15 VERY HIGH TEMPERATURE PRESSURE SENSOR. MODELS 176M03 . and.
Marport
Fax: +30 210 400 45 70. www.furuno.gr [email protected] [email protected]. Spain. Marport Spain SRL. Pontevedra CAMIÑO DO CHOUZO, Nº 1 ACCESO PLAZA EUGENIO FADRIQUE 36208 Vigo +34 986 117 310. [email protected] [email protected]. SISTENAV. C\ A Telleira, nº 26 , BAJO 15116 - Cabana de Bergantiños ESPAÑA.
Assembly Instructions - Document Library - Amphenol RF
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
3046-6010-18 - Model
44.70 1.76 .63±.01 16.00±0.25. Title: 3046-6010-18 - Model Author: cmccormick ...
TEMPOSONICS LP
(0.300 in.) Aluminum Plate (bonded to magnet, ... (0.70 in.) NOTES: 1. Standard mounting feet shown. Low profile feet option-al. Refer to P/N400802 or P/N 400867 on the accessory page for detailed dimensional information. 2. Proper mounting and alignment of sensor is critical to
安费诺(常州)电子有限公司
安费诺(常州)电子有限公司
Cross Reference - AIRMAR
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.
Backshells Archives - Amphenol PCDAmphenol PCD
Strain relief, environmental protection and EMI/RFI shielding at the termination area of any connector. Support most applications with a full line of Military (MIL) specification, commercial, and custom solutions options.
Downloads | Temposonics
LevelLimit Document Part No. Revision Language Download Data Sheet 551993
MS, 97 AND 97B SERIES - amphenol-in.com
Note - Both versions, straight and diamond knurling available on coupling ring. For details, contact factory. BACK | NEXT | NEXT