Search Results for pl18u-300-70
7530610 Catalog - amphenol-antennas.com
Power rating 300 W UM3 (2 x 20 W carriers) -110 dBm Connector type 7/16 socket fitted inside the base mounting tube ... Diameter of mounting stub 70 mm 2.8 in Weight without bracket 4.8 kg 10.6 lbs Survival wind speed (tested to survive in operational state) 300 km/hr 185 mph Wind load @ 160 km/hr (100 mph) 125 N 33 lbf ...
Duplex Filter for the 450 MHz Band DPF 70/22-200 - AMPHENOL PROCOM
1.0 MHz @ 70 dB Mechanical Connection(s) N(f) Dimensions 410 x 410 x 300 mm / 16.14 x 16.14 x 11.81 in. Weight Approx. 8.6 kg / 18.96 lb. Environmental Operating temperature range -30 °C to +60 °C Frequency Stability Approx. 1.5 ppm / °C ORDERING Model Product No. DPF 70/22-200 200000283 TYPICAL RESPONSE CURVE FOR 1 MHZ DUOLEX SPACING DPF 70 ...
Dipole Arrays S.M2-445 - AMPHENOL PROCOM
Stainless steel grade A2-70: Length: Approx. 1250 mm / 49.21 in. Element Clamps: Diecast Al / Zinc alloy: Wind Load: 109 N (160 km/h) Weight: Approx. 3 kg / 6.61 lb. Balun Encapsulant: ... RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels. Read more here. Explore all ...
Diplex Filters PRO-DIPX 225/330-N XS - AMPHENOL PROCOM
Diplexer for combining or splitting the two ranges 0 - 225 MHz and 330 - 1300 MHz. Excellent wide-band coverage. Can be used to combine e.g. VHF LMR and TETRA/GSM on a common multiband antenna.
Dipole Arrays S.M4-8-165 - AMPHENOL PROCOM
Stainless steel grade A2-70: Length: Approx. 6000 mm / 236.22 in. Element Clamps: Diecast Al / Zinc alloy: Wind Load: 822 N (160 km/h) Weight: Approx. 32 kg / 70.55 lb. Balun Encapsulant: ... RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels. Read more here. Explore all ...
Wideband VHF/UHF Ground-Air dipole 100 - 400 MHz 470.05.05
Operating temperature range -40 °C to +70 °C Survival Wind Speed 300 km/h ORDERING Model Product No. Description Frequency Wideband VHF/UHF Ground-Air dipole 470.05.05.00 100 - 400 MHz Wideband VHF/UHF Ground-Air dipole 470.05.05.01 Supplied with mounting kit 100 - 400 MHz Wideband VHF/UHF Ground-Air dipole 470.05.05.00G Coated NATO Green ...
NovaSensor PT3512 Pressure and Temperature Sensor Die
NovaSensor PT3512 Pressure and Temperature Sensor Die
ACU-A20-S - Amphenol Antenna Solutions
Temperature Range degrees -40° to 70° C (-40° to 158° F) Mounting --- Directly onto antenna Dimensions, Height x Width x Depth mm (in) 103 x 41 x 88 (4.0 x 1.6 x 3.5) ... 300 (during tilt) Ripple and Noise mVpp and mV 20 (stand-by), 40 (during tilt) EXTERNAL DOCUMENT LINKS ACU-A20-S Installation Instructions NOTES
Duplex Filters DPF 70/4 - amphenolprocom.com
The DPF 70/4… is a 4-cavity duplex filter for duplex radiotelephones. The DPF 70/4… can be adjusted within the complete ... RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels. Read more here. Explore all Cavity Combiners.
High POWER - Amphenol Aerospace
4 #10-32-UNF 0.300 #12-28-UNF 0.320 0.332 0.225 0 1/4-28-UNF 0.450 5/16-24-UNF 0.480 0.469 0.356 *Except for PC tail and Busbar, Size 12 and 16 contacts are solder cup for backfilled connectors, crimp for non-backfilled connectors. CONTACT FACTORY FOR BUS BAR TERMINATION OPTIONS
Directional Couplers PRO-DIR 300-1000 - AMPHENOL PROCOM
100 W Directional Coupler with 3 dB, 6 dB or 10 dB coupling covering the 300 - 1000 MHz band. Excellent high power performance. Very low insertion loss over the entire frequency range. Specifications. Electrical; Model: ... Max. power up to 500 W in frequency range 70-2700 MHz. Read more. Explore all Power Splitters and Dividers.
WAVEGUIDES & ACCESSORIES SELECTION GUIDE
D70-060FP-W Connector 154 IEC-PDR 70 (5.6-6.425 GHz) PW070-V-1 Pressure window, light type, UDR 70, brass SHIM070-D-1 Shim for PDR 70, copper beryllium FDIE-U060 Flanging die for basic tool FTOOL-U038130 FTOOL-U038130 Basic Flanging Tool for E38 to E130 waveguide P2000-001 Tube of Plast 2000 20ccm Maximum Frequency Band, GHz Standard Waveguide
PCB Product Finder for Microphones (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Messrichtkoppler PRO-PM2-4 - amphenolprocom.com
RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels. Read more here. Alle Kavitäten Koppelnetzwerke anzeigen ... /-teiler. Power Dividers and Splitters in 2-4-way configurations. Max. power up to 500 W in frequency range 70-2700 MHz. Read more. Alle Leistungssplitter ...
Filter Check Sheet - Amphenol Aerospace
115VAC (RMS), 400 Hz 100 VDC Other 200 VDC Insulation Resistance (Check the least) >1 M-ohm
Model 353B17 | PCB Piezotronics
Model 353B17:Platinum Stock Products; High frequency, quartz shear ICP® accel., 10 mV/g, 1 to 10k Hz, 10-ft integral cable
PRO-PHY450-5SI3 / 5DI3 - AMPHENOL PROCOM
≥ 70 dB: ≥ 90 dB: VSWR: 1.5:1: 1.5:1: No. of channels: 5: 5: Mechanical; Connection(s) N(f) N(f) Dimensions: 35 W : 19" x 3 HU x 400 mm (482.6 x 132.55 x 400 mm) / ... RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels. Read more here. Explore all Cavity Combiners.
L-725.pmd - Amphenol Aerospace
9 M12X1-6g 30 36 30 36 70 75 30 36 11 M15X1-6g 40 46 40 46 80 85 40 46 13 M18X1-6g 55 60 55 60 100 110 55 60 15 M22X1-6g 70 75 70 75 140 150 70 75 17 M25X1-6g 80 85 80 85 160 170 80 85 19 M28X1-6g 90 95 90 95 210 230 90 95 21 M31X1-6g 100 110 100 110 260 280 100 110 23 M34X1-6g 110 120 110 120 280 300 110 120 25 M37X1-6g 120 130 120 130 300 325 ...
Product Data Sheet - Temposonics
25 mm to 7620 mm (1 in. to 300 in.) ELECTRONICS Operating voltage: +24 Vdc nominal: -15% or +20%* Polarity protection: up to -30 Vdc Over voltage protection: Sensor rod:up to 36 Vdc Current drain: 90 mA typical Dielectric withstand voltage: 500 Vdc (DC ground to machine ground) R-Series Models RP/RH Sensors with Profibus-DP Output
T RSERIES - temposonics.com
Rod Style Sensors (RH): 25 to 7620 mm (1 to 300 in.) Operating Voltage: +24 Vdc (+ 20%, - 15%) Power Consumption: 100 mA typical Operating Temperature: Head Electronics:- 40 to 75°C (- 40 to 167°F) Sensing Element:- 40 to 105°C (- 40 to 221°F) ... 300 in.) 66 mm (2.6 in) 4 70 mm (2.75 in.) 101.6 mm (4.00 in.) D70 Connector w/Straight Exit