Search Results for pl18u-300-70
Measure more with less.
UNITED STATES Temposonics, LLC Americas & APAC Region 3001 Sheldon Drive Cary, N.C. 27513 Phone: +1 919 677-0100 E-mail: [email protected] GERMANY
Excel|Mate Mono - Amphenol PCD
40A Max @ Ambient temperature 70°C 4.0mm2 cable shield: 32A Max @ Ambient temperature 70°C 2.5mm2 cable shield: 23A Max @ Ambient temperature 70°C Insulator resistance > 2000MΩ Dielectric withstand voltage 3000V AC ENVIRONMENTAL Sealing IP68, IP6K9K (mated) Touch-proof IP2XB Operating temperature-40°C to 125°C Inflammability UL94V0 Salt ...
SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm
SMP Right Angle Plug to SMP Right Angle Plug 0.085 Hand Formable 50 Ohm 300 mm 095-725-117M030. SMP Straight Plug to SMP Straight Plug Tflex 405 50 Ohm 24 inches 095-725-107-240. SMA Straight Plug to SMP Straight Plug Tflex 405 50 Ohm 5 inches 095-902-459-005.
N-Type Cable Assemblies| Amphenol RF | Page 2
Amphenol RF offers a full range of N-Type Cable Assemblies designed for radio frequency applications. N-Type Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Piezoresistive accelerometer
Key features n 2k, 20k and 60k g ranges n Damped for exceptional survivability n DC response n Low power consumption n-55°C to +121°C operating temperature n Minimal zero shift after shock Description Model 7280AM7 is a family of rugged damped piezoresistive accelerometers designed for high amplitude acceleration, vibration and shock applications.
PCB
PCB
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
BNC Straight Bulkhead Jack to Unterminated 0.085 Hand Formable 50 Ohm 300 mm 095-850-234M030. SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 3 inches 095-902-450-003. You May also be Interested in. SMA Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm High Frequency 901-10708.
Multi Purpose Enclosure | Outside Plant Enclosures
Explore Charles Multi Purpose Housing Enclosures in Outside Plant (OSP) Environment for versatile equipment protection. Request a Quote!
COMBUSTION DYNAMICS INSTRUMENTATION - PCB
nn Measurement Range: 300 psi pk nn Frequency Range: Up to 10 kHz VERY HIGH TEMPERATURE PRESSURE SENSOR. MODELS 176M07 and. 176M12 nn Sensitivity: 17 pC/psi nn Measurement Range: 20 psi pk nn Frequency Range: Up to 6 kHz EXTREME TEMPERATURE PRESSURE SENSOR MODEL 176A02. nn Sensitivity: 6pC/psi
6876208 - Amphenol Antenna Solutions
Maximum Power 300 W Intermodulation 3rd Order for (2x43 dBm) < -107 dBm 6876208 3-Band | 6-Port | XPOL | Panel Antenna | Variable Tilt | 1480 mm ... Operating Temperature Range -40° C to +70° C Lightning Protection Direct Ground MECHANICAL CHARACTERISTICS Dimensions Height: 1480 mm Width: 356 mm Depth: 166 mm
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY - SV Microwave
lock washer: stainless steel 300 series finish: body, hex nut, lockwasher & contact: gold per astm b488, type ii, code c, class .76, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 18.0 ghz product data drawing
OurMission - amphenol.co.jp
2 11 TimesMicrowaveSystems,designsandmanufactureshigh performancecoaxialcables,connectorsandcableassembliesfora broad rangeofRFtransmissionapplications.Formorethan50 ...
www.amphenolalden - アンフェノールジャパン株式会社
70 Operating Voltage: 300 V RMS per EIA-364-20 DWV – Pin to Pin: 1,000 VDC @ 100 microamps leakage max per EIA-364-20 DWV – Pins to Ground: 5,000 VDC @ 100 microamps leakage max per EIA-364-20 28AWG stranded cond. PVC insulated, TPU jacket, non shielded, color natural (off white)
Amphenol
4 5.70 4 7.7 - 8.4 21.10 00 10.3 00 13.3 - 14.7 100 ** Please note that the establishement of electrical safety factor is left entirely in the designer’s hands, since he is the best position to know what peak voltage, switching surges, transients, etc… can be expected in a particular circuit. <<< Technical Characteristics
Connectors | Products | Amphenol
Designed for applications that demand size and weight savings without sacrificing the electrical and mechanical performance of a standard MIL-DTL-38999. 70% Lighter and 50% Smaller than Similar MIL-DTL-38999 Connectors. Fully Intermateable, Intermountable, and Interchangeable with Mighty Mouse.
3046-6010-18 - Model
44.70 1.76 .63±.01 16.00±0.25. Title: 3046-6010-18 - Model Author: cmccormick ...
6890608NG - Amphenol Antenna Solutions
Operating Temperature range -40°C to +70°C 12-Port Antenna 6890608NG 65° 2750 mm 6-Band, 12-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 2750 mm ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE R1 690-960 1-2 4.3-10 Female Y1 1695-2690 2-4 4.3-10 Female Y2 1695-2690 4-6 4.3-10 Female Y3 1695-2690 6-8 4.3-10 Female
Piezoresistive accelerometer - PCB
Key features Mechanical overtravel stops Small size, rugged Crash and shock testing 500 g and 2000 g full scale ranges DC response - long duration transients Description The Endevco® model 7264B is a very low mass piezoresistive accelerometer weighing only 1 gram. This accelerometer is designed for crash testing, rough road testing and similar applications that