Search Results for pl18u-300-70
H23 series - wilcoxon.com
10 Hz to 70 kHz 5 Hz to 120 kHz 15 Hz to 10 kHz 10 Hz to 100 kHz 5 Hz to 150 kHz Horizontal directivity (radial, XY plane) ... Max. cable length (ft.) 300 240 185 Length (in.) 3.34 2.94 2.85 Diameter at widest point (in.) 0.59 0.55 0.55. 43 rress rie reeri 2 USA Wilcoxon Sensing Technologies e Company
CABLE REQUIREMENTS FOR THE FOOD AND BEVERAGE PROCESSING INDUSTRY - Lutze
Electric Code (NFPA 70) LUTZE Inc 13330 South Ridge Drive Charlotte, NC 28273 www.lutze.com [email protected] Cable Requirements for The Food and ... • Food safe design per 21 CFR 175.300 reduces cabling as a contamination risk • LUTZE SILFLEX® FBP cables are proudly made in the USA and are designed per US specifications . Author:
Traditional Frequency Thru-Hull Marine Sensors - AIRMAR
Traditional frequency transducers continue to be popular choices for angler’s who like the simplicity of fewer frequencies, or have a non-Chirp capable sounder. Our Traditional (CW) models range in power from 300 watts to 1kW and typically are either 200 kHz, 50 KHz or a combination of the two. Built with the highest quality construction, Airmar traditional frequency transducers will allow ...
Data Sheet R-Series V RH5 Analog
5 Temposonics® R-Series V RH5 Analog TECHNICAL DRAWING Fig. 2: Temposonics® RH5 with ring magnet, part 1 RH5-M/-S-A/-V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D60 (connector outlet) a b Sensor electronics housing 68 (2.68) Null zone 51 (2.01)
Thermometrics NTC Type MA Biomedical Chip Thermistors
300TA Series 300, 0.375 in (9.52 mm) diameter stainless steel cup, 30 gauge PVC insulated ribbon cable. 300TB Series 300, 0.375 in (9.52 mm) diameter stainless steel cup, 30 gauge PTFE insulated ribbon cable. 100GG Series 100, 0.080 in (2.03 mm) diameter molded plastic tip, 28 gauge kynar insulated twisted pair. Code Resistance Cable*
TEMPOSONICS LP
(0.70 in.) NOTES: 1. Standard mounting feet shown. Low profile feet option-al. Refer to P/N400802 or P/N 400867 on the accessory page for detailed dimensional information. 2. Proper mounting and alignment of sensor is critical to ensure normal operation. CAUTION: When optimum LPsensor performance is required, use of
Data Sheet R-Series V RM5 SSI (Doc Part No. 552119) - Temposonics
Data transmission rate 70 kBaud 1…1 MBaud, depending on cable length: Cable length < 3 m < 50 m < 100 m < 200 m < 400 m Baud rate 1 MBd < 400 kBd < 300 kBd < 200 kBd < 100 kBd Measured value Position or velocity, position and temperature in the sensor electronics housing Measurement parameters Resolution: Position 0.1…100 µm (0.0001…0.1 mm)
AEROSPACE FLIGHT TEST - PCB
(-70 to 254°C) DIFFERENTIAL OUTPUT ACCELEROMETER. MODEL 357C71, 357C72, & 357C73. n Sensitivity: 10, 50, 100 pC/g n Measurement Range: ±1000, ±500, ±300 g n Frequency Range (±5%): 4k, 2.5k, 2k Hz n Temperature Range: -65 to 900°F (-54 to 482°C) MODAL TRIAXIAL ACCELEROMETER. ENDEVCO MODEL 2220E. n Sensitivity: 3 pC/g n Measurement Range ...
1/2" ClearFill®Line Aluminum Plenum-Rated - RFS Technologies
Find RFS Technologies' 1/2" Aluminum Plenum-Rated Coaxial Cable. Get our Half Inch Air-Dielectric Coaxial Cable for In-Building Applications. Request a Quote Now!
470.05.05.00 - AMPHENOL PROCOM
The 470 Series of glassfibre omni antennas are designed for ground-to-air wide band applications and can also be used in military scenarios. These antennas cater to the most stringent physical and environmental requirements, and they've been crafted to provide optimal performance across a wide bandwidth.
D-Sub Pressfit Connectors - Amphenol CS
§ Maximum Rating Current: 5A at 20°C / 2.5A at 70°C § Nominal Current: 5A (Standard conditions) § Contact Resistance: § Straight terminations: <10m Ω § Right Angled Termination: § <25mΩ for 9 To 37 way § <35mΩ for 50 way § Voltage Proof: >1000 V.r.m.s. §Rated Voltage: 300 V.r.m.s.
Distributed Antenna Solutions DAS - AMPHENOL PROCOM
APS-XX-WBM-LP-NF-CC 698-2700 MHz -153 dBc 300 W N Female Our Power Splitters cover the bands of 380-2700 MHz or 698 - 2700 MHz with a PIM value of -153 dBc and power ratings of 300, 400 and 500W dependant on connector con-figurations. Offered with 2, 3 or 4 way splits. Mechanically sound and robust which will allow these to be utilized in-
Data Sheet R-Series V RH EtherNet/IP
4 Temposonics® R-Series V RH EtherNet/IP™ TECHNICAL DRAWING Fig. 3: Temposonics® RH5 with ring magnet Controlling design dimensions are in millimeters and measurements in ( ) are in inches RH5-M/S-A/-V – RH5 with threaded flange M18×1.5 or ¾"×16UNF (connection type D58)
Temposonics® R-Series V RH5 Position Sensors
Discover the RH5 high-performance rod-type sensors for precise position measurements in hydraulic or pneumatic cylinders. Operating temperature up to +85°C, pressure resistance up to 800 bar. Modular design allows easy replacement of sensor element and electronics. Available in lengths from 25 to 7620 mm. Certified to CE, UL/CUL, EAC and UKCA.
Level Plus
(300 °F) No 0.67 Stainless steel 251 981-2 0.71 Hastelloy® C 251 981-4 Standard floats Pressure Temperature Magnet offset Specific gravity Material Part number Ø 0.7) Ø ( 1.85) 77 (3.01) 29.3 bar (425 psi) 149 °C (300 °F) No 0.93
4-stack dipole array TETRA 380 - 430 MHz
Survival Wind Speed 300 km/h Ingress Protection IP68 414.04-405-Txx Page: 1 of 2 Last edited: 2022/03/08. ORDERING Model Product No. Description Frequency 4-stack dipole array TETRA 414.04-405-T0 0° Electrical Tilt 380 - 430 MHz 4-stack dipole array TETRA 414.04-405-T10 10° Electrical Tilt 380 - 430 MHz
EC4-1000-H2 Hydrogen Electrochemical Sensor - SGX Sensortech
300 350-30 -20 -10 0 10 20 30 40 50 60 Temperature / Degrees Celsius % of Sensitivity at 20 Deg. C Average +95% conf-95% conf. SGX Sensortech(IS) Ltd Registered in England No.08067077 A1A-764716 Version 2, October 2009
TESTING AND ENVIRONMENTAL
2000 10.70 3.26 0.70 2100 11 3.35 0.68 2200 11.30 3.44 0.67 PRODUCT DATASHEET LCF12-50JFN 1/2" CELLFLEX® Low-Loss Foam-Dielectric Coaxial Cable LCF12-50JFN REV : V REV DATE : 15 Jan 2024 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ...
IDS-104 Amphenol
Start= 0.300 MHz Stop= 5000.000 MHz 0.0 - 5.0-10.0-15.0-20.0-25.0-30.0-35 .0-40.0-45 .0-50.0 M1 Pass M1: -20.299 dB@ 100. M M1 Return_Loss (黄橙) Y:MdB , Sdd11 Date:2020/06/12 15:19 Points: 801 Avg:0 Start= 0.300 MHz Stop= 5000.000 MHz 0.0-5.0-10.0 - 15.0-20.0-25.0-30.0-35.0-45.0-50.0 M1 Pass M1: -21.026 dB@ 100. M Insertion_Losss (白蓝) Y ...