Search Results for pl202y-120-25 6m
TECHNICAL FEATURES - rfstechnologies.com
143.5*46*25 (5.65*1.81*0.98) Net Weight ±10% kg (lb) 0.25(0.55) Temperature Range °C -25 to +65 (+160 for 2hours in an event of fire, encased in DragonSkin Cabinet) IP Level IP66 RoHS Compliant PRODUCT DATASHEET TPS20-43-350/6000 Broadband Tapper/Unequal Divider for Wireless & Indoor Application, Support 350-6000MHz with coupling value 20dB
Module Gigabit Socket Without peripheral sealing Crimped contacts ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
Receptacle Standard 4 Modules Composite Shielded Bright nickel Without ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Module With straight PCB contacts Pin With peripheral sealing Contacts ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
FFP4X420SN0501 - Sheet1 - Amphenol Ardent Concepts
0.25 drilled and reamed to size 0.070" clearance til guide plate d c b a a d 8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 tooling holes to be non-plated thru holes pad to pad to mounting donut coplanarity to be within .001". ardent concepts, inc. is prohibited. proprietary and confidential drawn checked eng appr. size b title: dwg. no.
NPX1 NovaSensor Sensors
Supply current = 5 VDC and ambient temperature = 77°F (25°C), unless otherwise noted. 3. Best fit straight line. 4. For a zero-to-full scale pressure step change. NPI-12 Series Specifications Warranty NovaSensor warrants its products against defects in material and
Technical features - rfstechnologies.com
mm (in) 635 x 330 x 178 (25 x 13 x 7) PRODUCT DATASHEET BOOT4-12-1 Feed through assemblies for 1/2" coaxial cable, 102mm (4"), 1-entry BOOT4-12-1 REV : A REV DATE : 01 Dec 2008 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page ...
5 4 D (ASSUMES OUTPUT MATCH OF OF 2.0:1 OR BETTER. DERATES LINEARLY TO ...
input power 10 watts @ 25°c (assumes output match of of 2.0:1 or better. derates linearly to 10% with arbitrary load) impedance 50 ohms insertion loss 10-40 ghz 1.8 db typ. 2.0 db max. 40-50 ghz 2.5 db max isolation 15 db min. ...
M195 30/200kHz EchoRange+ D/T Portable Survey - 3m Cable
Airmar Technology M195 30/200kHz EchoRange+ D/T Portable Survey - 3m Cable
NTC Type NDM - amphenol-sensors.com
25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDM102C2R1 NDM102C2R2 NDM102C2R3 NDM102C2R5 NDM102C2R10 2000 2 3540 ± 1% 257 (125) NDM202C2R1 NDM202C2R2 NDM202C2R3 NDM202C2R5 NDM202C2R10
HumiTrac General Eastern Relative Humidity/Temperature Transmitter
HumiTrac Specifications Environmental Conditions Operating Range • -40°F to 140°F (-40°C to 60°C) • 0% to 99% RH (non-condensing) Storage Temperature
110WX NMEA 0183 / 2000® WeatherStation® - (No Relative Humidity) - RS232
110WX NMEA 0183 / 2000® WeatherStation® - (No Relative Humidity) - RS232
TECHNICAL FEATURES - rfstechnologies.com
m (ft) 1 / 1.2 (3.25 / 4) F/O CABLE SPECIFICATIONS Number of F/O Pairs 1 F/O Cable Type G657-A2 Single Mode, Bend Tolerant Core/Clad µm 9/125 Secondary Protection Nominal µm (in) 900 (0.035) F/O Standards (Meets or Exceeds) UL Listed Type OFNR (UL1666), RoHS Compliant Optical Loss dB/Km 0.5 @ 1310 nm 0.5 @ 1550 nm
www.gemeco.com
{"uri":"https://www.gemeco.com/api/v2/products/4340c487-95f0-4e62-b36b-ac3700dcd1d6","id":"4340c487-95f0-4e62-b36b-ac3700dcd1d6","productNumber":"N280-04F ...
Data Sheet Addition E-Series – EH with Cable Output
Minimum quantity 25 pieces. Manuals, Software & 3D Models available at: www.temposonics.com. UNITED STATES Temposonics, LLC Americas & APAC Region 3001 Sheldon Drive Cary, N.C. 27513 Phone: +1 919 677-0100 E-mail: info.us@temposonics.com GERMANY Temposonics GmbH & Co. KG EMEA Region & India
Teams - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Model 481A-0317 16-channel, Rack Mount Signal Conditioner ... - PCB
XX ± 0.25 SMB 10/7/11 ECB 10/7/11 BAM 10/7/11 1 0 7 1 3 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. 3.00 [76.2] 3.47 [88.1] 18.18 [461.8] 19.00 [482.6]
HBF058-08U1SS2-90F1 - HYBRIFLEX - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Part No. 550033 Rev. E - temposonics.com
± 15 Vdc at 100 mA maximum, 25 mA minimum (current draw varies with magnet position, maximum draw occurs when magnet is at 2 in. (50.6 mm) from the flange and minimum update time is being utilized) Displacement: Up to 25 feet (7620 millimeters) Dead Zone: 2.5 inches (63.5 millimeters) Electronics Enclosure: IP-67
Repair and Maintenance Returning Equipment Contact Information ... - PCB
Size (OD x Length) 0.45 in x 1.0 in 11 mm x 25 mm Weight 0.34 oz 9.6 gm All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...