Search Results for pl202y-120-25 6m
Plug Clicker nut 4 Modules Metallic Standard Olive drab cadmium ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
HB114-U6S12-280-TH - HYBRIFLEX® - RFS Technologies an Amphenol Company
RFS Technologies website is optimized for recent browsers : IE9+, Chrome 31+, Firefox 31+, Opera 28+, Safari 7+ Please upgrade your browser to continue
Amphenol PCD Shenzhen
BIG DATA SERVER. POSITIONS Search All
00111530203 - Amphenol Air LB
Module 1100 8 contacts #16 Marking AALBF + NSA standard P/N
Factory Calibration/Repair
As the manufacturer Kaye maintains lab accreditation and provides both “mail-in” and “on-site” service options for customers.
PRELIMINARY ISSUE - Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
P79 50/200kHz, 600W, Garmin 6-Pin, DO - airmar-emea.com
Designed for smaller boats up to 8 m (25') with a solid fiberglass hull. Features. Depth only; 600 W of power; Dual-frequency element: 50 kHz with a 45° beamwidth for depth performance to 294 m (1000') 200 kHz with an 12° beamwidth for depth performance to 180 m (600')
00111960802 - Amphenol Air LB
Splice 1119 With inserted resistance 0,5 W / 6800 Ω / ±5%
Module Gigabit Pin With peripheral sealing Crimped contacts Supplied ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
NTC Type NDM - amphenol-sensors.com
25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDM102C2R1 NDM102C2R2 NDM102C2R3 NDM102C2R5 NDM102C2R10 2000 2 3540 ± 1% 257 (125) NDM202C2R1 NDM202C2R2 NDM202C2R3 NDM202C2R5 NDM202C2R10
Switzerland2 - KAYE
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
NTC Type NDK - amphenol-sensors.com
25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDK102C2R1 NDK102C2R2 NDK102C2R3 NDK102C2R5 NDK102C2R10 2000 2 3540 ± 1% 257 (125) NDK202CR1 NDK202C2R2 NDK202C2R3 NDK202C2R5 NDK202C2R10
Model ET | PCB Piezotronics
Model ET:400F, 2-socket, 7/16-27 UNS-2B plug **Requires special tooling for assembly–No sales except PCB locations that have the tooling and procedures**
REV DESCRIPTION ECO # DATE APPROVED - XMA Corp
dc - 18 ghz 1.25:1 18 -43.5 ghz 1.35:1 43.5 - 53 ghz 1.45:1 power avg 1 watt derated linerarly to 10% at +125 °c peak 10 watts 100 us pulde width and 0.1% duty cycle impedance 50 ohms ...
TECHNICAL FEATURES - rfstechnologies.com
VSWR 1.20:1@555-2700MHz, 1.25:1@2700-3800MHz, 1.30:1@3800-6000MHz Power Rating W 300 PIM 3rd @2*43 dBm dBc 163 Input Impedance Ohm 50 MECHANICAL SPECIFICATIONS Connectors 4.3-10 Female Number of Input Ports 1 Number of Output Ports 2 Net Weight ±10% kg (lb) 0.34 (0.75) Temperature Range °C -25 to +65 IP Level IP66 RoHS Compliant
Voltage Compensated, Media Isolated, High Pressure Sensors
Electrical @ 77°F (25°C) unless otherwise stated Input Excitation 10 VDC 15 VDC maximum Insulation Resistance 100M Ω @ 50 VDC Input Impedance (minimum) 4,000 Ω Output Impedance 5,000 Ω ± 20% Bridge Impedance 5,000 Ω ± 20% Environmental Temperature Range Operating (9) –40 to 257°F (–40°C to 125°C)
Module For fiber optics termini (Elio, Lumiere, Elix) Pin With ...
Amphenol Air LB offers a wide range of optical modules fitted with different standards of fiber optic termini or optical connectors. The module SIM Elio can be used with the whole
CUSTOMER OUTLINE DRAWING - amphenolrf.com
2.25 [0.089] revisions rev description date ecn by a release to mfg. 27-apr-23 16648 sh b 901-10793 a 901-10793 size 901-10793 rev amphenol rf madhan g jack liang 22-mar-21 see notes material sheet no. 2 of scale: 9.0:1.0 sma str bhd jack ip 67 for 0.81 mm cable title <0.5mm = #0.05mm [<0.020 = #0.002]
Protimeter GrainMaster i2 Intergrated moisture and temperature measurement
OSR: 7.0 to 26.0 Sunflower: 6.2 to 23.0Beans: 12.4 to 25.0 Paddy: 10.4 to 26.2 Barley: 10.9 to 29.3 Corn: 10.4 to 26.2 Peas: 12.0 to 30.9 0-100 relative Note: Not all calibrations are for ground samples. Accessories M&T Probe: List crop calibrations and measurement ranges, probe dimensions and probe weight. FR Temp Probe: Temp measurement range,
1695-2180 MHz - amphenol-antennas.com
Wind Area 0.12 m2 1.25 ft2 Wind Load (160 km/hr or 100 mph) 62 N 13.7 lbf. WS080X06Fx60 SINGLE BAND | SINGLE SECTOR | CANISTER ANTENNA | X-POL | FIXED TILT | 610 MM (24.0 IN)