Search Results for pl202y-120-25 6m
2010 - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
SIM2B24A110CS - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
32420030000BMT - Amphenol Air LB
230 V pillar bolt cover 12 terminals
SIMM0816PA - amphenol-airlb.fr
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
REVISIONS ECO DESCRIPTION DATE BY CHKAPPR - Amphenol Sine
temperature range: -25°c to +100°c protection: ip67/ip68 (per mated condition) mating cycles: >500 2) connector electrical data: current (max): 7a at 40°c voltage (max): 250v ac/dc per ul 1977 insulation resistance: 100m ohms per iec 60512-3-1 rated impulse withstand voltage: 1200v per iec 60664-1
SIME1602PBPBR - amphenol-airlb.fr
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
35599118787PSU - Amphenol Air LB
Plug 3559 Fitted with pin module SIME0912P (marking BACC)
HF Antennas BCL 1-KA - amphenolprocom.com
Application Information. The BCL 1-KA active receiving antenna is especially suitable for receiving of broadcast radio stations in the long wave, medium wave, short wave and FM (88 -108 MHz) radio bands.
mps02 | Amphenol Global Search | Amphenol
mps02-bsfa032s | Amphenol Global Search | Amphenol Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating temperature: −40…+75 °C (−40 ...
SIME0816PNR - Amphenol Air LB
NFC 93422 relay sockets - SCR 25 type; Modularity. Quick connection junction modules. 1750 modules. 1750 modules with stud; 1100 modules. 1100 modules with stud; 1100 modules with component carrier junction block; 1200 - ABS1569 modules; Rectangular connectors. SIM - EN4165 monomodule connectors.
C Y 1 4 D 66 F 006 N - TPC Wire
EXPERTS IN CUSTOM CABLE AND ASSEMBLY SOLUTIONS WWW.TPCWIRE.COM Speci˜cations subject to change. For complete speci˜cations and availability, ask your TPC Sales Representative or call 800-521-7935.
C:Users ianyDesktopC-RT0L-20CG-S5 REV A1-Model - Amphenol Sine
5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 $ 5(/($6(' '5$:,1* 352&(66 63(&,),&$7,216 0$7(5,$/ 63(&,),&$7,216 48$17,7< $33529$/ (1*,1((5 &+(&.(' '5$:1
Grounded module Pin Without peripheral sealing 8 contacts #16 ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Contact material: Copper alloy: Contact protection material: Nickel: Insert retention in shell ...
WIRE & CABLE ACCESSORIES / TOOLS Cable Glans Strain Relies Ratcheting ...
91455 up to 1.25 ordering information (minimum purchase may be required if product not stocked) applications temperature tag part no. size (in) temptag-90c-250c 0.75 x 2 89°c – 91°c (192.2°f – 195.8°f) 103.5°c – 106.5°c (218.3°f – 223°f) 125.5°c – 128.5°c
REVISION HISTORY REV DESCRIPTION DATE PRODUCT DATA DRAWING
- nrn 47467 05/23 a dcn 52675 07/23 b dcn 52785 07/23 approved: checked: drawn: see pdm see pdm jpm 05/23/23.1353.43.012±.0010.30±0.03.052±.0011.32±0.03
Receptacle Standard 4 Modules Composite Shielded Bright nickel Without ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Plug SIM serie3 Reversed rack 4 modules Metallic Standard Black nickel ...
Plug SIM serie3 Reversed rack 4 modules Metallic Standard Black nickel Polarization G Not mounted
32428031003BMT - Amphenol Air LB
Assembly 3242 0.3750-24 UNF (Ø 9,52) - H: 35 mm - pitch of 36 With NSA 5050 nuts, wave-washers, pillar bolts and high voltage cover 3 terminals
SIM plate Short 4 modules Metallized Black nickel 13 rows Without ...
SIM plate Short 4 modules Metallized Black nickel 13 rows Without polarization nut