Search Results for pl202y-120-25 6m
TECHNICAL FEATURES - rfstechnologies.com
VSWR 1.20:1@555-2700MHz, 1.25:1@2700-3800MHz, 1.30:1@3800-6000MHz Power Rating W 300 PIM 3rd @2*43 dBm dBc 163 Input Impedance Ohm 50 MECHANICAL SPECIFICATIONS Connectors 4.3-10 Female Number of Input Ports 1 Number of Output Ports 2 Net Weight ±10% kg (lb) 0.34 (0.75) Temperature Range °C -25 to +65 IP Level IP66 RoHS Compliant
PRODUCT DATA DRAWING - アンフェノールジャパン株式会社
vswr: 1.25:1 dc to 26.5 ghz product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 smp fd male blkhd e mil-std-10.
Voltage Compensated, Media Isolated, High Pressure Sensors
Electrical @ 77°F (25°C) unless otherwise stated Input Excitation 10 VDC 15 VDC maximum Insulation Resistance 100M Ω @ 50 VDC Input Impedance (minimum) 4,000 Ω Output Impedance 5,000 Ω ± 20% Bridge Impedance 5,000 Ω ± 20% Environmental Temperature Range Operating (9) –40 to 257°F (–40°C to 125°C)
Thermometrics temperature sensor solutions - amphenol-sensors.com
Global Excellence in Temperature Sensors The Thermometrics temperature product line contributes more than 70 years of technology experience in the
Frequency Plan - Marport
It is important to carefully plan the setup of your sensors before adding them to the system. You can create a table with a list of frequencies and complete it when you add sensors.
Magnetic and Hydraulic-Magnetic Circuit Breaker 8340-T
25 < 0,02 < 0,02 < 0,02 < 0,02 30 < 0,02 40 < 0,01 - < 0,01 - 50 < 0,01 - Magnetic and Hydraulic-Magnetic Circuit Breaker 8340-T... 2 www.e-t-a.de 1708 1 Ordering information Type No. 8340 circuit breaker with toggle actuator Mounting Trail mounting Configuration 1snap-on installation
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable
61725 16/25 8 0.640 360 55006 61719 16/19 9 0.575 286 55005 61712 16/12 9 0.465 185 55004 61709 16/9 12.6 0.435 158 55004 61705 16/5 14.4 0.360 110 55002 61703 16/3 18 0.290 85 55003 61340 14/10 12.5 0.515 260 55005 Notes *Ampacities are based on 30˚ C ambient and 90˚ C conductor temperature. These values are to
Electronic Standard Relay - ESR10 ISO Micro
www.e-t-a.de Electronic Standard Relay - ESR10 ISO Micro 1736 1 5 Description Benefits Technical data (25 °C) – ESR10 Micro 10 A ESR10 Micro Voltage supply LINE+
Module With angled PCB contacts (SIM 2 and 4 modules) Socket With ...
Module With angled PCD contacts (SIM 2 and 4 modules) Socket With peripheral sealing Contacts #22 Tin-plated with Lead Polarization N
Magnetic and Hydraulic-Magnetic Circuit Breaker 8340-T
25 < 0,02 < 0,02 < 0,02 < 0,02 30 < 0,02 40 < 0,01 - < 0,01 - 50 < 0,01 - Magnetic and Hydraulic-Magnetic Circuit Breaker 8340-T... 2 www.e-t-a.de 1708 1 Ordering information Type No. 8340 circuit breaker with toggle actuator Mounting Trail mounting Configuration 1snap-on installation
Congratulations to Amphenol win the prize of China Best Employer Award ...
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Mini DIN Standard — 11 mm - TPC Wire
25.5 mm Abrasion | Chemicals | Flexing COLOR CODE DC 24 V AC 115V 1 Black 1 Black 2 Black/White 2 Black/White 3 Green/Yellow. Created Date: 9/22/2020 2:48:43 PM ...
C Y 1 4 D 66 F 006 N - TPC Wire
EXPERTS IN CUSTOM CABLE AND ASSEMBLY SOLUTIONS WWW.TPCWIRE.COM Speci˜cations subject to change. For complete speci˜cations and availability, ask your TPC Sales Representative or call 800-521-7935.
TECHNICAL FEATURES - rfstechnologies.com
m (ft) 1 / 1.2 (3.25 / 4) CABLE JACKET UV-Protection Individual and External Jacket Yes ARMOR SPECIFICATIONS Armor Type Corrugated Aluminum Maximum DC-resistance of Armor 2.4 (0.73) Diameter Corrugated Armor 13.8 (0.55) PRODUCT DATASHEET HBF012-05U1SS2-xxF Series
www.kayeinstruments.com
%PDF-1.7 %âãÏÓ 13 0 obj > endobj 39 0 obj >/Encrypt 14 0 R/Filter/FlateDecode/ID[3C00FA1896714894BA414B1F26569FEC>94593BEDE5CA438AB1BF12FF91AEB75F>]/Index[13 44 ...
Ventostat T8002-ACD Series CO Transmitters
250 ppm or 25% of the reading (whichever is greater) over 10 years Temperature Dependence ±0.2% FS per °C (±0.11% per °F) Pressure Dependence 0.13% of reading per mm Hg Response Time < 2 minutes for 90% step change Ventostat dimensions 3.24 in (82.3 mm) 2.88 in (73.1 mm)
TECHNICAL FEATURES - rfstechnologies.com
m (ft) 1 / 1.2 (3.25 / 4) F/O CABLE SPECIFICATIONS Number of F/O Pairs 1 F/O Cable Type G657-A2 Single Mode, Bend Tolerant Core/Clad µm 9/125 Secondary Protection Nominal µm (in) 900 (0.035) F/O Standards (Meets or Exceeds) UL Listed Type OFNR (UL1666), RoHS Compliant Optical Loss dB/Km 0.5 @ 1310 nm 0.5 @ 1550 nm
offers.tpcwire.com
%PDF-1.6 %âãÏÓ 3264 0 obj > endobj 3307 0 obj >/Filter/FlateDecode/ID[]/Index[3264 59]/Info 3263 0 R/Length 179/Prev 12848965/Root 3265 0 R/Size 3323/Type/XRef/W ...
NTC Type NDL - amphenol-sensors.com
0.0098 in (0.25 mm) tinned copper lead-wires. Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDL102C2R1 NDL102C2R2 NDL102C2R3 NDL102C2R5 NDL102C2R10
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)