Search Results for pl202y-120-25 6m
P79 50/200kHz, 600W, Garmin 6-Pin, DO - airmar-emea.com
Designed for smaller boats up to 8 m (25') with a solid fiberglass hull. Features. Depth only; 600 W of power; Dual-frequency element: 50 kHz with a 45° beamwidth for depth performance to 294 m (1000') 200 kHz with an 12° beamwidth for depth performance to 180 m (600')
NTC Type NDM - amphenol-sensors.com
25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDM102C2R1 NDM102C2R2 NDM102C2R3 NDM102C2R5 NDM102C2R10 2000 2 3540 ± 1% 257 (125) NDM202C2R1 NDM202C2R2 NDM202C2R3 NDM202C2R5 NDM202C2R10
1900ND01S1A00B - Amphenol Air LB
Connector 1900 Socket With grommet sealed 50 socket contacts #20 Fitted with socket polarizers With not mounted polarizers, with contacts (version 1)
Voltage Compensated, Media Isolated, High Pressure Sensors
Electrical @ 77°F (25°C) unless otherwise stated Input Excitation 10 VDC 15 VDC maximum Insulation Resistance 100M Ω @ 50 VDC Input Impedance (minimum) 4,000 Ω Output Impedance 5,000 Ω ± 20% Bridge Impedance 5,000 Ω ± 20% Environmental Temperature Range Operating (9) –40 to 257°F (–40°C to 125°C)
00111980202 - Amphenol Air LB
Splice 1119 With inserted fuse PICOFUSE Serie 251
APXVHHRRTM20AB 43-C-I20 - Amphenol Antenna Solutions
ISO Co-Polar at 7-12° Tilt dB ≥ 25 ISO Cross-Polar at 2-6° Tilt dB ≥ 24 ISO Cross-Polar at 7-12° Tilt dB ≥ 25 Specifications follow BASTA guidelines. ELECTRICAL SPECIFICATIONS Y1 Radiation Parameter - Unit Beam Frequency Range MHz 2515-2675 Polarization --- ±45° Gain Over all Tilts dBi 15.6 ± 0.5 Max Gain dBi 16.1
Amphenol
4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5. mating part: at04-08px* receptacle ( x = a,b,c,d keys; * = modifications and colors ) 6. all dimensions are for reference use only. 7 contact size and rear seal wire range: contact ...
00113091002 - Amphenol Air LB
Module 1130 With inserted diodes 1 N 5817RL
SIM2S100A - Amphenol Air LB
SIM splice Polarization A
00175820202 - Amphenol Air LB
Grounding Module 1758 With individual mounting brackets 18 contacts #20
Telaire T6723-8K5 NDIR CO2 Module - amphenol-sensors.com
3 Output Description Alarm Output • 8500ppm ± 1000ppm • Normally low Low Battery Warning • 5.3 VDC ± 5% • Normally high Ventilate Warning • 0.1% CO 2 below alarm level with 0.1% CO 2 hysteresis • Normally high Measurement Accuracy Alarm Setpoint • 0.85% CO 2 in air ± 0.1% CO 2 by volume from 5 to 30°C
Allgemeine Erwähnungen | Amphenol Socapex
zurück Série PS: Elektrische Geräte (Appareils de puissance électriques). Leistungswandler; Stromverteilungseinheiten; Clés USB et Prolongateurs
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED
pjs 08/25/11 pjs 08/25/11 fed 08/25/11 n/a - dcn 38497 08/11 pjs.375 9.53.187 4.75 body & contact.065 1.65 2x "b" 2x .040 1.02 2x .040 1.02.030 0.76.375 9.53 2x "a".312 7.92 vswr: n/a material: body: stainless steel per ams-5640, alloy uns s30300, type 1 contact: beryllium copper per astm b-196, ...
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Product Specification- Data Plus™VoIP/Cable Modem Splitters Model ...
5-15 20 23 20 25 16-40 35 30 35 30 54-400 25 25 25 25 401-750 23 23 23 25 751-1000 20 20 20 25 Return Loss In / RF DATA In / RF DATA 5-15 16/18 16 18/20 18 16-40 17/18 17 18/25 18 54-400 18 18 20 20 401-750 20 20 20 20 751-1000 20 20 20 20 Model Number Data Plus™ VoIP/Cable Modem Splitter Series Filtered
Soraya Ramos - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
00111960502 - Amphenol Air LB
Splice 1119 With inserted resistance 0,5 W / 2000 Ω / ±5%
2015-05-29 Internal Training delivery—How to read minds in the ...
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Ventostat T8002-ACD Series CO Transmitters
250 ppm or 25% of the reading (whichever is greater) over 10 years Temperature Dependence ±0.2% FS per °C (±0.11% per °F) Pressure Dependence 0.13% of reading per mm Hg Response Time < 2 minutes for 90% step change Ventostat dimensions 3.24 in (82.3 mm) 2.88 in (73.1 mm)
CUSTOMER DRAWING M - Amphenol Sine
201800066 25.01.2018 VN 02 036 0026 6 01 Buchsenkontakt Bagatelle change: 04 01.04.2019 MTOLK ISO 2768-mH NPFEI NPFEI 2:1 201800125 31.03.2017 NPFEI 2 C 4 3 1 Copying of this document and giving it to others and the use or communication of the contents thereof, are forbidden with-out express. fenders are liable to the payment of damages. All ...