Search Results for pl202y-120-25 6m
Telaire T6723-8K5 NDIR CO2 Module - amphenol-sensors.com
3 Output Description Alarm Output • 8500ppm ± 1000ppm • Normally low Low Battery Warning • 5.3 VDC ± 5% • Normally high Ventilate Warning • 0.1% CO 2 below alarm level with 0.1% CO 2 hysteresis • Normally high Measurement Accuracy Alarm Setpoint • 0.85% CO 2 in air ± 0.1% CO 2 by volume from 5 to 30°C
Allgemeine Erwähnungen | Amphenol Socapex
zurück Série PS: Elektrische Geräte (Appareils de puissance électriques). Leistungswandler; Stromverteilungseinheiten; Clés USB et Prolongateurs
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED
pjs 08/25/11 pjs 08/25/11 fed 08/25/11 n/a - dcn 38497 08/11 pjs.375 9.53.187 4.75 body & contact.065 1.65 2x "b" 2x .040 1.02 2x .040 1.02.030 0.76.375 9.53 2x "a".312 7.92 vswr: n/a material: body: stainless steel per ams-5640, alloy uns s30300, type 1 contact: beryllium copper per astm b-196, ...
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Product Specification- Data Plus™VoIP/Cable Modem Splitters Model ...
5-15 20 23 20 25 16-40 35 30 35 30 54-400 25 25 25 25 401-750 23 23 23 25 751-1000 20 20 20 25 Return Loss In / RF DATA In / RF DATA 5-15 16/18 16 18/20 18 16-40 17/18 17 18/25 18 54-400 18 18 20 20 401-750 20 20 20 20 751-1000 20 20 20 20 Model Number Data Plus™ VoIP/Cable Modem Splitter Series Filtered
Soraya Ramos - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
00111960502 - Amphenol Air LB
Splice 1119 With inserted resistance 0,5 W / 2000 Ω / ±5%
2015-05-29 Internal Training delivery—How to read minds in the ...
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Ventostat T8002-ACD Series CO Transmitters
250 ppm or 25% of the reading (whichever is greater) over 10 years Temperature Dependence ±0.2% FS per °C (±0.11% per °F) Pressure Dependence 0.13% of reading per mm Hg Response Time < 2 minutes for 90% step change Ventostat dimensions 3.24 in (82.3 mm) 2.88 in (73.1 mm)
CUSTOMER DRAWING M - Amphenol Sine
201800066 25.01.2018 VN 02 036 0026 6 01 Buchsenkontakt Bagatelle change: 04 01.04.2019 MTOLK ISO 2768-mH NPFEI NPFEI 2:1 201800125 31.03.2017 NPFEI 2 C 4 3 1 Copying of this document and giving it to others and the use or communication of the contents thereof, are forbidden with-out express. fenders are liable to the payment of damages. All ...
Thermometrics temperature sensor solutions - amphenol-sensors.com
Global Excellence in Temperature Sensors The Thermometrics temperature product line contributes more than 70 years of technology experience in the
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2°F to 158°F (0°C to 70°C) with reference to 77°F (25°C). 5. 32°F to 158°F (0 to 70°C), by design. 6. Normalized offset/bridge voltage—100 hours, typical value, not tested in production. 7. 1 year, typical value, not tested in production. 8. Consult factory for vacuum applications. Parameter Value Notes General(8)
ABS Coaxial Cable Product Type: T660-FE Black
1700 8.61 28.25 1794 8.85 29.04 1800 8.87 29.10 . Author: Timothy Cooke Created Date: 20181220160323Z ...
B RTS6BS12*3PHECxx A3 - Amphenol Sine
MP24M23F MS24M23F 26-24 0.14-0.25 Gold Flash SP24M2F SS24M2F 26-24 0.14-0.25 Gold Flash MP24M23G5 MS24M23G5 26-24 0.14-0.25 Gold 5µ” SP24M2G5 SS24M2G5 26-24 0.14-0.25 Gold 5µ” MP24M23G10 MS24M23G10 26-24 0.14-0.25 Gold 10µ” SP24M2G10 SS24M2G10 26-24 0.14-0.25 Gold 10µ”
Module For crimped contacts Socket With peripheral sealing 12 contacts ...
Module For crimped contacts Socket With peripheral sealing 12 contacts #20 Supplied without contact Polarization N Serie3 Fluorinated silicone
NovaSensor NPH Series Solid State Low Pressure Sensors
2O (0 to 25 mbar) 0 to 2.5 kPa 0 to 1 psi (0 to 7 bar) 0 to 7 kPa 0 to 5 psi (0 to 0.34 bar) 0 to 30 kPa Maximum Pressure 5x rated pressure (10) Electrical @ 77°F (25°C) Unless Otherwise Stated Input Excitation 1.5 mA 2 mA maximum Insulation Resistance 100 MΩ @ 50 VDC Input Impedance (12) 3200 Ω ±25% Output Impedance 5000 Ω ±20%
CONTACT FORCE~ 40 GRAMS PER CONTACT - ardentconcepts.com
0.25 top side travel rev. date revisions www.ardentconcepts.com weight: dwg. no. rev c title: approved proprietary and confidential.1 x.xx = scale: 1:1 d c b a 8 7 6 5 4 3 2 1 8 76 54 3 2 1 e f f a----finish 3 material tolerances: ardent concepts, inc. is prohibited. metric.05 change no description x.x = unless otherwise specified. projection ...
SIMM0128SNC - amphenol-airlb.fr
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu