Search Results for pl202y-120-25 6m
Compact Combiners PRO-HDAR450-3 - AMPHENOL PROCOM
0.35 A / 115 VAC 0.25 A / 230 VAC: Ordering Designations Contact for system-specific product No. Use the guide below to make the name of the PRO-HDAR450-3 you would like to buy. Remember to buy the Power Adaptor separately if needed. Model Combiner Freq. Band Rx Frequencies
AT06-12SC-OMRDBRN 12 Position Overmolded Plug, Socket, Reduc
Seal Diameter: 1.35mm (.053") - 3.05mm (.120") Operating Temperature: -55°C to +125°C Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @1500 volts AC
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
PCB Piezotronics | Measure vibration, pressure, force, and more
xx ±0.25 angles ± 2 degrees fillets and radii 0.07 - 0.13 outline drawing accelerometer code ide-nt. no. 52681 scale: 12912 sheet . created date:
Model J320C18 | PCB Piezotronics
Petro Wax, one square, 1" x 1" x 0.25" 1: 080A15: Adhesive mtg base, 0.312" hex x 0.125" thk, 5-40 tapped hole, aluminum w/isolation hardcoat finish: 1: ACS-1: Single axis amplitude response calibration from 10 Hz to upper 5% frequency, NIST traceable: 1: Optional Versions (A) Adhesive Mount. Accessories: Supplied: 080A90: Quick Bonding Gel: 1
catalog | Amphenol Global Search | Amphenol
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready TM275LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution.
SMT Connectors - Mezzanine - Our Businesses - Amphenol CS
ADAPT AND ADVANCE TO THE NEXT GENERATION With performance speeds up to 25 Gbps+, Chameleon meets the... DETAILS NeXLev ® 12.5Gb/s High Density BGA Mezzanine Connector
Absolute, Non-Contact Position Sensors Data Sheet G ... - Temposonics
Ø 25,4 Ring magnet OD25,4 Part no. 400 533 Composite: PA-Ferrite Weight ca. 10 g Operating temperature:-40 ... +100ºC Surface pressure max. 40 N/mm2 Ring magnet Null Position Threaded flange M18x1,5 or 3/4"-16 UNF-3A Option : Oil-resistant sensor with fluorelastomer housing-seal Position magnet Rod Ø 10
Absolute, Non-Contact Position Sensors Data Sheet C-Series M1-Sensor ...
Hysteresis: ±25 µm Repeatability: ±25 µm Temperature coefficient: ±0.005 % per °C Update time: 500 Hz (2 ms) Operation conditions Operating temperature: Storage temperature: -40 °C…+75 °C (+105 °C after consulting Temposonics)-40 °C…+85 °C Pressure up to 2500 m altitude Operating pressure: Ø 8 mm rod Pn: 250 bar, Pmax: 325 bar
Model 1502B02FJ15PSIA Pressure Transducer Installation and Operating Manual
DOCUMENT NUMBER: 21354 DOCUMENT REVISION: C ECN: 45605 Component Name Hazardous Substances Lead (Pb) Mercury (Hg) Cadmium (Cd) Chromium VI Compounds
Model 039050-51201 | PCB Piezotronics
Model 039050-51201:Rotary Torque Only Transducer, w/Auto-ID, 200 Nm (148 lbf-ft), 1/2-inch Square Drive, 10-pin PT Receptacle
Application Notes | MTS Sensors - Temposonics
25 - Packaging Machinery 33 - Fluid Power Equipment: Oil-Hydraulic & Pneumatic 34 - Robotics & Automation 36 - Controls Systems: System Integrators Engineering Companies & Automation 39 - Oil & Gas Mobile Hydraulics Toggle Sub Menu. 60 - Agricultural Machines 63 - Mining Machines 66 - Municipal Trucks & Equipment
E-FLIGHT SOLUTIONS - アンフェノールジャパン株式会社
© 2024 Amphenol Ltd. RAPTOR E-FLIGHT SOLUTIONS Visit amphenol.co.uk for more information | 03 CONTENTS Key Features 04 TALON Power Contact 05 Part Numbering 06 ...
73725-11A0BLF | Amphenol Global Search | Amphenol
USB 2.0 - 73725-0110BLF. Amphenol is one of the leading manufacturers of USB 2.0. Contact us today for more details of USB 2.0, part number 73725-0110BLF.
TYPE B - amphenolsinecom
MP24M23F MS24M23F 26-24 0.14-0.25 Gold Flash SP24M2F SS24M2F 26-24 0.14-0.25 Gold Flash MP24M23G5 MS24M23G5 26-24 0.14-0.25 Gold 5µ” SP24M2G5 SS24M2G5 26-24 0.14-0.25 Gold 5µ” MP24M23G10 MS24M23G10 26-24 0.14-0.25 Gold 10µ” SP24M2G10 SS24M2G10 26-24 0.14-0.25 Gold 10µ”
Defense | Markets - Amphenol
Voltarius is a high-power interconnect system optimized for high-voltage applications. This high-power connector series is designed to provide performance up to 1000VDC and 450A and features proven RADSOK® technology.
NUMBER GS-12-577 PRODUCT SPECIFICATION 1 of 17 B MezzoStak™ 0.5 BTB ...
The contact normal force shall not be less than 25 grams (500gms per 20 position connector row) when tested in accordance with BUS-03-404 Section 3.2 (probe method). Refer to Figure 2.0. The following process shall be used: 7.4.1 Solder the connectors to LLCR boards. 7.4.2 Placed PCB assemblies vertically onto Instron cell.
TNC Straight Plug to TNC Straight Plug RG-142 0.25 M
TNC Straight Plug to TNC Straight Plug RG-142 0.25 M (9.84 Inches) Downloads. 095-850-275-XXX PDF Customer Drawing (Size: 249 kb) TNC Plug-to-Plug Cable Assemblies Datasheet (Size: 432 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type:
n02 252 4124c | Amphenol Global Search | Amphenol
Suitable for surface temperature measurement. Sensing element electrically isolated from tag. Two standard resistance values: 10 kW & 20 kW nominal at 77°F (25°C) Eyelets to fit M3, M4 & M5 screw sizes. Range of wire lengths 1.97 in to 78.74 in (50 mm to 2000 mm) (dimension WL in diagram on page 2) Typical applications include ...