Search Results for pl202y-120-25 6m
Thermometrics ZTP-148SRC1 Thermopile IR Sensor
Internal Resistance 60 85 110 kΩ @25°C Resistance T.C. 0.12 %/°C Responsivity 54 V/W 500K, 1Hz, Responsivity T.C. -0.07 %/°C Noise Voltage 37 nW/Hz1/2 R.M.S, 25°C NEP 0.69 nW/Hz1/2 Detectivity 1.02 cmHz1/2/W Time Constant 32 ms NTC Thermistor for Temperature Compensation Parameter Limits Unit Condition Min Typ Max Resistance 100 kΩ Tol ...
PRO-HDAR150-4
0.35 A / 115 VAC 0.25 A / 230 VAC: Ordering Designations Contact for system-specific product No. Use the guide below to make the name of the PRO-HDAR150-4 you would like to buy. Remember to buy the Power Adaptor separately if needed. Model Combiner Freq. Band
Model 1403-15A/084A100 PCB L&T fatigue rated load cell low profile, 5 ...
PCB Load & Torque, Inc. Toll-Free in USA 866-684-7107 716-684-0001 www.pcbloadtorque.com GENERAL PURPOSE LOW PROFILE LOAD CELL OPERATION MAN UAL
www.connectpositronic.com
www.connectpositronic.com
Amphenol-BSI Overview - Wilcoxon Sensing Technologies
6 ABSI Manufacturing Services Comp Light Placement Pick & Place Continuous Flow Line SMT 2D & 3D SPI Reflow & selective Solder Post AOI & Rework S1 Fixtureless Test,
Power Splitter - Amphenol Antenna Solutions
Dimensions without Connectors 213 x 25 x 25 mm 213 x 25 x 25 mm 213 x 25 x 25 mm Connector 4.3-10 Female 4.3-10 Female 4.3-10 Female Environmental Characteristics Operating Temperature -30° C to +65° C -30° C to +65° C -30° C to +65° C Operating Humidity Up to 100% Up to 100% Up to 100% Operating Air Pressure 70-106 kPa 70-106 kPa 70-106 kPa
atm06-3s | Amphenol Global Search | Amphenol
b atm06-2s-xxx a3 11 d.parks 18/jun/13 none plug, 2 socket, atm series 27.7 16.2 12 standard molded color is grey. additional colors shown in part number chart are available via special order. requires contact retention wedge awm-2s grey black blue brown green red white yellow atm06-2s atm06-2s-blk atm06-2s-blu atm06-2s-brn atm06-2s-grn atm06 ...
NTC Thermistors Type RL30 - amphenol-sensors.com
Type Number Ro@25°C Material Beta B d t Ω Systems 25/85 in mm (mW/K) (sec.) RL3005-1100-120-K 2K D12.0 4356 .140 3.56 7.0 35 RL3006-1377-120-K 2.5K D12.0 4356 .150 3.81 7.5 45 RL3008-1652-120-K 3K D12.0 4356 .170 4.32 8.0 50 RL3004-2214-122-K 4K D12.2 4365 .130 3.30 7.0 35 ...
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Time Constant 25 ms Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 97 100 103 kW Tol. :3%, @25°C Beta - Value 3920 3960 4000 K Tol. :1%, Defined at 25°C/50°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C
NTC Thermistors Type RL20 - amphenol-sensors.com
Type Number Ro@25°C Material Beta B δ τ Ω Systems 25/85 ... RL2008-4131-120-K 7.5K D12.0 4356 .170 4.32 6.5 30 RL2004-4429-122-K 8K D12.2 4365 .130 3.30 6.5 20 RL2012-5506-120-K 10K D12.0 4356 .210 5.33 7.2 50 RL2005-5536-122-K 10K D12.2 4365 .140 3.56 6.5 20 ...
NTC Type SA - amphenol-sensors.com
• Standard ±1°C accuracy from 0°C to 120°C • High sensitivity to changes in temperature • Suitable for temperature measurement, control and compensation ... RL3005-574.0-103-SA 1000 0.32 8.13 0.14 3.56 0.25 6.35 24 3.5 30 RL2005-1148-103-SA 2000 0.22 5.59 0.14 3.56 0.15 3.81 24 2.5 20
Tower Mounted Amplifi er - amphenol-antennas.com
Output IP3 (typical) 25 dBm 25 dBm Power Supply and Alarm Current Window Alarm Mode AISG Mode DC 9 to 15 V 24 V DC nominal (8 to 31 V) Power < 165 mA @ 12 V < 4 W Alarm 320 mA, factory confi gurable max 3GPP/AISG v2.0 or AISG v1.1 Environmental Characteristics Operating Temperature Range -40° to +65° C (-40° to +149° F)
WIRE TO NOARD 2.0 MM PITCH CONNECTOR - Amphenol CS
temperature of 25℃, 2.5A per pin minimum. MECHANICAL • Mating force Per Pin 0.60 Kgf Max. EIA 364-13 Measure force necessary to mate connector assemblies at maximum rate of 25 mm per minute. • Per Pin 0.10 Kgf Min. EIA 364-13 Un-mating force Measure force necessary to un-mate connector assemblies at maximum rate of 25 mm per minute.
Product Brief Temposonics
Document Part Number: 551507 Revision A (EN) 01/2014. temposonics.com. UNITED STATES. Temposonics, LLC Phone: +1 919 677-0100 E-Mail: info.us@temposonics.com
PCIe Gen 5 CEM Connector & Add-In Card PCB Design Optimizations
Jan 25, 2019 DesignCon 2019 will offer more than 100 technical sessions, panel discussions, and tutorials spanning 15 tracks over the 3-day conference program. If you have purchased an All Access or 2-Day pass, you will be able to attend these sessions.
PRODUCT DATA DRAWING REV DESCRIPTION D DCN55212 9/24
p6b 8.041" [204.230] 7.957" [202.120] - date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric
rt0w01210pnh-k | Amphenol Global Search | Amphenol
Search Results for rt0w01210pnh-k三维数模 G:SharedAmphenol Customer DatasheetsRT Kit Datasheetsc- RT001412PNH-K-01 B RT001412PNH-K 01 11 MRF 10SEP13 NONE C-ecomate® RM/RSSM/Aquarius™ - Contact Size 16 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts ...
Freezer and Fridge Solutions - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
NTC Thermistors Type RL20 - amphenol-sensors.com
Type Number Ro@25°C Material Beta B δ τ Ω Systems 25/85 ... RL2008-4131-120-K 7.5K D12.0 4356 .170 4.32 6.5 30 RL2004-4429-122-K 8K D12.2 4365 .130 3.30 6.5 20 RL2012-5506-120-K 10K D12.0 4356 .210 5.33 7.2 50 RL2005-5536-122-K 10K D12.2 4365 .140 3.56 6.5 20 ...
CBRS C-BAND READY - Amphenol Antenna Solutions
- LB 1.26:1; MB 1.25:1. Future-Proof . with full CBRS/C-BAND 3300-4200 MHz spectrum. GEN4 design offers . improved inter-band isolation . through filtering of the subarray/elements with LB at 28 dB and MB at 31 dB. Strengthened solder connections offer . improved IMD . with LB at -158 dBc and MB at -165 dBc.