Search Results for pl202y-120-25 6m
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Customer Drawing - amphenol-gec.com
"25"=25mm2 键位及颜色 Key & Color "X",橙色 Orange "Y",黑色 Black "V",绿色 Green "W",红色 Red "50"=50mm2 高压互锁 HVIL 0 ,不带互锁 No HVIL 1 ,带互锁 With HVIL 尾部接线方向可正反转向90° Orientation of wire can Rotate 90 Degrees "35"=35mm2 按键颜色见“订购信息”
Connector Solutions M40 Series - Amphenol Sine
MC3CG-S7 Cord grip 23.5-25.5mm 7 MC1CJN0600 MC1LKN0600 MC1NJN0600 MC1JJN0600 MC3CG-S5 MC4FSR-C18.5 *Must be potted to achieve IP67 ratings. MC3CG-S4 MC3CG-S6 MC3CG-S7 Cord Grips BULK CABLE starts on page 23 See page 20 for connector configurations FlexGrip™ Backshell System more about FlexGrip™ on page 282 254
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Model 640A10 Industrial vibration sensor, 4 to 20 mA output, 0 to ... - PCB
8.00 1.25 g rms 2.50 g rms 12.0 2.50 g rms 5.00 g rms 15.75 3.67 g rms 7.34 g rms 20 5.00 g rms 10.0 g rms RV Option The RV (raw vibration) option includes a 100 mV/g ±20% additional output. The accelerometer frequency range is 1 Hz-10 kHz, maximum amplitude of 15 g pk. This vibration signal can be used by data collectors or analyzers
DIN-Stecker DIN-Connector - amphenol-po.de
Knickschutz für Faser, 25 mm lang Boots for fiber, 25 mm long KBKN-3525-09XX Die beiden letzten Stellen der Artikelnummer bitte mit dem Code für die gewünschte Farbe ergänzen. Please replace XX with the code of desired colour. XX = Schwarz Black Blau Blue = 10 = 50 Rot Red Grau Grey = 20 = 60 Gelb Yellow Orange Orange = 30 = 70 Grün Green
SIM2B25F121CS - Amphenol Air LB
120 Hz: Static load: 10 daN: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 175 °C: Salt Spray: 500 h: Fluid resistance - Withstanding under sprinkling: Fuel, Hydraulic fluids, Cleaning products, De-icing fluids, Cooling fluids: Fire; Smoke compliance: ABD 0031, EN 2591-317, NFF 16-101, NFF 16-102: Metallization ...
PowerLok 10mm2代单芯弯头组装式连接器安装说明 The Assembly Manual for
① 屏蔽壳组件Shield shell assembly ×1 ② 一套绝缘套 A set of Insulation sleeve ×1 ③ 螺旋弹簧Coil spring ×1 ④ 外铜环Outer Copper ring ×1 ⑤ 内铜环Inside Copper ring ×1 ⑥ 外壳Shell ×1 ⑦ 密封圈Sealing ×1 ⑧ 尾盖End cap ×1 ① ② ③ ④ ⑤ ⑥ ⑦ ⑧ 第一部分:包装清单 Part 1: Package contents 2代10mm单芯弯头组装式连接器 ...
Type YQ Series - amphenol-sensors.com
±25% Ambient Temperature Range at maximum voltage 0° to +60°C at zero voltage -25° to +125°C Lead Wire Material Tin-coated copper Body coating Green Silicone resin ... YQD120N0120 120 0.035 0.08 0.3 6.5 0.26 5 0.2 265Vrms Tb=100°C YQD100N0150 150 0.038 0.08 0.3 6.5 0.26 5 0.2
2M804 Push-Pull Micro-Miniature Connectors - Amphenol Aerospace
25-35: 1.550: 39.37: 1.890: 48.01: 18%: 1.625: 41.28: 2.323: 59.00: 30%: Note: Weights shown include contacts and represent a mated pair of plug and jam nut receptacle. Weights are in grams. Assembly Instructions. Wire Stripping. Strip wire to required length. When using hot wire stripping, do not wipe melted insulation material on wire strands ...
ICP MICROPHONE SYSTEM Revision: F - pcb.com
Size (Diameter x Height)(without grid) 0.25 x 2.02 in 6.35 mm x 51.3 mm Weight 0.27 oz 7.8 gm [2] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
Calibrator Technical Reference - PCB
Static Pressure Range 65 kPa to 108 kPa, SPL variation will be < ± 0.25 dB Temperature Range SPL variation < ± 0.3 dB and frequency variation < ± 2 Hz over the range -10 ºC to 50 ºC. CAL250 Manual Technical Specifications A-3 Humidity Range
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Amphenol at the 2023 ECOC Exhibition: Catch a Glimpse of Cutting-Edge ...
Amphenol team members are also proud to be present at the OIF booth, booth number 304, which is celebrating 25 years of driving industry-wide progress. OIF stands as a dynamic ecosystem of leading network operators, system vendors, component vendors, and test equipment vendors, all collaborating to develop interoperable solutions that shape the ...
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
Band Reject Filters BRF 70/6-150 - AMPHENOL PROCOM
The BRF 70/6-150 is a 6-resonator notch-filter using full-length ¼ λ cavities. This filter rejects a narrow band of frequencies and passes all others.
AT, ATV, AHD, ARB, ARC, DuraMate™ and PanelMate™ Series - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
BA6312-2 - Amphenol Antenna Solutions
Element Housing Length m (ft) 1.25 (4.1) Mounting Pipe Diameter m (in) 0.03 (1) Support Pipe Length m (ft) 0.88 (2.9) Net Weight - Antenna Only kg (lbs) 0.9 (2) Mounting Type --- Fixed Flexible Extensions --- None Max Wind Loading Area m2 (ft2) 0.03 (0.32) Rated Wind Speed km/h (mph) 200 (125)
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com