Search Results for pl202y-120-25 6m
ecomm.gemeco.com
{"uri":"https://ecomm.gemeco.com/api/v2/products/497bfa25-7c6e-423e-84e2-ac3700dccfd7","id":"497bfa25-7c6e-423e-84e2-ac3700dccfd7","productNumber":"RLS-403 ...
KayeTag or NFC X3100 Series Datalogger Software
PART 8 - Recover AAR ..... 24-25 PART 9 - Calibration Certificate ..... 26. â kaye.log@amphenol-sensors.com KayeTag NFC X3100 Series Temperature Datalogger Software | 3 Welcome Dear Customer, Thank you for purchasing KayeTag solution and congratulations on your choice. ...
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
95077 m3933/25-xx cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 2
00111510103 - Amphenol Air LB
Module 1100 21 contacts #22 Marking AALBF + NSA standard P/N
Tower Mounted Amplifi er - amphenol-antennas.com
Output IP3 > 25 dBm > 25 dBm Power Supply and Alarm - AISG Mode DC Supply Voltage 24 V DC nominal (9-31 V DC) Power Consumption < 4 W Control Protocol 3GPP/AISG v2.0 Environmental Characteristics Operating Temperature Range -40° to +65° C (-40° to +149° F) Operation ETS 300 019-1-4 Class 4.1E Storage ETS 300 019-1-1 Class 1.2 Ingress ...
Thermometrics temperature sensor solutions - amphenol-sensors.com
Global Excellence in Temperature Sensors The Thermometrics temperature product line contributes more than 70 years of technology experience in the
NTC Type NDK - amphenol-sensors.com
25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDK102C2R1 NDK102C2R2 NDK102C2R3 NDK102C2R5 NDK102C2R10 2000 2 3540 ± 1% 257 (125) NDK202CR1 NDK202C2R2 NDK202C2R3 NDK202C2R5 NDK202C2R10
Plug Clicker nut 2 Modules Composite Shielded Bright nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Plug Clicker nut 4 Modules Metallic Standard Olive drab cadmium ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Webinar On Demand - KAYE
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
SIMMG0118VSN - Amphenol Air LB
Mechanical; Shell material: Thermoplastic: Shell plating: Olive drab cadmium: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention ...
Careers - kayeinstruments.com
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
00113090902 - Amphenol Air LB
Module 1130 With inserted diodes 1 N 6156
TECHNICAL FEATURES - rfstechnologies.com
m (ft) 1 / 1.2 (3.25 / 4) PRODUCT DATASHEET HB158-U12S24-420LI HYBRIFLEX® Hybrid Feeder Cabling Solution 12x24, 1-5/8”, 12 pairs 6AWG, Low-Inductance Coaxial Power Wire, 24 pairs Single-Mode Fiber, DLC Connectors, 420 ft HB158-U12S24-420LI REV : G REV DATE : 20 May 2022 www.rfstechnologies.com
Module With angled PCB contacts (SIM 2 and 4 modules) Socket With ...
Module With angled PCD contacts (SIM 2 and 4 modules) Socket With peripheral sealing Contacts #23 Tin-plated with Lead Polarization N
MEGGITT (MARYLAND), INC. TERMS AND CONDITIONS OF SALE
products returned, such charge to be 25% of the sales price. seller will not accept returns for non-standard products (nsqs). 403048 rev b january 02, 2012 3 (d) notwithstanding anything else herein, seller shall not be liable under this agreement or otherwise in connection with any product, under any legal or equitable theory, whether in ...
MINITEK TM Header SMT HORIZONTAL JM COMPAGNON 11 Jan 2011 - Amphenol CS
b. Test rate : 25.4mm / min c. The test samples are fastened to the base plate of the stand and applicable force gauge. d. The fastening device has to ensure axial self alignment with receptacle sample. 7.4 Durability Contact resistance after 100 cycles of mating/unmating operation as per test §7.3 shall not exceed 20mΩ
35068024539SCC - Amphenol Air LB
NFC 93422 relay sockets - SCR 25 type; Modularity. Quick connection junction modules. 1750 modules. 1750 modules with stud; 1100 modules. 1100 modules with stud; 1100 modules with component carrier junction block; 1200 - ABS1569 modules; Rectangular connectors. SIM - EN4165 monomodule connectors.
APXVHHRRTM20AB 43-C-I20 - Amphenol Antenna Solutions
ISO Co-Polar at 7-12° Tilt dB ≥ 25 ISO Cross-Polar at 2-6° Tilt dB ≥ 24 ISO Cross-Polar at 7-12° Tilt dB ≥ 25 Specifications follow BASTA guidelines. ELECTRICAL SPECIFICATIONS Y1 Radiation Parameter - Unit Beam Frequency Range MHz 2515-2675 Polarization --- ±45° Gain Over all Tilts dBi 15.6 ± 0.5 Max Gain dBi 16.1
SMALL CELL PIPE FLANGE MTG - Amphenol Antenna Solutions
1 place: 0.25 2 place: 0.15 interpret dim and tol per asme y14.5-2009 bworley small cell pipe flange mtg b cwt-mks-top e 10/8/2015 jsierzenga title block in accordance with asme y14.1m-2012 42.48 1 of 1 designed using third angle projection www.amphenol-antennas.com 1300 capital drive rockford, il 61109 (815) 399-0001 amphenol antenna solutions