Search Results for pl202y-120-25 6m
Temposonics und Hall-Effekt
I n t e g r a t i o n P A R T N E R INHALT UNTERNEHMEN 5 MESSTECHNOLOGIEN 6 M12 STECKERSYSTEM 7 SERIENÜBERSICHT 9 MH-SERIE MH – Standard (In-Zylinder & Externe Montage) 12 MH-SERIE FMH – Einfache Wartung 13 MH-SERIE MHRM – Für Bahnanwendungen 14 MH-SERIE MH SAFETY – SIL 2 16 MH-SERIE MT – Redundant 17 MH-SERIE MS – Für kleine Zylinder 18 MH-SERIE MXR – Externe Montage 19
AT16-15SA-K003 15 Position, Plug, Socket, Keyed A, End Cap,
AT16-15SA-K003 15 Position, Plug, Socket, Keyed A, End Cap, Reduced Diameter Seal, Black. Comparable to PN# DT16-15SA-K003
Amphenol
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a2 mp16m12e09xx eco-mate,pin contact, machine,size 16 a1 - released drawing sep-29-2015 ben materials list size process specifications:
C:Users ianyDesktopC-RT061609SxHECx REV B4-Model - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
SIZE TYPE B C- - amphenol-sine.com
3.3 insulation resistance: 1000 megohm min @ 25 ℃. 3.4 moisture resistance: ip67&ip69k ( mated condition ). 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-23p* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: 7. receptacle is supplied with dust cap. ahdp04-24 ...
Amphenol Solar Interconnect Solutions
25-26 23-24 9-10 11-12 27-28 29-30 31-32 17-18 1500 Tool 3 RadCrimp™ Solar Splice 20A/12AWG, 30A/10AWG 1500 IP68 IP2X II-40°C to +85°C 34-35 / / / ... Upper Liming Temperature +120°C Ingress Protecon Rang IP68, mated (1 m, 1 h) &IP2X touch-proof, unmated Type of Terminaon Crimp Flame Class UL 94 V-0
Model EX640B02 | PCB Piezotronics
Model EX640B02:Intrinsically safe vibration sensor, 4 to 20 mA output, 0 to 2 in/sec pk, 3 to 1k Hz, top exit, 2-pin conn.
Model 645B10 4-20 mA Output Accelerometer Installation and ... - PCB
8.00 1.25 g rms 2.50 g rms 12.0 2.50 g rms 5.00 g rms 15.75 3.67 g rms 7.34 g rms 20 5.00 g rms 10.0 g rms . PAGE 7 RV Option The RV (raw vibration) option includes a 100mV/g ±20% additional output. The accelerometer frequency range is 1 Hz-1 kHz, maximum amplitude of 15 g-pk. Data collectors or analyzers can use this vibration signal for ...
FAKRA Generation 4.0 Solutions Guide - Chinese - Amphenol RF
耐用性(插拔周次数) 最小 25 次 接合力 最大 45 n 分离力 最大 75 n 电缆固定力 最小 90 n 编码 14 个机械和颜色代码 界面 uscar-18, din 环境 温度范围 -40~+105°c 热冲击 uscar-2 振动 uscar-2 冲击 uscar-2 材料 塑胶壳 聚对苯二甲酸丁二醇酯 夹子 聚对苯二甲酸丁二醇酯
Temposonics
3 Temposonics® RD4 Powerlink V2 Datenblatt TECHNISCHE DATEN 1/ Die Anzahl der Magnete ist von der Messlänge abhängig 2/ Mit Positionsmagnet # 251 416-2 3/ Bei Flangetyp »S« kann die Linearitätsabweichung in den ersten 30 mm der Messlänge größer sein 4/ Sensorstab und Verbindungskabel sind in einem metallischen Gehäuse (z.B. im Zylinder) zu integrieren
Model M080A180 | PCB Piezotronics
Model M080A180:Titanium Triaxial Mounting Block, 1" cube, (3) M6x0.75 x .25 deep threaded holes. (2) M5 mtg screws
%$7 3; 30;; - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Body-Worn Antennas BA 450/GPS - AMPHENOL PROCOM
Model Product No. BA 450/GPS/380-430: 140000608: Add to quote: BA 450/GPS/425-475: 140000613: Add to quote: BA 450/GPS/440-490: 140000607: Add to quote
AX Series XLR Cable Connectors - Amphenol Sine
UL94V-0 PA66, 30% Glass Filled. Cable clamp . Noryl N190. Boot / Backshell. Finish. UL94V-0 Noryl N190 / Santoprene. Black, other colours available - see page 80
Model 356A06/NC | PCB Piezotronics
Model 356A06/NC:Low Outgassing, Triaxial, lightweight (1.0 gm) miniature, adhesive mount, ceramic shear ICP® accel., 5 mV/g, 0.25" cube, mini 8-3
Amphenol Solar Interconnect Solutions
25-26 23-24 9-10 11-12 27-28 29-30 31-32 17-18 1500 Tool 3 RadCrimp™ Solar Splice 20A/12AWG, 30A/10AWG 1500 IP68 IP2X II-40°C to +85°C 34-35 / / / ... Upper Liming Temperature +120°C Ingress Protecon Rang IP68, mated (1 m, 1 h) &IP2X touch-proof, unmated Type of Terminaon Crimp Flame Class UL 94 V-0
NMEA/Smart Transducers - gemeco.com
Are you looking for a reliable and accurate way to measure your boat's speed, depth, and temperature? Look no further than the Airmar Technology NMEA/Smart Transducer. This innovative device is designed to provide precise and reliable measurements, even in challenging conditions. With its advanced NMEA 2000 connectivity, you can easily integrate it with your existing onboard systems, such as ...
Introduction to Piezoelectric Force Sensors | PCB Piezotronics
A charge mode piezoelectric force sensor, when stressed, generates a high electrostatic charge from the crystals. This high impedance charge must be routed through a special "low noise" cable to an impedance converting amplifier such as a laboratory charge amplifier or source follower for recording purposes.
B B2 - Amphenol Sine
notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. end cap:thermoplastic,ul94 v-0. coupling nut:al alloy,nickel plated. wave washer:stainless steel. o-ring:nbr/silicone rubber. wire seal:silicone rubber. plastic bushing:thermoplastic,ul94 v-0. 2. specifications: 2.1 rated currend : 13a (max).
R SeriesRD4 Temposonics
Strokelength 25…5000mm Compactsensorfor hydrauliccylinders andmachinemanufacturing • Direct output for position and velocity •Analog / SSI / CANbus / Profibus-DP / EtherCAT / Ethernet/IP™ / • Powerlink / Profinet • Multi-position measurement: max. 20 positions with 1 sensor