Search Results for pl239 female connector
Temposonics
4 pin M12 to DT04 connector Part no. 254 600 Material: PA ferrite coated Weight: ca. 13 g Operating temperature: -40…+100 °C Surface pressure: 20 N/mm2 M12 connector: Brass/Nickel DT connector: DTM06 3 pin Material: PVC Jacket Cable length: 275 mm Cable Ø: 5 mm Operating temperature: −40…+105 °C M12 connector: Brass/Nickel DT connector ...
M28876 APC Termini | Fiber Optic Termini - Amphenol Fiber Systems ...
Amphenol Fiber Systems International design of the M29A1350 and M29B1350 APC fiber optic termini are based on qualified M29504 /14 and /15 termini.
Amphenol Ionix
Ionix Systems is a specialist designer and manufacturer of wiring harness and woven systems, providing interconnection solutions for aerospace, defence, power generation and other high-performance engineering sectors.
Amphenol CO-142BNCX200-002 BNC Male to BNC Male (RG142) 50 Ohm Coaxial ...
Buy 2ft Amphenol CO-142BNCX200-002 Cables Factory-Direct: RG142 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG142 coax cable with pre-terminated BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 8 GHz is guaranteed with our dual-layer 96% silver-coated copper braid shielded MIL-C-17 type RG142B/U coax.
SMA PCB Through Hole Straight Jack 50 Ohm | 132401 - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm. Downloads. 132401 PDF Customer Drawing (Size: 47 kb) 132401 STP 3D Model (Size: 380 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
HD-BNC Straight Crimp Plug Belden 1855A 75 Ohm IP67
RF Connector HD-BNC Straight Crimp Plug Belden 1855A 75 Ohm IP67. Downloads. 034-1100 PDF Customer Drawing (Size: 172 kb) ... 4.3-10 Female Cap with Chain 431-10000. MHF I LK Right Angle Plug to RP-SMA Straight Jack Bulkhead Rear Mount IP67 1.13 mm 50 Ohm 50 mm 095-902-587-050.
D37P33E6GV00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 37 way Pin Right Angle, Solder US standard, 500 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6mm PCB thickness. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant with Exemption 6(c)
L-1102-8.fm - Amphenol Aerospace
designed into a Connector Shell MIL-DTL-38999 connectors allow users to mix a variety of differ-ent power, signal, shielded, fiber optic and high speed contact styles within a common insert. The insert arrangement below is an arrangement for Tri-Start MIL-DTL-38999 Series III connectors . It shows the variety of con-
6.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP R/A Female to SMA Bulkhead Female 6" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FRSMP-047-FBSMA-060 DRAWN 2022-10-18 11:43:07. Created Date:
Part Search Results
PCIM. 70mm (female) Plug-in power interface for CompactPCI and other platforms ; Three level sequential mating
Amphenol PCD Shenzhen
signal connector. terminal block. dsub emi shielded housing. power connector. reset search. hvbi905r10afcdgrfg50l0000 part number: hvbi905r10afcdgrfg50l0000. ... right angle plug, 10mm female crimp contact, with hvil,120° green, shielded, 50mm2 cable related items ...
ASRN2A11P - Amphenol Air LB
Receptacle ASR panel mounting Metallized 10 pin contacts size 22 (A1) Polarizing 1
LD25P24A4GV00LF | D-Subminiature | Amphenol
D-Subminiature Economy Range, Input Output Connectors, Signal 25 way Pin Straight, Solder, 50 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6 mm PCB thickness
12.0 ± 0 - svmicrowave.com
1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPM Female QB to SMPM Size 12 Socket 12" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FQSMPM-085-S12DSMPM-120 DRAWN 2022-10-18 11:41:11
Short flanged Receptacle monomodule With nut plate Polarization A
Short flanged Receptacle monomodule With nut plate Polarization A
7042385-CM2 - amphenolprocom.com
7042385-CM2 - amphenolprocom.com
E-FLIGHT SOLUTIONS - Amphenol PCD
HIGH VOLTAGE CONNECTORS FOR E-FLIGHT APPLICATIONS. RAPTOR is Amphenol LTD’s new range of connectors engineered for high voltage and high current systems in E-Flight, E-VTOL and hybrid applications. RAPTOR is designed to provide partial discharge free performance at an
Minitek® Pwr 5.7 | FCI Basics | Wire To Board Connectors - Amphenol CS
FCI Basics Minitek® Pwr 5.7 is a flexible and comprehensive solution for power application with a high current rating up to 23A per contact and wire gauge range from 16AWG-12AWG for wire-to-board application.