Search Results for pl259 connector
PL 700SM N SERIES Plastic Shell Auto Connectors 27 pole capacity ...
Connectors . 27 pole capacity circular shell connectors. PL-700SM-N FEATURES. Compact and configurable, the Pulse-Lok® 700SM-N Series connectors are Amphenol Alden’s most versatile offering in a package diameter less than three quarters of an inch. From our highest density 27 pole, to our popular power and signal 2+2 option, the
KS3PC-AU 3.5mm Phone Plug, Stereo, Gold Plated Contacts, Bl - Amphenol Sine
Positions: 3 Finish: Black Chrome Contact Plating: Gold IP Rating: IP40 Current Carrying Capacity: >0.5mA (Depends on Mating Connector and Cable) Termination: Solder Max Wire Gauge: 18AWG -1mm² Flammability Rating: UL94V-0 or UL94-HB Environmental: Complies with EU RoHS 2 Directive 2011/65/EU Typical Contact Resistance: 20mΩ (Depends on mating connector) Insulation Resistance: >200MΩ ...
NETBridge™ Automotive Ethernet Connector System - Amphenol CS
NETBridge™ Automotive Ethernet Connector System transmits data at speeds up to 100Mb/s and 1Gb/s over twisted-pair cables for automotive applications. It complies with USCAR-2, VDAAK LV214, and ISO 8092-2 standards.
Circular Connectors | Products | Amphenol
This connector is a cost competitive option with an intuitive and innovative design. The series is available in panel mount or in-line cable. It is compact, customizable, and its unique magnetic safety latch feature is ideal for medical applications.
BNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm
RF Connector BNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm. Downloads. 112563 STP 3D Model (Size: 619 kb ) 112563 PDF Customer Drawing (Size: 251 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121A6-NT3G-9913-50: Body Finish:
T-Line Push-Pull Connectors - Amphenol Aerospace | Products
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements. Trim, rugged shell will accommodate standard M85049/38 ...
Push-Pull Rhino - Amphenol Ltd
Connector type. CONNECTOR TYPE; Circular Connectors. SERIES; 62GB. 62GB MIL-DTL-26482 Miniature Bayonet Lock Connectors; 602GB. 602GB High Temperature Miniature Bayonet Lock Connectors; 608. 608 Series Ruggedised Nickel Aluminium Bronze Connectors; 162GB. 162GB Front-Release, Crimp Miniature Bayonet Lock Interconnect; D38999. D38999 MIL-DTL ...
High Power Connector Series - Amphenol PCD
Rhino 38999 connectors are being utilised across a wide range of critical power applications. High Power Connector Series Amphenol is the foremost manufacturer of both connectors and interconnect systems specifically for applications within military, aerospace and industrial markets. As such, Amphenol has recognised a distinct trend towards
amphe-power-radsok-technology-catalog-amphenol-industrial
Amphe-Power Connectors with RADSOK Technology SL-391-4 ® ® † Socket cylinder within female contact has several equally spaced longitudinal beams twisted into a hyperbolic shape. † As male pin is inserted, axial members in the female half deflect, imparting high current flow across the connection with minimal voltage loss.
MIL-DTL-26482 Series II Connectors - Amphenol Aerospace
Wired, mated connectors with the specified accessory attached will meet the altitude immersion test specified in MIL-DTL-26482. Durability: Minimum of 500 mating cycles. Shock and Vibration Requirements: When tested as follows, the connector shall sustain no physical damage, or electrical discontinuity exceeding one microsecond. Shock:
High Temperature Series Five Connectors - Amphenol Aerospace
This high-temperature technology is available for other connector series too, such as MIL-DTL-38999 Series III. As today's advanced propulsion systems achieve higher-and-higher speeds, the demand for connectors that can sustain high-heat environments has never been greater. High Temperature Series Five is the ultimate solution for high-heat ...
Mezzanine Connectors | High Speed Board-to-Board Mezzanine Products ...
Amphenol ICC's backplane connectors support high speed application with speeds up to 112Gb/s. Our board-to-board backplane connectors are available in right angle, orthogonal and coplanar configurations.
330291 | aldenproducts.com - Amphenol Alden
Configure a Mating Connector. Displaying 1 - 2 of 2 Housing Material. Housing Style. Circuit Count. Contact Plating. Contact Size. Contact Termination. Contact Type. Coupler Color. Housing Color. Mating Key. Maximum Wire Gauge. Maximum Cable Diameter. Adapter Color. Part # ...
2.54mm Connectors | Wire-to-Board | Board-to-Board - Amphenol CS
With options for polarization, strain relief covers, and precise cover-to-base alignment, these connectors are designed for ease of use and durability. Whether in communications, data, consumer electronics, or industrial applications, the 2.54mm pitch connectors deliver robust and reliable interconnect solutions.
Circular Medical Cable Connector | Pulse-Lok Connector 342519
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 342519
PL-700SM-B SERIES - Amphenol Alden
Connectors . 27 pole capacity circular shell connectors. PL-700SM-B FEATURES. The Pulse-Lok® 700SM-B Series connector is Amphenol Alden’s most robust offering in a sub .700” diameter package. The metal housings are perfect in protecting against a harsh and EMI/RFI environments. Material. Connector Housing: Nickel Plated Brass. Molded Core ...
PL 500SM N SERIES Plastic Shell Auto Connectors 14 pole - Amphenol Alden
Connectors . 14 pole capacity miniature circular connector. PL-500SM-N FEATURES. Overview (intuitive, compact, configurable) Order as a full cable assembly (Consult Factory) Pulse-Lok ® auto-latch / mating confirmation Miniature 0.520” diameter circular shell Up to 14 contact positions Multiple standard and proprietary keying options available
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol®. 97 Series Connectors are UL recognized and CSA recognized.
Rectangular Connectors with Fiber Optic Termini
The termini are determined by the insert and shell style of the connector. LRM interconnects can have hybrid arrangements of fiber optics with Brush contacts, as well as other contact types. Technical Information Documents Request Quote. Connector Information
300262 | aldenproducts.com - Amphenol Alden
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000