Search Results for pl259 connector
Amphenol AC Threaded Series Industrial Cylindrical Connectors
Additional MIL-5015 Connector Products ..... 40, 41 Sales Office Listing..... back cover For additional information on AC Series Connectors, or for special application requirements, contact your local sales office or - Amphenol Corporation Amphenol Industrial Operations 40 – 60 Delaware Avenue Sidney, New York 13838-1395 Telephone: 607-563 ...
FAHRZEUGSTECKVERBINDER CONNECTORS FOR VEHICLES
Flat connector housings for QKK/MCP-terminals (female) Kennzeichnung/Marking Kennzeichnung VW/ Marking VW Kennzeich-nung FEP/ Marking FEP Best.-Nr. Order no. Ausführung Description Best.-Nr. Order no. Polzahl Cod. 1-reihig, 1,5 mm 8K0 973 702 42501000 2 I 42511000 8K0 973 702 A 42501100 2 II 42511100
341219 | aldenproducts.com
Maximum Wire Gauge. 26. Maximum Cable Diameter
301039 | aldenproducts.com
Maximum Wire Gauge. 22. Maximum Cable Diameter
PRMSeries - Amphenol Sine
Panel Rack Mount Power Connectors Available in 2 position Amphenol Sine Systems’ PRM Series™ (Panel Rack Mount) Connectors, available in both Plugs and Receptacles, are a quick-connect power connector solution for use in panel rack mount network aplications. Our quick-connect design enables denser installations, faster deployments and upgrades.
MCX Right Angle Solder Plug 0.085-inch Conformable 0.086-inch ...
RF Connector MCX Right Angle Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm. Downloads. 252109 PDF Customer Drawing (Size: 130 kb) 252109 STP 3D Model (Size: 466 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
320249 | aldenproducts.com
Maximum Wire Gauge. 22. Maximum Cable Diameter
Circular Medical Cable Connector | Pulse-Lok Connector 341231
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 341231
Lab Quality Push-On Adapter G-PF-59 - Holland Electronics
The G-PF-59 is a high-performance push-on F-connector adapter. The G-PF-59 has been specifically designed for high-volume testing environments demanding production efficiency, durability and reliability. This adapter utilizes precision specifications, and a special high-cycle-low-tension ground spring, allowing for low
300929 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color
Standard Medical Cable Connector | Pulse-Lok Connector 340539
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 340539!
PL9-24222.gif | aldenproducts.com
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
MCX Straight PCB Plug Surface Mount 50 Ohm | 252153-11 - Amphenol RF
RF Connector MCX Straight PCB Plug Surface Mount 50 Ohm. Downloads. 252153-11 STP 3D Model (Size: 172 kb ) 252153-11 PDF Customer Drawing (Size: 58 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
342895 | aldenproducts.com
Maximum Wire Gauge. 26. Maximum Cable Diameter
341079 | aldenproducts.com
Configure a Mating Connector. Displaying 1 - 4 of 4 Housing Material. Housing Style. Circuit Count. Contact Plating. Contact Size. Contact Termination. Contact Type. Coupler Color. Housing Color. Mating Key. Maximum Wire Gauge. Maximum Cable Diameter. Adapter Color. Part # ...
Auto-Latching Medical Cable Connector | Pulse-Lok Connector 341259
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 341259
Mil-Spec Contacts | MIL-DTL-38999 Series II - JT | MIL-DTL-38999 ...
A complete line of AS39029 contacts for all major Mil-Spec circular connectors.
331209 | aldenproducts.com
Maximum Wire Gauge. 28. Housing Color
Temper-Grip | Power Products | 38999 Plus | Circular Connectors ...
Temper-Grip contacts will far outlast the temperature extremes of the standard connectors they can go into and are perfect for any high-temperature custom connector applications. Contact Amphenol for any connector applications exceeding 392 °F (200 °C).