Search Results for pl59 connector
MIL-DTL-24308 D-Sub - Amphenol PCDAmphenol PCD
Qualified to MIL-DTL-24308, sub-miniature rack & panel type connectors with polarized shells. Pin and socket machined contacts provide high reliability and density for the connectors. With a versatile design, these high-performance connectors are used in a variety of applications where size and weight are critical factors.
Coaxial Insert Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector Coaxial Insert Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 212106 PDF Customer Drawing (Size: 61 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: DS6111C1-001-NX3GT3G-50: Body Finish: Gold: Body Material: Brass:
SMP Straight Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector SMP Straight Solder Plug 0.047-inch Conformable 50 Ohm. Downloads. SMP-FS-C09 PDF Customer Drawing (Size: 119 kb) SMP-FS-C09 STP 3D Model (Size: 163 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper:
F-Type Straight Crimp Plug RG-59 RG-62 75 Ohm | 222117 - Amphenol RF
RF Connector F-Type Straight Crimp Plug RG-59 RG-62 75 Ohm. Downloads. 222117 PDF Customer Drawing (Size: 37 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
N-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector N-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 172111 PDF Customer Drawing (Size: 48 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)
AHDP04-24-91PR-WTA 9 Position ISOBUS Receptacle, Pin, Shell - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AHDP04-24-91PR-WTA 9 Position ISOBUS Receptacle, Pin, Shell Size 24, Reduced Diameter Seal (Blue), Wide Thread Adapter.
SERIES 422E5X IN-LINE ICP CHARGE CONVERTERS
Input Connector. 10-32 Jack; Output Connector. BNC Jack; Resistance (Minimum required at input) 10; 8. ohms Size. 3.4 x 0.5 in; 86 x 13 mm. Notes [1] High frequency response may be limited by supply current and output cable length.
MASTER Connector Catalog - Card Reader - amphenol-mcp.com
Card Reader Amphenol® Mobile Consumer Products www.amphenol-mcp.com PART #: C707 10M006 231 2S KEY FEATURES 13.60L x 7.62W x 0.30H mm Stable contact force Rounded spooned contact design to accept
BNC Straight Crimp Plug RG-59 Plenum Belden 8279 75 Ohm
RF Connector BNC Straight Crimp Plug RG-59 Plenum Belden 8279 75 Ohm. Downloads. 112127 PDF Customer Drawing (Size: 69 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material:
SMA Straight Crimp Plug Times LMR-200 Optimized 50 Ohm
RF Connector SMA Straight Crimp Plug Times LMR-200 Optimized 50 Ohm. Downloads. 132234 STP 3D Model (Size: 222 kb ) 132234 PDF Customer Drawing (Size: 67 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
ATM06-6S-SR01GY | 6-Way Plug, Female with Shrink Boot Adaptor | ATM ...
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ATM06-6S-SR01GY 6-Way Plug, Female with Strain Relief. Comparable to PN# DTM06-6S-E007-ATM06-6S-SR01GY 6-Way Plug, Female with Strain Relief.
Bullet Adapter PSMP Plug to PSMP Plug 50 Ohm Straight 25.80mm
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
HD-BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm IP67
RF Connector HD-BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm IP67. Downloads. 034-1099 PDF Customer Drawing (Size: 141 kb) 034-1099 STP 3D Model (Size: 818 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) 034-1099 HFSS 3D Comp Model (Size: 25712 kb )
MCX Right Angle Crimp Plug RG-316DS RD-316 50 Ohm
RF Connector MCX Right Angle Crimp Plug RG-316DS RD-316 50 Ohm. Downloads. 252119 PDF Customer Drawing (Size: 78 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
P30539 FC Hybrid 9 Position Receptacle with Blue Color Band,
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ P30539 FC Hybrid 9 Position Receptacle with Blue Color Band, Female-FC Hybrid 9 Position Receptacle with Blue Color Band, Female
MIL-DTL-38999 Series I, II, and III Connectors - Amphenol Aerospace ...
The Original MIL-SPEC Connectors for Modern Harsh Environments. Amphenol was one of the initial developers of MIL-DTL-38999 when the specification was developed in the 1970s. It was then that the Scintilla division of the Bendix Corporation, later incorporated into Amphenol Aerospace, was a key player in the development of MIL-C-38999, which ...
Mini-SMB Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
RF Connector Mini-SMB Straight Crimp Plug RG-179 Belden 179DT 75 Ohm. Downloads. 142186-75 STP 3D Model (Size: 111 kb ) 142186-75 PDF Customer Drawing (Size: 60 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
T-Line Push-Pull Connectors - Amphenol Aerospace
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements. Trim, rugged shell will accommodate standard M85049/38 ...
A quick-mating connector ideal for medium power applications - Amphenol PCD
VelokTM is a small, light-weight, and easy to use rectangular connector designed for low and medium power applications primarily used in aerospace and harsh environments. Its compact design allows for limited space access. Velok’s spring-loaded latch makes mating/unmating a snap by simply pushing to lock/unlock connection. The push
BNC Straight Crimp Plug 50 Ohm | 000-99600 - Amphenol RF
RF Connector BNC Straight Crimp Plug 50 Ohm. Downloads. 000-99600 PDF Customer Drawing (Size: 122 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 99600: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Triax Style Group: Contact Finish: Gold: Contact Material: Brass: