Search Results for planck mass
Model 356A63 | PCB Piezotronics
Model 356A63:Triaxial, miniature (5.3 gm), ceramic shear ICP® accel., 10 mV/g, 2 to 4k Hz, titanium hsg., 1/4-28 4-pin conn w/ built in filter
Model 1631-04C | PCB Piezotronics
Model 1631-04C:PCB L&T S-Type Load Cell, 2,000 lbf rated capacity, 150% of RO static overload protection, 2mV/V output, 1/2-20 UNF threads, integral 10
Model 601A92 Industrial ICP® Accelerometer Installation and ... - PCB
a minimum of 2 mA for proper operation. The typical limits for this type of diode are to a 4 mA maximum rating; however, several diodes can be placed in parallel for higher current levels. All line-powered signal conditioners should use higher capacity (up to 20 mA) constant current circuits in place of the diodes, particularly ...
Wind Turbine Sensors | PCB Piezotronics
instrumentation for permanent installation & testing of wind turbines. Some of the world's largest wind farms rely on IMI Sensors to keep their wind turbine operations at optimal performance by increasing reliability and reducing downtime.
Model 9913C | PCB Piezotronics
Hydraulic impulse calibrator system, 200 psi to 20,000 psi. Includes PCB 913B02 exciter and 136A tourmaline standard.
Model 052BZ290BZ | PCB Piezotronics
Blunt cut cable to Blunt cut cable with 290 feet of General purpose, polyurethane jacket Model 052BZ290BZ
Model M621C40 High frequency ceramic shear ICP® accelerometer ... - PCB
a minimum of 2 mA for proper operation. The typical limits for this type of diode are to a 4 mA maximum rating; however, several diodes can be placed in parallel for higher current levels. All line-powered signal conditioners should use higher capacity (up to 20 mA) constant current circuits in place of the diodes, particularly ...
Model 010G50 | PCB Piezotronics
Model 010G50:4-conductor, shielded, FEP cable, 50-ft, 4-socket plug to (3) BNC plugs (labeled X,Y,Z)
Model HTJ356B01 Triaxial, lightweight miniature, ceramic shear ICP ...
Constant Current Excitation 2 to 4 mA 2 to 4 mA [1] Output Impedance ≤ 200 Ohm ≤ 200 Ohm Output Bias Voltage 7 to 12 VDC 7 to 12 VDC Discharge Time Constant 0.24 to 1.0 sec 0.24 to 1.0 sec Settling Time(within 10% of bias) <3 sec <3 sec Spectral Noise(1 Hz) 1200 µg/ √Hz 11,772 (µm/sec2)/ Hz [2]
Model 352A91 Miniature, Lightweight, High G ICP accel, 5000 g ... - PCB
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 100 Ohm ≤ 100 Ohm Output Bias Voltage 8 to 14 VDC 8 to 14 VDC Discharge Time Constant 0.4 to 1.2 sec 0.4 to 1.2 sec Settling Time(within 10% of bias) < 3 sec < 3 sec Spectral Noise(1 Hz) 4.7 mg/√Hz 46 mm/s2/√Hz [1]
Model 102B | PCB Piezotronics
Model 102B:High frequency ICP® pressure sensor, 5000 psi, 1 mV/psi, 3/8-24 mtg thd, accel. comp., ground isolated
Model M605B01 | PCB Piezotronics
Model M605B01:Biaxial ring-style, industrial, ceramic shear ICP® accel, 100 mV/g, 0.5 to 5k Hz, side exit, 3-pin conn., biaxial single point ISO 17025
Model 65-100 | PCB Piezotronics
Model 65-100:Accelerometer, IEPE, 100 mV/g triax, ±50 g, -65°F to +257°F, not isolated, adhesive mount or M2.5 thread, side connector, 5 gra
Model 642A01 4-20 mA Output Velocity Sensor Installation and ... - PCB
4-20 mA Output Velocity Sensor Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001 Fax: 716-684-3823 E-mail: imi@pcb.com Web: www.imi-sensors.com. Manual 21354 Rev E
Model 070A90 | PCB Piezotronics
800/900 MHz 6 dBi Omnidirectional Antenna for use with Echo® System. Model 070A90 is an 800/900 MHz, 6dBi omnidirectional antenna . Product Type: Accessory
Model J353B03 | PCB Piezotronics
1 to 20 mA: Measurement Range: 300 g pk: 2943 m/s² pk (J) Ground Isolated. English SI; Frequency Range: 1 to 5000 Hz: Frequency Range: 0.7 to 9000 Hz: Resonant Frequency: 22 kHz: Electrical Isolation: ≥100000000 Ohm: Size - Hex: 0.50 in: 12.7 mm: Size - Height: 0.86 in: 21.8 mm (Q) Extended discharge time constant. English SI; Discharge Time ...
New Micro ICP® Pressure Sensor - PCB
Micro ICP® Pressure Sensor For sensing shock waves and high speed dynamic pressure. September 13, 2017, Depew, NY – PCB’s new micro ICP® Pressure Sensor, Model 132B38, is suited for wind tunnel applications that require very small test sensors and very high frequency response.This improved design features a centered sensing element which improves accuracy of time of arrival, targeting ...
Model WHT356B11/NC Triaxial, miniature (4 gm), ceramic shear ICP® accel ...
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm ≤ 200 Ohm Output Bias Voltage 7 to 12 VDC 7 to 12 VDC Discharge Time Constant 0.3 to 1.0 sec 0.3 to 1.0 sec Settling Time(within 10% of bias) <3 sec <3 sec Spectral Noise(1 Hz) 1000 µg/ √Hz 9810 (µm/sec 2)/ √Hz [1]
Model 080A207 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 132B38/010PH Micro ICP® pressure sensor, 140 mV/psi, 10-ft ... - PCB
Model 132B38/010PH Micro ICP® pressure sensor, 140 mV/psi, 10-ft. integral cable to 10-32 jack, high frequency velocity or TOA measurements Installation and Operating Manual