Search Results for pld-14-3-20241103-021
QSFP28 Cables (100G QSFP Cable) for Sale | Cables on Demand - Amphenol
QSFP28 Cables (100G Ethernet QSFP Cables) by Amphenol Cables on Demand by Amphenol -- Buy Direct from the World's Largest QSFP Cable OEM and Save. Amphenol is pleased to expand its leadership in Quad-SFP interconnects with a revolutionary line of 100-Gigabit Ethernet optimized QSFP28 Copper Cable Assemblies. Amphenol QSFP28 Cables integrate Amphenol Spectra-Strip's most advanced SKEWCLEAR wire ...
MCX Cable Assemblies| Amphenol RF | Page 2
Amphenol RF offers a full range of MCX Cable Assemblies designed for radio frequency applications. MCX Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
PDS: Rev :K PDM: Rev:K Released - Amphenol CS
PDS: Rev :K PDM: Rev:K Released .STATUS:ReleasedSTATUS: Printed: Dec 13, 2012Printed: May 25, 2022
INDUSTRIAL TRIAXIAL ICP® ACCELEROMETER - PCB
Spectral Noise(1 kHz) 3.0 µg/√Hz 29.4 (µm/sec2)/√Hz [2][1] Electrical Isolation(Case) ≥ 108 Ohm ≥ 108 Ohm Physical Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Stainless Steel Stainless Steel Sealing Hermetic Hermetic Size (Height x Length x Width) .72 in x .95 in x .95 in 18.3 mm x 24.1 mm x 24.1 mm
Industrial | Markets - Amphenol
With a single-pole insert arrangement ranging from 14 AWG to 10 AWG contact per connector and up to 30 amps possible. Amphenol Industrial Operations H4 Plus This series, similar to the H4 with UL 6703 / IEC 62852 approvals at 1500V DC, enhanced materials to increase performance levels of chemical resistance, ingress protection (IP68 24h/1 m ...
Certificate of Approval
Expiry date: 31 December 2025 ISO 9001 - 14 December 2001 Certificate identity number: 10489095 Certificate of Approval Luis Cunha _____ Area Operations Manager - North Asia & SAMEA LRQA Shanghai Office Issued by: LRQA Limited The certificate can be checked for validity on CNCA website (www.cnca.gov.cn) 30 working days after the date of ...
ACJS-MIV-5 1/4" Phone Jack, Stereo, Vertical PCB, Insulated,
Positions: 3; Finish: Black; IP Rating: IP40; Current Carrying Capacity: 10A (depending on mating connector) Termination: Solder; Flammability Rating: UL94V-0 or UL94-HB; Environmental: Complies with EU RoHS 2 Directive 2011/65/EU; Typical Contact Resistance: 10mΩ; Insulation Resistance: 2GΩ / >10³ Meg Ω after Damp Heat Test
Sensor overloading - Wilcoxon Sensing Technologies
835 rogress rive Frederick, 2101 Tel: +1 (301) 330 8811 info@wilcoxon.com wilcoxon.com buy.wilcoxon.com Wilcoxon Sensing Technologies Sensor overloading
P30777-Mxxx 7/8" Single-ended 3 Position Drop/Branch Cable A
P30777-Mxxx 7/8' Single-ended 3 Position Drop/Branch Cable Assembly, Male 90, Single-rated, Black. Comparable to part number(s): WSM34-*M/S4000
Model 356A66 Triaxial, ceramic shear ICP® accel., 10 mV/g, 2 to ... - PCB
Spectral Noise(1 kHz) 20 µg/√Hz 196 (µm/sec2)/√Hz [3] Physical Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Titanium Titanium Sealing Hermetic Hermetic Size (Height x Length x Width) 0.55 in x 0.80 in x 0.55 in 14.0 mm x 20.3 mm x 14.0 mm Weight 0.32 oz 9.0 gm [3] Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin
870-960 MHz - amphenol-antennas.com
Weight without Mounting Brackets 4.3 kg 9.5 lbs Operational Wind Speed 200 km/hr 124 mph Environmental Characteristics Operating Temperature -40° to 60° C (-40° to 140° F) Operational Humidity < 95% Mounting Options Attach to Pipe Diameter Mounting Bracket Kit (included) Ø40-Ø80 mm Ø1.57-Ø3.14 in
ug-27 | Amphenol Global Search | Amphenol
20021112-00014T4LF. Minitek127®, Board to Board connector, Unshrouded Right Angled Header, Through Hole, Double Row, 14 Positions, 1.27 mm (.050in) Pitch. ... such as hard drives, solid state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates and beyond. ...
Data Sheet H3 sensor rod - temposonics.com
Ø 69.3 60° Ø 14.5 Ø 8.5 Example of installing an H3 sensor rod with 3 RFV sensors Non-flexible area of the RFV sensor rod (min. 130 mm) RFV sensors with flexible sensor rods H3 sensor rod Cylinder Holder provided by the customer (to be sealed against liquid and dust) Flexible area of the
Amphenol's BrightConnX™ Lighting Connectors: Empowering Modern Lighting ...
Amphenol's BrightConnX™ lighting connectors have emerged as a leading solution in the lighting industry, offering compliance with key standards bodies such as NEMA/ANSI and Zhaga. These versatile connectors find application in a wide range of lighting scenarios, including exterior lighting, street and area lighting, and interior lighting.
698-960 / 698-960 MHz - amphenol-antennas.com
Twin Band | Panel | (2x) X-Pol | 65° | 14.5 dBi | Variable Tilt Ordering Options Model Number Manual Electrical Tilt P5916300 Remote Electrical Tilt (External) P5916300G Electrical Characteristics (2x) 698-960 MHz Frequency Bands 698-806 MHz 806-960 MHz Polarization (2x) ±45° Horizontal Beamwidth (±6°) 67° 63°
MICRO-D SURFACE MOUNT CONNECTORS - アンフェノールジャパン ...
Contact Amphenol Canada for more information at 416-291-4401 www.amphenolcanada.com MICRO-D SERIES 106
REVISIONS REV DESCRIPTION DATE ECO BY APPR - Amphenol Sine
3. recommended screw:10-14 (m5.28 x 1.81 ) or st5.5 single helix thread. screw length defined by customer. recommended torque 20 +5/-0 in-lb (2.26+0.6/-0 n.m) . 4. see sheet 2 for other key arrangements. ... 3. of: sh: rev: dwg no: title: rev description date revisions eco by appr arbf-1x process specifications: material specifications ...
2013-03-29 King tax households of over 40 million in 2012
From:Amphenol Author:Admin Clicks:15261 times PubDate:2013/3/29 On March 29 th ,2013, our company Amphenol Assemble Tech got the honor of King tax households of over 40 million in 2012 on the Awards ceremony held by the Siming government in Xiamen, and ranked 14 th of all enterprises inJialian Street, but 3 rd of all manufacturing ...
A A1 - amphenol-sine.com
3. rohs compliant 4. use with size 18 ahdp series wta modification 5. all dimensions are for reference use only. process specifications: material specifications: quantity approval: engineer: checked: drawn: scale: part number type dwg no: sheet of description this drawing is supplied for information only. design features, specifications and ...
18.0 ± 0 - SV Microwave
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.27 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 2.4mm Straight Male to 2.4mm Straight Male 18" Cable Assembly for Ø.085 Flexible Coax DWG. NO. MS24-085-MS24-180 DRAWN 2022-10-17 16:57:55