Search Results for pld-14
Model TLD339A36 Quartz shear triaxial ICP® accelerometer, 10 mV ... - PCB
Size (Height x Length x Width) 0.55 in x 0.80 in x 0.55 in 14.0 mm x 20.3 mm x 14.0 mm Weight 0.37 oz 10.5 gm [1] Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Thread 5-40 Female 5-40 Female [3] All specifications are at room temperature unless otherwise specified.
MMS3 Connect App - Protimeter
MMS3 Connect App - Protimeter
Telaire Air Quality Sensors - amphenol-sensors.com
Telaire Air Quality Sensors - amphenol-sensors.com
www.cablesondemand.com
We would like to show you a description here but the site won’t allow us.
Amphenol IDS-73-3
A 2.5mm²/14 AWG, 4mm²/12 AWG, 6mm²/10 AWG (Stamped & Formed Contacts) L 10mm²/8 AWG (UTX-XL) (Cold Formed Contacts) 6 A Approvals A UL/TÜV/JET Certified 5 4 Contact Size* 0 No Contacts 2 2.5mm²/14 AWG 4 4mm²/12 AWG, 6mm²/10 AWG 8 10mm²/8 AWG (UTX-XL) UTX How to order 3 F Gender F Female + M Male - 2 F Product Type
PCB Search Results (10-32)
Platinum Stock Products; Modal array, ceramic shear ICP ® accel, 100 mV/g, 0.5 to 3k Hz, 10-32 side conn., stud mount
Level Plus L - temposonics.com
6 Level Plus ® LevelLimit ® Data Sheet f Notified body C CEC (FMC) E ATEX F NEC (FM) I IEC X None g Protection method F Explosionproof / Flame proof - PENDING I Intrinsically safe X No approval h Gas group A Group A (not available with “C = CEC (FMC)” notified body and “F = Flameproof/Explosion“ proof protection method) B Group B C Group C D Group D 3 IIC (Instrinsically Safe only)
Telaire T6713 Series CO2 Sensor Module - amphenol-sensors.com
Telaire T6713 Series CO2 Sensor Module - amphenol-sensors.com
Bedienungsanleitung GB-Serie Analog
2 Temposonics® GB-Serie Analog Betriebsanleitung Table of contents 1. Einleitung ..... 3
Protimeter TimberMaster - Advanced Moisture Meter
Protimeter TimberMaster - Advanced Moisture Meter
Portable Cord Super-Trex Extreme Temperature Cable - TPC Wire
87841 14/4 34 0.460 130 55004 87835 12/3 43 0.465 141 55004 87836 12/4 43 0.503 172 55005 87830 10/3 55 0.492 192 55002 87831 10/4 55 0.536 238 55005 87825 8/3 76 0.685 306 55007 87826 8/4 76 0.790 482 55008 For complete product ordering information, please scan the QR Code or contact your TPC sales representative
Rectangular Connectors | Products - Amphenol
Amphenol Sine Systems AT Series™ Connectors are designed as an IP68/69K rated (mated), high-performance, cost-effective, thermoplastic solution with superior environmental seals, seal retention capabilities, and are designed for use with 14-22AWG with size 16 contacts handling up to 13A.
Mezzanine Connectors | High Speed Board-to-Board Mezzanine Products ...
Amphenol has led the industry in the development and manufacturing of high-performance mezzanine interconnect systems for over 20 years. Our business specializes in high-speed, high-density interconnection solutions to solve next generation application problems.
Model 352C22/NC ICP® Accelerometer Installation and Operating Manual
Size (Height x Length x Width) 0.14 in x 0.45 in x 0.25 in 3.6 mm x 11.4 mm x 6.4 mm Weight 0.017 oz 0.5 gm [1] Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Anodized Aluminum Anodized Aluminum Sealing Epoxy Epoxy Electrical Connector 3-56 Coaxial Jack 3-56 Coaxial Jack
Airmar Technology | Specialty Sensors - Gemeco
Airmar Technology Airmar Technology's innovative specialty sensors! Their sensors are designed to provide accurate and reliable data in a variety of applications, including marine, industrial, and environmental monitoring. For example, their DST (Depth-Speed-Temperature) sensors measure depth, speed, and temperature simultaneously. Airmar's sensors are also designed to withstand the rigors of ...
AB-CB05HL-CBBL-QD001: X-Lok Connector | Amphenol LTW
AB-CB05HL-CBBL-QD001, ALTW’s X-Lok middle size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
Level Plus - Temposonics
2 Level Plus ® RefineME® Fig. 1: Time-of-flight based magnetostrictive position sensing principle RefineME® The Level Plus® RefineME® liquid level transmitter satisfies the demand for an accurate and robust liquid-level sensor with unsurpassed flexibility to meet most process application conditions.
ULTRA HIGH-SPEED INTERCONNECT SOLUTION
Feature Benefit Gigabit and 10 Gb Ethernet data transfer speed • Allows for higher data quantities to transfer at quicker speeds covering a variety of 1 Gb