Search Results for pld-14
PRELIMINARY ISSUE
k. capozzi 12/11/14 scale: 8.0:1.0 title sma str plug to jack fixed attenuator approved date amphenol rf date 10-nov-14 www.amphenolrf.com engineer b.gleissner material see notes date 10-nov-14 drawn clement finish drawing no.ats-1m1f-xxdb2w item no.ats-1m1f-xxdb2w part no.ats-1m1f-xxdb2w db dc-4 ghz 4-6 ghz 1-3 4-6 7-10 db dc-2.5 ghz 2.5-4 ghz ...
NTC Type JR - amphenol-sensors.com
1000.06781 2.44 7.14 1050.05868 2.54 7.26 D H L WL 0.197 in (5 mm) ± 0.078 in(2 mm) NTC Type JR dimensions. Type JR Specifications Ordering Information The code number to be ordered may be specified as follows: Code Type JR Chip Thermistor In Eyelet Tag Code R 25 and Tolerance
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
SMP Spring Bullets - SV Microwave
0 2 4 6 8 10 12 14 16 18 VSWR Frequency (GHz) SN1 Full Compression .100 SN1 Nominal Compression .050 VSWR. O: 561.840.1800 marketing@svmicrowave.com Rev. 0 (03/21) Figure 7: Insertion loss comparison under different states of compression
Chemical Exposure Test - amphenol-sensors.com
3. 4 samples are taken out respectively after 128 (7 days), 336 (14 days), 672 (28 days), 1008 (42days) hrs for measurement. 4. The samples are stabilized for 24 hrs at ambient condition (25±3°C, 50±10% RH) for measurement at 25°C 20,50,80% RH, and then stabilized for an additional 48hrs for final measurement. ...
16 AWG Quick-Connects Receptacles (6-8 Pole) - tpcwire.com
1/2"–14 NPT 1.125" Hex 1.225" 1"–16 UNS 16 AWG Quick-Connects™ Receptacles (6-8 Pole) ORDERING INFORMATION (MINIMUM PURCHASE MAY BE REQUIRED IF PRODUCT NOT STOCKED) Male Receptacle Female Receptacle • UL Recognized • cUL • IP69K Rated • RoHS Compliant • 600 V
Model W356B11 Triaxial, miniature (4 gm), ceramic shear ICP ... - PCB
Weight(without cable) 0.14 oz 4 gm [1] Electrical Connector Integral Cable Integral Cable Electrical Connection Position Side Side Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5 ft 1.5 m Cable Type 034 4-cond Shielded 034 4-cond Shielded Mounting Thread 5-40 Female 5-40 Female
NTC Type JR - amphenol-sensors.com
1000.06781 2.44 7.14 1050.05868 2.54 7.26 D H L WL 0.197 in (5 mm) ± 0.078 in(2 mm) NTC Type JR dimensions. Type JR Specifications Ordering Information The code number to be ordered may be specified as follows: Code Type JR Chip Thermistor In Eyelet Tag Code R 25 and Tolerance
Item # NX301GB3R, Push-Button Switches with Contact 1
Browse Item # NX301GB3R, Push-Button Switches with Contact 1 in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Button Color,AC Rating,DC Rating,Type 7 Contact Arrangement,Mechanical Life,Plunger,Plunger Travel,Action,Operating For
NTC Type B Series - amphenol-sensors.com
Type B05/07/10/14 and Type B35/43 dimensions Type B05/07/10/14 Thermal and Electrical Properties The following lists the thermal and electrical properties for all small glass coated thermis-tors. All definitions and test methods per MIL-PRF-23648. Body Dimensions B05 • Nominal diameter: 0.005 in (0.13 mm) • Maximum diameter: 0.0065 in (0.17 mm)
NTC Type JR - amphenol-sensors.com
1000.06781 2.44 7.14 1050.05868 2.54 7.26 D H L WL 0.197 in (5 mm) ± 0.078 in(2 mm) NTC Type JR dimensions. Type JR Specifications Ordering Information The code number to be ordered may be specified as follows: Code Type JR Chip Thermistor In Eyelet Tag Code R 25 and Tolerance
NTC Type JR - amphenol-sensors.com
1000.06781 2.44 7.14 1050.05868 2.54 7.26 D H L WL 0.197 in (5 mm) ± 0.078 in(2 mm) NTC Type JR dimensions. Type JR Specifications Ordering Information The code number to be ordered may be specified as follows: Code Type JR Chip Thermistor In Eyelet Tag Code R 25 and Tolerance
surlok-plus-1500v-electric-vehicle-amphenol-industrial
Amphenol® Application Note IAN-114 www.amphenol-industrial.com SurLok Plus™ 3.6mm 1500VDC BACKGROUND With Energy Storage and EV markets continued evolution,
NTC Type B Series - amphenol-sensors.com
Type B05/07/10/14 and Type B35/43 dimensions Type B05/07/10/14 Thermal and Electrical Properties The following lists the thermal and electrical properties for all small glass coated thermis-tors. All definitions and test methods per MIL-PRF-23648. Body Dimensions B05 • Nominal diameter: 0.005 in (0.13 mm) • Maximum diameter: 0.0065 in (0.17 mm)
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 500-32-004 N/A N/A 0 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc Thursday, June 22, 2023
Amphenol Precision Optics GmbH | Amphenol Precision Optics
Created Date: 8/14/2018 3:14:58 PM
www.amphenol-sensors.com
Thermometrics® Sensor Temperature Resistance Curves -Reference Guide 2 © Amphenol Thermometrics, Inc., 967 Windfall Road, St. Marys, PA 15857, USA www.amphenol ...
FFP6X636SN0501 - Sheet1 - Amphenol Ardent Concepts
11.14 2x 12.70 2x 2x 4.91 0.00 0.00 0.500 pitch 2x 0.361 1.120 1.620 2x 2.000 9x 3.505 1.120 2x 0.361 1.620 2x 2.000 9x 3.505 1.120 2x 0.361 1.620 9x 3.505 2x 2.000 2x 0.361 1.120 1.620 2x 2.000 9x 3.505 8 8 9 8 10 8 10 10 10 9 7 9 9.05 x y a 6.27 2.40 thru 4x 4x 6 4x r2.00 slip fit m1.5 dowel pin r 0.80 non-plated through hole
FFP5X528SN0501 - Sheet1
0 0 2x 3.29 2x 4.41 2x 5.26 11.14 2x 12.70 2x 16.000 2x 3.29 2x 4.41 2x 5.26 11.14 2x 12.70 2x 16.000 2x 16.000 2x 12.70 11.14 2x 4.41 2x 5.26 2x 3.29 2x 3.29 2x 5.26 ...
Thermometrics ZTP-148SRC1 Thermopile IR Sensor
75 13.9 14.6 15.4 80 11.8 12.4 13.0 85 10.0 10.5 11.1 90 8.5 9.0 9.5 95 7.3 7.7 8.1 100 6.2 6.6 7.0. Title: Thermometrics ZTP-148SRC1 Thermopile IR Sensor Author: Amphenol Advanced Sensors Subject: Thermometrics Thermopile Infrared \(IR\) Sensors are used for non-contact surface, temperature measurement. The ZTP-148SRC1 Model consists of thermo ...