Search Results for pld-14
16 AWG Quick-Connects Receptacles (6-8 Pole) - tpcwire.com
1/2"–14 NPT 1.125" Hex 1.225" 1"–16 UNS 16 AWG Quick-Connects™ Receptacles (6-8 Pole) ORDERING INFORMATION (MINIMUM PURCHASE MAY BE REQUIRED IF PRODUCT NOT STOCKED) Male Receptacle Female Receptacle • UL Recognized • cUL • IP69K Rated • RoHS Compliant • 600 V
Vertical True Flex™/Horizontal Splitters Broadband Digital Splitter Series
UL Listed for #8-14 solid copper bond wire Surge Protection 6kV Ring Wave Surge, IEEE C62.41 Cat A3 6kV Ring Wave Surge, IEEE C62.41 Cat A3 Second Harmonic-45dBmV, measured with a +55dBmV return input carrier after 6KV ring wave surge Additional Info: Specifications
Model 1403-12A/084A100 PCB L&T fatigue rated load cell, low profile ...
14 3.0 OVERVIEW General purpose low profile load cells come in a variety of capacities to handle loads ranging from 250 lbf to 200,000 lbf. 3.1 Dimensions The following figure and tables give the general outline dimensions of the general purpose low profile load cells with optional tension base. ∅ Bottom Loading Load Cell Mounting ∅∅
PRODUCT DATA DRAWING DATE APPROVED SEE PDM - SV Microwave
dcl 2/14/24 proprietary the information contained in this drawing.005 dc to 40 ghz. see pdm date approved title: www.svmicrowave.com is the sole property of sv microwave, inc. scale: 5:1 size dwg. no. b material: finish: per asme y14.5m - 1994 e sv microwave, inc is prohibited. surface area: sheet 1 of 1 4) cham. 1st & last threads. 7) remove ...
CWxxx-7 HUA Series - AISG Syste - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
NTC Type JR - amphenol-sensors.com
1000.06781 2.44 7.14 1050.05868 2.54 7.26 D H L WL 0.197 in (5 mm) ± 0.078 in(2 mm) NTC Type JR dimensions. Type JR Specifications Ordering Information The code number to be ordered may be specified as follows: Code Type JR Chip Thermistor In Eyelet Tag Code R 25 and Tolerance
FFP5X528SN0501 - Sheet1
0 0 2x 3.29 2x 4.41 2x 5.26 11.14 2x 12.70 2x 16.000 2x 3.29 2x 4.41 2x 5.26 11.14 2x 12.70 2x 16.000 2x 16.000 2x 12.70 11.14 2x 4.41 2x 5.26 2x 3.29 2x 3.29 2x 5.26 ...
Model BDC12100 H/V/VF Single Output Broadband Digital Tap Series
(Tap) 5 - 14 22 18 18 18 22 22 22 22 22 dB Min 15 - 85 25 18 18 20 25 25 25 25 25 86 - 860 22 18 20 20 22 22 22 22 22 861-1002 20 18 18 18 20 20 20 20 20 1003 - 1218 18 16 16 18 18 18 18 18 18 Shielding dB MIn 5 - 1218 110 110 110 110 110 110 110 110 110 Surge Input and Output 6kV Ring Wave Surge, IEEE C62.41 Cat A3 Weather Resistant
Model W356B11 Triaxial, miniature (4 gm), ceramic shear ICP ... - PCB
Weight(without cable) 0.14 oz 4 gm [1] Electrical Connector Integral Cable Integral Cable Electrical Connection Position Side Side Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5 ft 1.5 m Cable Type 034 4-cond Shielded 034 4-cond Shielded Mounting Thread 5-40 Female 5-40 Female
LUMINUS - Amphenol-Air LB
14 ontact producedamphenolpcd.com LS 12 Position, Size 16 Inline Plug APCD P/N # of Contacts Contact Size Contact P/N Shell Size Key Color P/N Marking Mating SJS412110 None 14 - Black SJS412110 SJS412120 SJS412111 12 16 M39029/57-358 12 Position, Size 22 Inline Plug APCD P/N # of Contacts Contact Size Contact P/N
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
DATA SHEET Lightweight Aluminium Connector - Amphenol
Lightweight Terrapin Connector Typical Applications • Battlefi eld Communications • Handheld Devices and Dataloggers • Ethernet, Power Over Ethernet (POE) and Ethernet Switch Devices
STRAP-HEAD-25-PIM - Strap Banding, PIM Free Acetal, Locking Head, Kit 25
Diameter (inches) x 3.14 + 4.5 inches, or, Diameter (mm) x 3.14 + 114mm PRODUCT DATASHEET STRAP-HEAD-25-PIM Strap Banding, PIM Free Acetal, Locking Head, Kit 25 STRAP-HEAD-25-PIM REV : P1 REV DATE : 22 Aug 2024 www.rfstechnologies.com
FFP4X424SN0501 - Sheet1
11.14 2x 12.70 2x 16.000 2x 2.79 2x 3.90 2x 5.26 11.14 2x 12.70 2x 16.000 2x 16.000 2x 12.70 11.14 2x 3.90 2x 5.26 2x 2.79 2x 2.79 2x 5.26 2x 3.90 11.14 2x 12.70 2x 16.000 2x 3.90 9 8 7 10 10 10 10 8 8 8 9 9 9.05 x y a 4x r2.00 r 0.80 5.44 37.75 3 6 m2 screw clearance hole 4x 2.40 thru 4x slip fit m1.5 dowel pin
Thermometrics ZTP-148SRC1 Thermopile IR Sensor
75 13.9 14.6 15.4 80 11.8 12.4 13.0 85 10.0 10.5 11.1 90 8.5 9.0 9.5 95 7.3 7.7 8.1 100 6.2 6.6 7.0. Title: Thermometrics ZTP-148SRC1 Thermopile IR Sensor Author: Amphenol Advanced Sensors Subject: Thermometrics Thermopile Infrared \(IR\) Sensors are used for non-contact surface, temperature measurement. The ZTP-148SRC1 Model consists of thermo ...
Thermometrics ZTP-148SRC1 Thermopile IR Sensor
75 13.9 14.6 15.4 80 11.8 12.4 13.0 85 10.0 10.5 11.1 90 8.5 9.0 9.5 95 7.3 7.7 8.1 100 6.2 6.6 7.0. Title: Thermometrics ZTP-148SRC1 Thermopile IR Sensor Author: Amphenol Advanced Sensors Subject: Thermometrics Thermopile Infrared \(IR\) Sensors are used for non-contact surface, temperature measurement. The ZTP-148SRC1 Model consists of thermo ...
DLC - Compact High Resolution Pressure Sensor Series
16 bit 3.70 4.1 7.20 8.0 14.20 15.7 28.20 31.1 56.20 61.9 ms Calibrated Resolution Measurement Command Units Single Average2 Average4 Average8 Average16 Parameter Symbol Min Typ Max Units Notes Input High Level - 80 - 100 % of Vs 6 Input Low Level - 0 - 20 % of Vs 6 Output Low Level - - - 10 % of Vs 6 I2C Pull-Up Resistor - 1000 - - Ω 6
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
August 14, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable)
Operation Manual R-Series V EtherNet/IP 551971
Temposonics® R-Series V EtherNet/IP™ O I 6 I 3.1 Order code of Temposonics® RP5 3. Identification a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421), suitable for internal linearization L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2), suitable for internal linearization
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
August 14, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable)