Search Results for pld-14
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION DATE APPROVED
a dcn 40517 04/14 dal b rev. dcn 42741 10/25/16 stw see notes date approved revision history rev description see notes sv microwave, inc. scale: 6:1 size dwg. no. third angle projection b material: finish: per asme y14.5m - 1994 1) all dimensions are in inches [millimeters] 4) cham. 1st & last threads.
Pressure Sensor Type NPA - amphenol-sensors.com
AAS-910-289 Rev. F March 2015 Amphenol Advanced Sensors Pressure Sensor Type NPA Application Guide
NTC Type B Series - amphenol-sensors.com
Type B05/07/10/14 and Type B35/43 dimensions Type B05/07/10/14 Thermal and Electrical Properties The following lists the thermal and electrical properties for all small glass coated thermis-tors. All definitions and test methods per MIL-PRF-23648. Body Dimensions B05 • Nominal diameter: 0.005 in (0.13 mm) • Maximum diameter: 0.0065 in (0.17 mm)
Operation Manual GB-Series SSI - temposonics.com
Data length (box no. 14) 1 25 bit 2 24 bit Output format (box no. 15) B Binary G Gray Resolution (box no. 16) 1 0.005 mm 2 0.01 mm 3 0.05 mm 4 0.1 mm 5 0.02 mm Filtering performance (box no. 17) 1 No filter 2 Average filter 2 3 Average filter 4 4 Average filter 8 Performance (box no. 18, 19)
Model M1203-05A Strain Gage Load Cell Installation and Operating ... - PCB
Model Number M1203-05A STRAIN GAGE LOAD CELL Revision: C ECN #: 37596 Performance ENGLISH SI Measurement Range 11,240 lb 50 kN [5] Sensitivity(± 10 %) 2 mV/V 2 mV/V [6]
Model BDC12100 H/V/VF Single Output Broadband Digital Tap Series
(Tap) 5 - 14 22 18 18 18 22 22 22 22 22 dB Min 15 - 85 25 18 18 20 25 25 25 25 25 86 - 860 22 18 20 20 22 22 22 22 22 861-1002 20 18 18 18 20 20 20 20 20 1003 - 1218 18 16 16 18 18 18 18 18 18 Shielding dB MIn 5 - 1218 110 110 110 110 110 110 110 110 110 Surge Input and Output 6kV Ring Wave Surge, IEEE C62.41 Cat A3 Weather Resistant
CUSTOMER OUTLINE DRAWING - amphenolrf.com
smam-316u-smam002-16-14-135101-01-m2.00 2.000#0.050 [78.74#1.970] smam-316u-smam002-16-15-135101-01-m3.003.000#0.075 [118.11#2.953] notes: 1. materials and finishes: sma str plug - p/n: 132144 cable - rg-316/u coaxial cable 2. electrical: a. impedance: 50 ohm 3. packaging: a. quantity: single pack b. bag to be marked: amphenol rf, 135101-01-xx ...
Amphenol SF-NDAQMF0001-001M 1m 200G QSFP56 to 4 x 50G SFP56 DAC ...
Amphenol’s revolutionary 1m (3.3 ft) 200-Gigabit Ethernet QSFP56 to 4 x 50-Gigabit Ethernet SFP56 Direct Attach Copper (DAC) Splitter Cable offers IT professionals a cost-effective interconnect solution for merging new 200G QSFP56 and 50G SFP56 enabled host adapters, switches and servers. For typical applications, users can install this splitter cable (a.k.a. “octopus” cable) between an ...
Amphenol TPI (ATPI)
Amphenol TPI @ RE+ 2023 | Las Vegas | Sept 11-14 2023. Time to reserve a spot in your calendars for The Battery Show! Visit us at Booth 2311. Latest custom and standard product samples will be on display (PowerLok G1 and G2 configs, HC Series, molded HV splices, and sealed busbars). www.thebatteryshow.com Contact us at: sales@tpil.com View all ...
KEEPOUT FOR RIGHT ANGLE D ECN16-1812, CORRECTED CABLE EXIT DIRECTION
03/14/16 d c b a a c d 8 7 6 5 4 3 2 1 8 7 6 5 4 3 d bms 03/07/16 angles: ardent concepts, inc. is prohibited. proprietary and confidential sizeb title: dwg. no. rev scale: 3:1 sheet 1 of 1 revisions rev. description date approved stripline footprint 4lead finish: fp4x1-2.54-sl-2 sd e---in part or as a whole without the written permission of ...
O.D. - Amphenol Sine
AT60-12-0166 Male Contact - Pin, Nickel-plated 12 12-14 Stamped & Formed AT62-12-0166 Female Contact - Socket, Nickel-plated 12 12-14 Stamped & Formed Tooling - Stamped & Formed Contacts Part Number Description MFX-3973 Crimp Die - Size 12 MFX-3985 Crimp Die - Svize 12, 10-12AWG -02XX Series
NTC Type JR - amphenol-sensors.com
1000.06781 2.44 7.14 1050.05868 2.54 7.26 D H L WL 0.197 in (5 mm) ± 0.078 in(2 mm) NTC Type JR dimensions. Type JR Specifications Ordering Information The code number to be ordered may be specified as follows: Code Type JR Chip Thermistor In Eyelet Tag Code R 25 and Tolerance
Amphenol Military & Aerospace Products Overview - Amphenol Socapex
14 ECTA 133 Amphenol Air LB GmbH Circular I/O 14 ECTA 544 in Composite Amphenol Air LB GmbH Circular I/O 42 Electrical Harnesses Amphenol Sefee Systems 44 Electronic Boxes Amphenol Sefee / Amphenol Limited Systems 11 EMI/EMP Filter Protection Connectors Amphenol Aerospace / Amphenol Limited Circular I/O
www.amphenol-sensors.com
Thermometrics® Sensor Temperature Resistance Curves -Reference Guide 2 © Amphenol Thermometrics, Inc., 967 Windfall Road, St. Marys, PA 15857, USA www.amphenol ...
NTC Type JR - amphenol-sensors.com
1000.06781 2.44 7.14 1050.05868 2.54 7.26 D H L WL 0.197 in (5 mm) ± 0.078 in(2 mm) NTC Type JR dimensions. Type JR Specifications Ordering Information The code number to be ordered may be specified as follows: Code Type JR Chip Thermistor In Eyelet Tag Code R 25 and Tolerance
NTC Type B Series - amphenol-sensors.com
Type B05/07/10/14 and Type B35/43 dimensions Type B05/07/10/14 Thermal and Electrical Properties The following lists the thermal and electrical properties for all small glass coated thermis-tors. All definitions and test methods per MIL-PRF-23648. Body Dimensions B05 • Nominal diameter: 0.005 in (0.13 mm) • Maximum diameter: 0.0065 in (0.17 mm)
NTC Type B Series - amphenol-sensors.com
Type B05/07/10/14 and Type B35/43 dimensions Type B05/07/10/14 Thermal and Electrical Properties The following lists the thermal and electrical properties for all small glass coated thermis-tors. All definitions and test methods per MIL-PRF-23648. Body Dimensions B05 • Nominal diameter: 0.005 in (0.13 mm) • Maximum diameter: 0.0065 in (0.17 mm)
FFP6X636SN0501 - Sheet1 - Amphenol Ardent Concepts
11.14 2x 12.70 2x 2x 4.91 0.00 0.00 0.500 pitch 2x 0.361 1.120 1.620 2x 2.000 9x 3.505 1.120 2x 0.361 1.620 2x 2.000 9x 3.505 1.120 2x 0.361 1.620 9x 3.505 2x 2.000 2x 0.361 1.120 1.620 2x 2.000 9x 3.505 8 8 9 8 10 8 10 10 10 9 7 9 9.05 x y a 6.27 2.40 thru 4x 4x 6 4x r2.00 slip fit m1.5 dowel pin r 0.80 non-plated through hole
R-Series RH Powerlink - Temposonics
3 Temposonics RH Powerlink V2 Data Sheet TECHNICAL DATA 1/ The number of magnets depends on the stroke length 2/ With position magnet # 251 416-2 3/ The IP rating is not part of the UL approval 4/ Power supply must be able to provide current of 1 A for power up process Output Interface Ethernet POWERLINK Data protocol POWERLINK V2 according to IEEE 802.3
Level Plus - temposonics.com
2 Level Plus ® RefineME® Fig. 1: Time-of-flight based magnetostrictive position sensing principle RefineME® The Level Plus® RefineME® liquid level transmitter satisfies the demand for an accurate and robust liquid-level sensor with unsurpassed flexibility to meet most process application conditions.