Search Results for pld-14
PowerPlex Panel Module PP-M-PM024 - El-Cab
1 A, with a 12 14 return each 1R 1R 2 load 81 outputs 8R 8 A, with a 82 return each 8R for 4mm 2 2 screwless terminals for 1.5 mm. Programmable delay times available for overload tripping 25 ms*, 50 ms*, 100 ms, 200 ms, 500 ms, 750 ms*, 1 s*, 2 s*, 4 s*, 6 s* Ubat = 24 V, TA = 23 °C Curve 8 A, delay 100 ms
Amphenol Network Solutions > Products > Power > DC Power ...
Amphenol Telect now offers an industry-first, circuit breaker panel with 600 amps continuous in only 1RU. The UL listed, and NEBS compliant panel offers dual 8x8, field-installable circuit breaker positions with a max rating of up to 60A each.
NTC Type JR - amphenol-sensors.com
1000.06781 2.44 7.14 1050.05868 2.54 7.26 D H L WL 0.197 in (5 mm) ± 0.078 in(2 mm) NTC Type JR dimensions. Type JR Specifications Ordering Information The code number to be ordered may be specified as follows: Code Type JR Chip Thermistor In Eyelet Tag Code R 25 and Tolerance
NovaSensor NPC-100 and NPC-120 Disposable Medical Pressure Sensors
Parameter Value Units Notes General Pressure Ranges –50 to 300 mmHg –0.97 psi to 5.8 psi Overpressure 125 psi minimum Electrical @ 72°F (22°C) Unless Otherwise Stated
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
FFP6X640SN0501 - Sheet1
0 0 2x 4.91 2x 5.26 11.14 2x 12.70 2x 16.000 2x 3.79 2x 3.79 2x 5.26 11.14 2x 12.70 2x 16.000 2x 16.000 2x 12.70 11.14 2x 4.91 2x 5.26 2x 3.79 2x 3.79 2x 5.26 2x 4.91 ...
www.amphenolrf
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
Cable assembly family - PCB
13 to 36 (330.2 to 9.14.4) +2.0 (50.8) 37 to 120 (939.8 to 3.05m) +4.0 (101.6) Over 120 (3.05m) +4.0 (101.6) per 120 (3.05m) or part thereo (+12 = maximum tolerance) Notes 1. Maintain high levels of precision and accuracy using Endevco’s factory calibration services. Call Endevco’s inside sales force at
Load Coils and Load Coil Cases - charlesindustries.com
400 pair 14 8 95 450 pair 15 8 110 600 pair 20 8 135 900 pair 28 8 189 Mounting Options of 770 Cases Pole Mount Strand Mount Direct Burial Features & Benefits of 770 Cases • 770 Universal Load Coil Cases are manufactured with high-grade permalloy magnetic cores. The positive rating of the core guarantees high magnetic stability assuring
NRN 46241 09/21 PRODUCT DATA DRAWING - SV Microwave
14 PORT, SMPM, ALUMINUM SEE PDM. Title: 9311-80024.PDD Created Date: 9/2/2021 11:24:57 AM ...
www.amphenol-sensors.com
Thermometrics® Sensor Temperature Resistance Curves -Reference Guide 2 © Amphenol Thermometrics, Inc., 967 Windfall Road, St. Marys, PA 15857, USA www.amphenol ...
21-33833-241 (RECEPTACLE) 21-33833-251 (RECEPTACLE) CRIMP INNER TWINAX ...
twinax cable cable jacket cable braid.550 cable jacket crimp bushing cable braid crimp bushing.285 cable braid trim excess braid inner wire crimp bushing center conductors
Events - RFS Technologies an Amphenol Company
Meet our teams, see our cable and antenna solutions in person and discover the advantages of working with us. Check our upcoming events list for details.
NTC Thermistors Type RL30 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
P19 77/200kHz, 500W, Low Profile, 12° Tilt, Garmin 8-Pin, DT
P19 77/200kHz, 500W, Low Profile, 12° Tilt, Garmin 8-Pin, DT
FFP6X636SN0501 - Sheet1 - Amphenol Ardent Concepts
11.14 2x 12.70 2x 2x 4.91 0.00 0.00 0.500 pitch 2x 0.361 1.120 1.620 2x 2.000 9x 3.505 1.120 2x 0.361 1.620 2x 2.000 9x 3.505 1.120 2x 0.361 1.620 9x 3.505 2x 2.000 2x 0.361 1.120 1.620 2x 2.000 9x 3.505 8 8 9 8 10 8 10 10 10 9 7 9 9.05 x y a 6.27 2.40 thru 4x 4x 6 4x r2.00 slip fit m1.5 dowel pin r 0.80 non-plated through hole
Sira Certification Service - SGX Sensortech
The examination and test results are recorded in the confidential reports listed in Section 14.2. 9 Compliance with the Essential Health and Safety Requirements, with the exception of those listed in the schedule to this certificate, has been assured by compliance with the following documents: EN 60079-0:2006 EN 60079-11:2007 EN 50303:2000
Chemical Exposure Test - amphenol-sensors.com
3. 4 samples are taken out respectively after 128 (7 days), 336 (14 days), 672 (28 days), 1008 (42days) hrs for measurement. 4. The samples are stabilized for 24 hrs at ambient condition (25±3°C, 50±10% RH) for measurement at 25°C 20,50,80% RH, and then stabilized for an additional 48hrs for final measurement. ...