Search Results for pld-16
AB-CB04FR-CBHL-QD010: X-Lok Connector | Amphenol LTW
AB-CB04FR-CBHL-QD010, ALTW’s X-Lok middle size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
58672 - PCB
7/16-27 UNS - 2A 2-PIN CONNECTOR. Title: 58672.idw Author: kmeyer Created Date: 10/9/2018 2:19:48 PM ...
Backplane Connectors | High Speed Backplane | Board-to ... - Amphenol CS
Amphenol's backplane connectors support high speed application with speeds up to 112Gb/s. Our board-to-board backplane connectors are available in right angle, orthogonal and coplanar configurations.
A Custom Wire & Industrial Cable Supplier | Amphenol TPC Wire
A Custom Wire & Industrial Cable Supplier | Amphenol TPC Wire
Temposonics
Temposonics® E-Series CANopen Operation Manual 6 3.1 Order structure of E-Series EP Temposonics® order code a Sensor model E P Profile b Design 0 Without position magnet d Connection type D 3 4 5 pin M12 f Output C 3 0 4 CANopen C 4 0 4 CANopen (duo terminator) e Operating voltage
CB-05BFMA-QL8LP0: X-Lok Connector | Amphenol LTW
CB-05BFMA-QL8LP0, ALTW’s X-Lok middle size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
Temposonics
3 Temposonics RP Powerlink V2 Data Sheet TECHNICAL DATA 1/ The number of magnets depends on the stroke length 2/ With position magnet # 252182 3/ The IP rating is not part of the UL approval 4/ Power supply must be able to provide current of 1A for power up process Output Interface Ethernet POWERLINK Data protocol POWERLINK V2 according to IEEE 802.3
Model 356A03/019AD005CA Triaxial, lightweight miniature, ceramic ... - PCB
Model 356A03/019AD005CA Triaxial, lightweight miniature, ceramic shear ICP® accel., 10 mV/g, 0.25" cube with 019 Series Integral cable & 5 ft 034 Series Extension cable.
D D 13, 19, 25, 37 AND 54 CONTACT TYPE - Amphenol Sine
2 CH A NGE F IS R OM PL T L.V 16-04-04 82 7 P.M P.M 2 0/ 6 20/02/06 CABLE GLAND WITH STRAIN RELIEF IN PG THREAD 4 CH A NGE F IS TOBL K T.N 17/02/06 8478. Title: 55010234000214.idw Author: liemvo Created Date:
Amphenol Socapex - Connectors, military connectors, circular connectors ...
We would like to show you a description here but the site won’t allow us.
BB-03BFMA-QL8APP: X-Lok Standard Size | Amphenol LTW
WEBSITE SETTINGS. We use cookies on our website. Some of them are essential, while others help us improve this site and your experience. You can update your settings at any time.
696-960 / 1695-2700 MHz - amphenol-antennas.com
Low Band R1 / Mid Band Y1 696-960 / 1695-2700 MHz (4x) 4.3-10 or 7/16-DIN Female Electrical Characteristics R1 Y1 Frequency Bands (MHz) 696-960 MHz 1695-2700 MHz 696-806 806-960 1695-1880 1850-1990 1920-2200 2300-2700 Polarization ±45° ±45° Horizontal Beamwidth 75° 70° 75° 76° 77° 63°
Model HT356A25 Triaxial, general purpose, ceramic shear ICP® accel., 25 ...
Model Number 356A25 TRIAXIAL ICP® ACCELEROMETER Revision: E ECN #: 49201 Performance ENGLISH SI Sensitivity(±10 %) 25 mV/g 2.6 mV/(m/s²) Measurement Range ±200 g pk ±1960 m/s²pk
BB-02BFMA-QL8LPP: X-Lok Standard Size | Amphenol LTW
BB-02BFMA-QL8LPP, ALTW’s X-Lok standard size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
Band-Pass Filters for the 130 MHz Band - AMPHENOL PROCOM
4.92 x 16.73 x 30.12 in. Weight Approx. 3.4 kg / 7.50 lb. Approx. 7 kg / 15.43 lb. Approx. 10.5 kg / 23.15 lb. Environmental Operating temperature range -30 °C to +60 °C Frequency Stability Approx. 1.5 ppm / °C ORDERING Model Product No. BPF 3/1-125 200000974 BPF 3/2-125 200000968 BPF 3/3-125 200000596
Mini Cool Edge 0.60mm Connectors - Amphenol CS
Mini Cool Edge is a 0.60mm high density, high-speed card edge connector for new generation small form factor system. Mini Cool Edge 0.60mm meets SFF TA-1002, Gen Z, EDSFF and OCP NIC 3.0 specifications.
TETRA indoor panel 410 - 430 MHz 5047420 - amphenolprocom.com
N(f), 4.1/9.5 Mini-DIN(f) or 7/16(f) with 0.5 m RG303 Cable Materials Housing - Aluminum Radome Material / Colour UV Resistant, Halogen Free FR ABS / White (UL94V-O, CAA no. 8 Sec2.2b, FAR25.853b) Dimensions 305 x 225 x 60 mm / 12.0 x 8.86 x 2.36 in. Wind Load 85 N (160 km/h) Weight Approx. 1.05 kg / 2.31 lb. Mounting Integrated wall mounting ...
Events from May 23, 2022 – April 4, 2022 – Amphenol Fiber Systems ...
Events from May 23, 2022 – April 4, 2022 – Amphenol Fiber Systems ...
Model 66332APZ1 ICP® TO-8 Accelerometer Installation and ... - PCB
Size (Lip Diameter x Height) 0.64 in x 0.57 in 16.3 mm x 14.5 mm Weight 0.88 oz 25 gm Mounting Adhesive/Solder Adhesive/Solder Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Stainless Steel Stainless Steel Sealing Welded Hermetic Welded Hermetic Electrical Connector Header Pins Header Pins