Search Results for plug
BNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm
RF Connector BNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm. Downloads. 112563 STP 3D Model (Size: 619 kb ) 112563 PDF Customer Drawing (Size: 251 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121A6-NT3G-9913-50: Body Finish:
Cross Reference - Airmar
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.
N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm ...
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Industrial Plug 2CMA100586R1000 - Amphenol Sine
Amphenol Tuchel Industrial GmbH | August-Häusser-Straße 10 | 74080 Heilbronn, Germany | [email protected] | www.amphenol-industrial.de
N-Type Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
MA1CAE1200 12 Position Straight Plug, E Type, Less Contacts - Amphenol Sine
MA1CAE1200 12 position straight plug, threaded, E type, clockwise insert, male or female
Powerlok™ Connector - Amphenol Technical Products International
Powerlok™ StraightAssembly Plug ITA Powerlok™ Plug • 1POS 2POS 3POS Assembly Overmolded Assembly Overmolded Assembly Overmolded 120A 200A 300A 400A -500A Straight Right Angle Straight Right Angle Straight Right Angle Straight Right Angle Straight Right Angle Straight Right Angle
USB Connectors | Products - Amphenol
HDMI FTV is a complete ruggedized solution around HDMI standard using a Tri-Start Thread coupling mechanism (MIL-DTL-38999 series III type) to connect the plug and the receptacle.
ATHP062S25EL-S1 2 Position EMC Plug with High Voltage Inte - Amphenol Sine
ATHP062S25EL-S1 2 Position EMC Plug with High Voltage Interlock Loop, A Key, 6.5-7.5mm Cable Range
ATV06-18SA 18 position plug, Size 16 contact, key A, standar
ATV06-18SA 18 position plug, Size 16 contact, key A, standard seal. Comparable to PN# DTV06-18SA
AHDP06-18-14SR-WTA 14 Position Plug, Socket, Shell Size 18, - Amphenol Sine
AHDP06-18-14SR-WTA 14 Position Plug, Socket, Shell Size 18, Reduced Diameter Seal (Blue), Wide Thread Adapter. Comparable to PN# HDP26-18-14SE-L024
ATP06-2S-EC01 | 2-Way Connector Plug, Female - Amphenol Sine
ATP06-2S-EC01 2-Way Plug, Female with End Cap. Comparable to PN# DTP06-2S-E003
QMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
BNC Right Angle Crimp Plug Times LMR-200 Belden 7807A 50 Ohm
RF Connector BNC Right Angle Crimp Plug Times LMR-200 Belden 7807A 50 Ohm
320188 | aldenproducts.com - Amphenol Alden
Part # Housing Style Circuit Count Contact Size Contact Termination Mating Key Maximum Wire Gauge Housing Color Coupler Color; 320881: Receptacle, Rear Panel-Mount
1.0-2.3 Right Angle Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm
RF Connector 1.0-2.3 Right Angle Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm
MMCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm | 262102 - Amphenol RF
MMCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm; MMCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm. In stock. 262102. Find In Stock & Buy Now. MMCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm. Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU).
Power Connectors | Products - Amphenol
This series, similar to the H4 with UL 6703 / IEC 62852 approvals at 1500V DC, enhanced materials to increase performance levels of chemical resistance, ingress protection (IP68 24h/1 m mated), damp heat (2000 hrs), thermal cycle (800 cycles), humidity freeze (60) cycles, and lower contact resistance.
SMA Straight Plug to Switch Probe Right Angle Plug 1.37 mm 50 Ohm 250 mm
SMA Straight Plug to Switch Probe Right Angle Plug 1.37 mm 50 Ohm 250 mm (9.84 Inches)