Search Results for plug
RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of coaxial adapters designed for radio frequency applications. Adapters feature all industry standard connector interfaces in between-series and in-series designs. Adapters are commonly used to change gender or as connector savers in precision test and measurement applications. Bulkhead mounted and panel mounted solution with 2 and 4 hole flange options are ...
Right Angle Molded SMB Plug - US Wire
Benefits of Using Our Molded Right Angle SMB Connector in Your Cable Assembly Design If your cable design requires SMB connectors, then add the additional benefits of an environmental seal, and built-in strain relief by using our Right Angle SMB mold capability. The right angle design will allow your cable assembly to fit neatly into […]
Blanking Plug Assembly - Non Valve
Replacement Blanking Plug Assembly, Non Valve. Fits: D800, DT800 Non-Valve models. P17, B17 Housing
BNC Straight Crimp Plug RG-59 RG-62 50 Ohm | 031-359 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-59 RG-62 50 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
SMP Straight Crimp Plug RG-178 RG-196 50 Ohm | SMP-FS-C19 - Amphenol RF
SMP Right Angle Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 9 inches 095-725-120-009 Products Related To Your Application N-Type Straight Plug to N-Type Straight Plug AA-60091 50 Ohm 48 inches 095-909-164-048
SMA Straight Crimp Plug RG-316DS 50 Ohm | 132178 - Amphenol RF
RF Connector SMA Straight Crimp Plug RG-316DS 50 Ohm. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-316 Double Shield, RD-316, RG-188 Double Shield, RD-188
SMP Right Angle Solder Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMP Right Angle Solder Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
AT06-12SX1 12-Way Plug, Female, X1 Position Key
AT60-16-0622 Nickel-Plated Male Stamped & Formed Contact, Size 16, 16-20AWG 4000 pcs. Reel. Comparable to PNs# 1060-16-0622, 845240004
BNC Straight Receptacle Plug Solder Cup Bulkhead Front Mount 75 Ohm
RF Connector BNC Straight Receptacle Plug Solder Cup Bulkhead Front Mount 75 Ohm. Downloads. 112421 PDF Customer Drawing (Size: 62 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1351Q2-NT3G-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
N-Type Plug to HD-BNC Jack Adapter 75 Ohm Straight
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
HSD Right Angle PCB Through Hole Plug 100 Ohm | HSD-NBRP-PCBA3B
RF Connector HSD Right Angle PCB Through Hole Plug 100 Ohm. Downloads. HSD-NXRP-PCBA3X PDF Customer Drawing (Size: 168 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Matte Tin: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
BNC Straight Crimp Plug Belden 1794A Belden 4794R 75 Ohm 12G Optimized
RF Connector BNC Straight Crimp Plug Belden 1794A Belden 4794R 75 Ohm 12G Optimized. Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 031-70534 PDF Customer Drawing (Size: 176 kb) 031-70534 STP 3D Model (Size: 1494 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle.
AT06-2S-RD01BRN 2-Way Plug, Female Connector, Brown - Amphenol Sine
AT04-2P-MM01 2-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT04-2P-CE01, 934441102
AT13-204-2005 Seal Plug, White, Size 20. Comparable to PN# - Amphenol Sine
AT13-204-2005 Seal Plug, White, Size 20. Comparable to PN# 0413-204-2005
HN-Type Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency HN-Type Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of HN-Type Connectors at Amphenol RF online.
UG-27B/U N-Type Jack to N-Type Plug Adapter 50 Ohm Right Angle
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
8-Way Plugs A Key - Amphenol Sine
AT06-08SA-EC01 8-Way Plug, Female Connector with A Position Key and End Cap. Comparable to PNs# DT06-08SA-E003, DT06-08SA-EP06, 934455212
KIT, AT SERIES, 4 POS PLUG,BLK, CONTACTS, AND WEDGELOCK - Amphenol Sine
Title: G:EngineeringCHINA 2015 BACKUPReleased customer drawingAT customer drawingCADC-AT06-4S-KIT01BLK-A1.dwg Author: rorman Created Date: 12/11/2023 10:59:19 AM
PLUGS - Amphenol Sine
RT061412SNHEC03 Plug, 12 Position, Female, Shell Size 14, Silicone Seal, and End Cap with Individual Wire Sealing. Comparable to PN# 192993-0053
Triax Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency Triax Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of Triax Connectors at Amphenol RF online.