Search Results for plug
AHDM06-18-20PR Plug, Size 18, 20 positions, Pin, reduced di - Amphenol Sine
AHDM06-18-20SR-059 Plug Kit, shell size 18, 20 positions, socket, reduced diameter seal, wide thread, cable clamp backshell. Comparable to PN# HD36-18-20SE-059 REQUEST A QUOTE
HD-BNC Straight Crimp Plug Belden 1505A AT&T 734 75 Ohm
RF Connector HD-BNC Straight Crimp Plug Belden 1505A AT&T 734 75 Ohm. Downloads. 034-1025 PDF Customer Drawing (Size: 140 kb) 034-1025 STP 3D Model (Size: 1593 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
ATM06-08SA-SR01GY | 8-Way Plug, Female, A Position Key with Shrink Boot ...
ATM06-08SA-SR1GY 8-Way Plug, Female, A Position Key with Strain Relief. Comparable to PN# DTM06-08SA-E007 Related Items. AT11-026-0205 Plastic Mounting Clip, Grey. Comparable to PN# 1011-026-0205. REQUEST A QUOTE. AT11-030-0205 Plastic Mounting Clip, Black. Comparable to PN# 1011-030-0205 ...
ATM6PS-CKIT 6-Way Pin and Socket Plug, Receptacle, Wedge and
ATM6PS-CKIT 6-Way Pin and Socket Plug, Receptacle, Wedge and Contacts Kit-6-Way Pin and Socket Plug, Receptacle, Wedge and Contacts Kit . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors.
BNC Straight Crimp Plug Belden 1694A 75 Ohm | 031-80109 - Amphenol RF
031-80109. Find In Stock & Buy Now. BNC Straight Crimp Plug Belden 1694A 75 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
Triax Right Angle Clamp Plug Non-Constant Impedance
RF Connector Triax Right Angle Clamp Plug Non-Constant Impedance. Downloads. 031-33485-7 PDF Customer Drawing (Size: 265 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Triax Style Group: Contact Finish: Gold: Contact Material:
AT06-6S-SR01GRY 6-Way Plug Female Connector with Strain Relief Endcap ...
AT06-6S-SR01GRY 6-Way Plug Female Connector with Strain Relief Endcap, Standard Seal, Grey. Comparable to PNs# DT06-6S-E008, 934454602 Related Items. 65-54756 - Diagnostic Grade Gold-Plated Male Contact Pin. REQUEST A QUOTE. AT04-6P 6-Way Receptacle, Male. Comparable to PN# DT04-6P. REQUEST A QUOTE. AT04-6P-BLK 6-Way Receptacle, Male, Black. ...
RT0W61419SNHEC Plug, Female, with O-ring Seal and End Cap with ...
RT0W61419SNHEC Plug, Female, with O-ring Seal and End Cap with Individual Rear Wire Seal, 19 Contacts, 20AWG, 5A, 7.5(machined)/150V, Shell Size 14-Pl Call Us 1-800-394-7732 My Account
N-Type Straight Crimp Plug LMR-300 50 Ohm | 172304 - Amphenol RF
172304. Find In Stock & Buy Now. N-Type Straight Crimp Plug LMR-300 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 9.90mm
SMP-FSBA-990. Find In Stock & Buy Now. Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 9.90mm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning.
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 22.40mm
SMP-FSBA-224. Find In Stock & Buy Now. Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 22.40mm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
MHV Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector MHV Straight Clamp Plug RG-58 RG-141 Times LMR-195 Non-Constant Impedance. Downloads. 000-29100 IGS 3D Model (Size: 1149 kb ) 000-29100 PDF Customer Drawing (Size: 84 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 29100: Body Finish: Nickel:
Power Cables & Connectors | Cable Assemblies | High Current Cables
These connectors incorporate a reliable contact system with touch-proof design, enabling them to support currents up to 100A per contact. Additionally, the newly added sensing contacts can help prevent damage caused by hot-plug conditions. PwrMAX ® The PwrMAX ® I/O connector is known for its high-density power and signal capabilities. It has ...
PCB BoardLock™ Options Bonded Front Seals (Plugs) ARCSeries
Available in 24, 40, 50 and 70 position. Threaded for Jackscrew. PCB BoardLockTM Options. Front Seals (Plugs)Flange Mount OptionsFlange Mount OptionsAmphenol Sine Systems ARC SeriesTM Connectors are a rugged, heavy-duty, environmentally-sealed, thermoplastic, rectangular connector series where high pin-counts are required in situations.
RT061619SNH Plug, Female, 16AWG, 13A/250V - Amphenol Sine
RT061619SNH Plug, 19 Position, Female, Shell Size 16. Compatible to part # UT061619SH, 192926-0530, G6B1619SN-Plug, 19 Position, Female, Shell Size 16 Call Us 1-800-394-7732
RT06104PNH03SS-K Plug Kit, 4 Position, Male, Shell Size 10, - Amphenol Sine
Plug Kit, 4 Position, Male, Shell Size 10, Silicone Seal, with Machined Contacts, IP69k Related Items. 108039110 Locking Clip with Lanyard, Shell Size 10. REQUEST A QUOTE. CA-4020-59 Sealing Plug, White, Size 20 (1.0mm), Size 16 (1.6mm) REQUEST A QUOTE. MP16M23F Pin Contact, Machined, Gold Flash, Wire Range .75-1.5mm², 18-16 AWG ...
SMP Right Angle Solder Plug 0.047-inch Conformable 50 Ohm
SMP-FR-C06. Find In Stock & Buy Now. SMP Right Angle Solder Plug 0.047-inch Conformable 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
AT06-4S-RED 4-Way Plug, Female Connector, Red - Amphenol Sine
AT04-4P-MM01BLK 4-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Black. Comparable to PNs# DT04-4P-CE03, 934443101
SMB PCB Through Hole Straight Plug 50 Ohm Surface Mount Center Contact ...
142134-11. Find In Stock & Buy Now. SMB PCB Through Hole Straight Plug 50 Ohm Surface Mount Center Contact. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
AT06-12SC-SRGN 12-Way Plug Female Connector with Strain Relief Endcap ...
AT06-12SC-SR2GN 12-Way Plug, Female Connector with C Position Key and Reduced Diameter Seals (E-Seal) and Shrink Boot Adapter.Comparable to PNs# DT06-12SC-CE04, 934456533 REQUEST A QUOTE AT11-310-1605 Contact Removal Tool, plastic, Size 16.