Search Results for plug
UG-564/U N-Type Plug to C-Type Jack Adapter 50 Ohm Straight
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
SMB Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMB Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
ATVSeries - Amphenol Sine
ATV06-18SD 18 Pos., Plug, Size 16 Contact, Key D, Standard Seal, Brown ATV06-18SD-RR01 18 Pos., Plug, Size 16 Contact, Key D, Double Reduced Seal, Brown AWV-18P Wedgelock For 18 Pos., ATV Receptacle, Green
AT2PSBLK-CKIT 2 Pin and Socket Plug, Receptacle, Wedge and - Amphenol Sine
AT2PSBLK-CKIT 2 Pin and Socket Plug, Receptacle, Wedge and Contacts Kit, Black
N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm
N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm 172353 N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172117-13 N-Type Straight Crimp Jack Bulkhead RG-55 RG-142 RG-223 RG-400 50 Ohm 082-5373-RFX
AT06-12SC-SS01 12-Way Plug, Female Connector with C Position
AT06-12SC-SS01 12-Way Plug, Female Connector with C Position Key and Solid Rear Grommet and Endcap, Wedgelock included. Comparable to PN# DT06-12SC-C017
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 1 M
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 1 M (39.37 Inches)
N-Type Plug to SMA Plug Adapter 50 Ohm Straight | 242114 - Amphenol RF
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
F-Type Straight Crimp Plug Belden 8213 Belden 8238 RG-11 75 Ohm
RF Connector F-Type Straight Crimp Plug Belden 8213 Belden 8238 RG-11 75 Ohm
BNC Plug to BNC Plug 75 Ohm Straight 12G Optimized
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
SMB Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMB Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
SMA Right Angle Solder Plug RG-402 0.141-inch Conformable Times Tflex ...
RF Connector SMA Right Angle Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm
Configurator Singles | Amphenol
Part # 300800: type: PL700SM-N Connector: Circuit Count: 12: Contact Plating: Gold: Contact Size: 22: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 ...
RF Connector SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm
TNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector TNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
BNC Straight Receptacle Plug Solder Cup Bulkhead Front Mount 75 Ohm
RF Connector BNC Straight Receptacle Plug Solder Cup Bulkhead Front Mount 75 Ohm. Downloads. 112421 PDF Customer Drawing (Size: 62 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1351Q2-NT3G-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
SMA Straight Crimp Plug Times LMR-195 50 Ohm Black Plating
Body Finish: Black: Body Material: Brass: Cable Type (Terminates to) Times LMR-195 Optimized, Times LMR-195-UF Optimized, Times LMR-200-LLPL Optimized
TV - Reduced flange receptacle - 38999 Series - Amphenol Socapex
The TV Reduced Flange Receptacle is a small and lightweight connector designed for use in military, aeronautic, and advanced industrial applications where size and weight are critical. This receptacle is derived from the MIL-DTL-38999 series III version and is available in jam nut configurations (TV07/TVS07). It has a 41% smaller panel footprint and is 20% lighter than standard 38999 ...