Search Results for plug
RTS6BS14N7S03 Straight plug with cord grip, 7 positions, siz
RTS6BS14N7S03 Straight plug with cord grip, 7 positions, size 14, socket contact, silicone rubber seal. Intermateable with part # UTS6JC147S. Comparable to PN #UTS6JC147S
AT06-2S-OMGRN 2-Way Custom Overmold Plug, Socket, Green
AT04-2P-MM01 2-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT04-2P-CE01, 934441102
HD-BNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm IP67
RF Connector HD-BNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm IP67
AT06-4S-BRN 4-Way Plug, Female Connector, Brown
AT04-4P-MM01 4-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT04-4P-CE01, 934443102
N-Type Plug to SMA Plug Adapter 50 Ohm Straight | 242114 - Amphenol RF
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
N-Type Straight Crimp Plug Times LMR-600 Optimized 50 Ohm
RF Connector N-Type Straight Crimp Plug Times LMR-600 Optimized 50 Ohm
TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RT06128SNHK Plug, Female, IP67 Sealed Metal Bayonet Coupling Connector ...
RT06128SNH-K Plug Kit, 8 Position, Female, Shell Size 12, with Machined Contacts. Compatible to part # UT06128SH
UG-88/U BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Alias: UG-88/U: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219 ...
FAKRA Gen 2 Straight Crimp Plug TFC 302LL Rear Mount Bulkhead 50 Ohm ...
RF Connector FAKRA Gen 2 Straight Crimp Plug TFC 302LL Rear Mount Bulkhead 50 Ohm IP67 Z Code. Downloads. 2FA1-NXSP-C30E2 Customer Drawing (Size: 370 kb) Amphenol RF FAKRA Rear Mount Bulkhead Crimp Plugs Datasheet (Size: 310 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
AT06-2S-OMGRY 2-Way Custom Overmold Plug, Socket, Grey - Amphenol Sine
AT04-2P-MM01 2-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT04-2P-CE01, 934441102
SMA Straight Clamp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector SMA Straight Clamp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RT061823SNH03SS Plug, 23 Position, Female, Shell Size 18, w
RT061823SNHEC Plug, Female, with O-ring Seal and End Cap with Individual Rear Wire Seal, 23 Contacts, Size 16, 14-26AWG, 13A/500V, Shell Size 18
AHDM06-24-19SR Plug, Size 24, 19 positions Socket, reduced - Amphenol Sine
AHDM06-24-19SR Plug, Size 24, 19 positions Socket, reduced diameter seal, wide thread. Comparable to PN# HD36-24-19SE
TNC Straight Crimp Plug RG-6 75 Ohm | 122390 - Amphenol RF
RF Connector TNC Straight Crimp Plug RG-6 75 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
MMCX Right Angle Solder Plug 0.085-inch Conformable 0.086-inch ...
RF Connector MMCX Right Angle Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm
ARC26-40SD 40 Position Plug, Size 20 Socket Contacts, Jacks
ARC26-40SD 40 Position Plug, Size 20 Socket Contacts, Jackscrew, Bonded Front Seal, Keyed D, Black. Comparable to PN# DRC26-40SD
AHDM06-24-31SR-059 Plug Kit, shell size 24, 31 positions, s - Amphenol Sine
AHDM06-24-31SR-059 Plug Kit, shell size 24, 31 positions, socket, reduced diameter seal, wide thread, cable clamp backshell. Comparable to PN# HD36-24-31SE-059
AT06-6S-BLK | 6-Way Plug, Female, Black - Amphenol Sine
AT06-6S-MM01BLK 6-Way Plug, Female Connector with Reduced Diameter Seal (E-Seal) and End Cap, Black. Comparable to PNs# DT06-6S-CE03, DT06-6S-CE05, 934454101
EB4H1000 Plug Assembly Drawing
EB4H1000 Plug Assembly Drawing