Search Results for plug
SMA to N-Type Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of SMA to N-Type Adapters designed for radio frequency applications. SMA to N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SMPM VITA 67.3 10 Port Plug-In Module C - SV Microwave
The perfect SMPM VITA 67.3 10 Port Plug-In Module C 9311-60220 from SV engineers. Get the greatest-ever RF performance today!
SMP Right Angle Crimp Plug RG-316 50 Ohm Non-Magnetic
RF Connector SMP Right Angle Crimp Plug RG-316 50 Ohm Non-Magnetic. Downloads. SMP-FR-C08-3-R STP 3D Model (Size: 188 kb ) SMP-FR-C08-NM PDF Customer Drawing (Size: 137 kb) Non-Magnetic SMP Solutions Overview (Size: 224 kb) Crimp Solder Right Angle Assembly Instructions (Size: 143 kb) Product Life Cycle.
AHDM06-18-21SN Plug, Size 18, 21 positions, Socket, standar - Amphenol Sine
AHDM06-18-21SN Plug, Size 18, 21 positions, Socket, standard seal, wide thread. Comparable to PN# HD36-18-21SN
RT0W61419PNHK Plug, Male, IP67 Sealed Metal Bayonet Coupling Connector ...
RT0W61419PNH-K Plug Kit, 19 Position, Male, Shell Size 14, with Machined Contacts. Compatible to part # UT0W61419PH
Item # TPSJ-101, Telephone Plug - Amphenol NEXUS Technologies
Browse Item # TPSJ-101, Telephone Plug in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Application,Conductors,Overall Diameter,Overall Length,Contact Diameter,Contact Length,Shell Material,Contact Material,Body Mater
UG-201A/U N-Type Plug to BNC Jack Adapter 50 Ohm Straight
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
RT06122PNHEC03 4 (2+2) Position Plug, Male, Shell Size 12, - Amphenol Sine
RT06122PNHEC03 4 (2+2) Position Plug, Male, Shell Size 12, Silicone Seal, and End Cap with Individual Wire Sealing
AT06-12SA | 12-Way Plug, Female Connector , A Position Key | AT Series ...
AT06-12SA 12-Way Plug, Female, A Position Key. Comparable to PN# DT06-12SA, DT06-12SA-P012,DT06-12SA-B016
AT06-3S-RD01, 3-Way Plug, Female, Reduced Diameter Seal (E-Seal ...
AT06-3S-RD01, 3-Way Plug, Female, Reduced Diameter Seal (E-Seal). Comparable to PN# DT06-3S-C015
AT06-3S-R680 3-Way Plug, 680 Ohm Resistor, End Cap, Grey - Amphenol Sine
AT06-3S-MM01 3-Way Plug, Female Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT06-3S-CE01, DT06-3S-CE05, 934452102
SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RTS6BS18N23PHEC03 Straight plug with endcap, 23 positions, s
RTS6BS18N23PHEC03 Straight plug with endcap, 23 positions, size 18, pin contact. Comparable to PN #UTS6GN1823P
SMPM Female VITA 67.1/2 Plug-in Contact for .047 Cable
SV Microwave offers the SMPM Female VITA 67.1/2 Plug-in Contact for .047 Cable 3221-40019 with high-performing capacity. Explore the product here!
AT06-3S-RCAPP 3 Position, Plug, Socket, RC Circuit, Potted
AT04-3P-MM01BLK 3-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal)and End Cap, Black. Comparable to PNs# DT04-3P-CE03, 934442101
Item # AP-136, Audio Plugs (MIL-C-55116) - Amphenol NEXUS Technologies
Browse Item # AP-136, Audio Plugs (MIL-C-55116) in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Number of Contacts,Application,Overall Diameter,Overall Length,Standard,Alternate P/N,Connector Style,Contact Types,Stra
MA7CAE1700S-S3-KIT 17 position straight plug connector kit, - Amphenol Sine
MA7CAE1700S-S3-KIT 17 position straight plug connector kit, threaded, E type, clockwise insert, 11.0-15.0mm cord grip, female, contacts included
MA1CAE1700 17 Position, Straight Plug, E Type, Less Contacts
MA1CAE1700 17 position straight plug, threaded, E type, clockwise insert, male or female
AW6S 6-Way Wedgelock Plug. Comparable to parts #W6S, 934484003
AT06-6S-MM01BLK 6-Way Plug, Female Connector with Reduced Diameter Seal (E-Seal) and End Cap, Black. Comparable to PNs# DT06-6S-CE03, DT06-6S-CE05, 934454101
SMA Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMA Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm
N-Type Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm
N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm 172102H243HEX N-Type Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm 082-5376 M39012/05-0503 N-Type Right Angle Crimp Plug RG-142 RG-400 50 Ohm QPL Approved 082-4442
BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
QMA Plug to SMA Jack Adapter 50 Ohm Straight | 242261 - Amphenol RF
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
AT06-4S-OMBLK 4 Pin Plug, Custom Overmold Plug, Socket, BLA - Amphenol Sine
AT04-4P-MM01BLK 4-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Black. Comparable to PNs# DT04-4P-CE03, 934443101
BNC Straight Receptacle Plug Solder Cup Bulkhead Front Mount 75 Ohm ...
RF Connector BNC Straight Receptacle Plug Solder Cup Bulkhead Front Mount 75 Ohm. Downloads. 112421 PDF Customer Drawing (Size: 62 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1351Q2-NT3G-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 ...
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 100 Millimeter C Key Code (3.93 Inches)
UHF Connectors - RF Connectors | Amphenol RF
Amphenol RF offers a broad range of radio frequency UHF Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of UHF Connectors at Amphenol RF online.
AT06-4S-RD01 4-Way Plug, Female, Reduced Diameter Seal (E-Seal ...
AT06-4S-RD01 4-Way Plug, Female, Reduced Diameter Seal (E-Seal). Comparable to PN# DT06-4S-C015
BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
N-Type Panel Mount Plug 4-Hole Flange Flat Tab 50 Ohm
RF Connector N-Type Panel Mount Plug 4-Hole Flange Flat Tab 50 Ohm. Downloads. 172196 PDF Customer Drawing (Size: 34 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Brass:
AT06-3S-SR01BLK 3-Way Plug Female Connector with Strain Relief Endcap ...
AT06-3S-SR01BLK 3-Way Plug Female Connector with Strain Relief Endcap with Standard Seal, Black. Comparable to PNs# DT06-3S-EP11, DT06-3S-P032, 934452601
12-Way Plugs A Key
AT06-12SA-ECBLK 12-Way Plug, Black Female Connector with A Position Key and End Cap. Comparable to PNs# DT06-12SA-E005, DT06-12SA-EP08, 934456211
BNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm | 031-6861 - Amphenol RF
Body Finish: Nickel: Body Material: Phosphor Bronze: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258: Contact Finish
Item # MP-101, Microphone Plug On Amphenol NEXUS Technologies
Browse Item # MP-101, Microphone Plug in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Conductors,Application,Overall Width,Overall Height,Overall Length,Contact Material,Body Material,Alternate P/N
KIT, AT SERIES, 4 POS PLUG,BLK, CONTACTS, AND WEDGELOCK
Title: G:EngineeringCHINA 2015 BACKUPReleased customer drawingAT customer drawingCADC-AT06-4S-KIT01BLK-A1.dwg Author: rorman Created Date: 12/11/2023 10:59:19 AM
ATM06-12SA-BLK 12-Way Plug, Female Connector, A Position Ke
ATM06-12SA-BLK 12-Way Plug, Female Connector, A Position Key. Comparable to PN# DTM06-12SA
ATM06-12SA-KT01 12-Way Socket Plug, Wedge and Contacts Kit - Amphenol Sine
AT11-310-0205 Mounting clip for AT, ATM, ATP, ATHD Series, 2, 3, 4, 6, 12 positions connectors plastic, black, free stud mount. Comparable to PN# 1011-310-0205
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
ATM06-4S-SR01BK 4-Way Plug, Socket, with Strain Relief Endcap
AT11-310-0205 Mounting clip for AT, ATM, ATP, ATHD Series, 2, 3, 4, 6, 12 positions connectors plastic, black, free stud mount. Comparable to PN# 1011-310-0205
MC1CJN0800 Straight Plug, Less Contacts - Amphenol Sine
P29169-Mxx Non-flex, motor power cable with brake, 10AWG, M40, threaded DIN, flying-leads. Compatible part 2090-XNPMF-10Sxx
ATV06-18SA 18 position plug, Size 16 contact, key A, standar
ATV06-18SA 18 position plug, Size 16 contact, key A, standard seal. Comparable to PN# DTV06-18SA
TNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector TNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RT062028SNH03SS Plug, Socket, with silicone seal IP69k-RT06 - Amphenol Sine
RT002028PKNH03-K Receptacle Kit, Square Flange, 28 Position, Male, Shell Size 20, Silicone Seal, with Machined Gold Contacts, Size 16 (18-16AWG), Gasket, IP69K
RTS6BS18N32S03 Straight plug with cord grip, 32 positions, s
RTS6BS18N32S03 Straight plug with cord grip, 32 positions, size 18, socket contact, silicone rubber seal. Comparable to PN #UTS6JC1832S
Triax Straight Clamp Plug 50 Ohm | 000-53100 - Amphenol RF
RF Connector Triax Straight Clamp Plug 50 Ohm. Alias: 53100: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Triax Style Group
AT06-12SC-RD01 | 12-Way Plug, Female, C Position Key, Reduced Diameter ...
AT06-12SC-RD01 12-Way Plug, Female, C Position Key, Reduced Diameter Seal (E-Seal). Comparable to PN# DT06-12SC-C015
MA7CAE1700-S3 17 position straight plug, threaded, E type, - Amphenol Sine
MA7CAE1700-S3 17 position straight plug, threaded, E type, clockwise insert, 11-15mm cord grip
SMA Jack to RP-TNC Plug Adapter 50 Ohm Straight | 242105RP - Amphenol RF
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
AHDP06-24-31PR-BRA 31 Positions, Plug, Pin, Shell Size 24, - Amphenol Sine
AHDP06-24-31PR-BRA 31 Positions, Plug, Pin, Shell Size 24, Reversed Arrangement, Reduced Diameter Seal, Backshell Ring Adapter (Snap-on). Comparable to PN# HDP26-24-31PE-L017
AT06-2S-SR01GRY 2-Way Plug Female Connector with Strain Relief Endcap ...
AT06-2S-SR01GRY 2-Way Plug Female Connector with Strain Relief Endcap, Standard Seal, Grey. Comparable to PNs# DT06-2S-E008, 934451602