Search Results for plug
TNC Jack to TNC Plug Adapter 50 Ohm Straight | 122498
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm. Downloads. 172260 PDF Customer Drawing (Size: 36 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
RP-SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector RP-SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
FAKRA GEN 4 Single Straight Plug RG-174LL DACAR 462 D Key Code
FAKRA GEN 4 Single Straight Plug RG-174LL DACAR 462 D Key Code FAKRA 2 Compatible
TNC Cable Plug 0.250-inch Conformable RG-401 Times Tflex 401 50 Ohm
RF Connector TNC Cable Plug 0.250-inch Conformable RG-401 Times Tflex 401 50 Ohm
SSMC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SSMC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 72 inches
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 72 inches (1829 mm)
TNC Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 ...
RF Connector TNC Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 50 Ohm
BNC Connectors | PCB Piezotronics
BNC Connectors. BNC connectors are ideal to terminate cables used with single-axis ICP accelerometers and vibration transmitters while BNC splices can be used with multi-axis or multi-output sensors.
AT06-12SA-SR2BR 12-Way Plug, Female Connector with A Positi
AT06-12SA-SR2BR 12-Way Plug, Female Connector with A Position Key and Reduced Diameter Seal, Strain Relief Endcap, Brown
SurLok Plus Series - Amphenol Australia
The SurLok Plus™ compression lug is a field installable, high reliable alternative to common compression lugs. Using industry standard crimp, screw, and busbar termination options, thus eliminating the need to purchase special torque tools.
AT06-12SB-SRGRY 12-Way Plug Female Connector with Strain Re
AT06-12SB-SRGRY 12-Way Plug Female Connector with Strain Relief Endcap, Standard Seal, B Position Key, Grey
SMA Straight Solder Plug 0.047-inch Conformable 50 Ohm Anti Torque
RF connector SMA St Solder Plug 0.047 inch Conformable 50 Ohm Anti Torque
BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm IP67
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
Triax Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm
Triax Right Angle Clamp Plug Non-Constant Impedance 082-5772-1 Triax Straight Jack Solder Cup Bulkhead 50 Ohm 000-34475 Triax Straight Plug 21-529 50 Ohm 000-53175-1053
MCX Plug to TNC Jack Adapter 50 Ohm Straight | 242209
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
BNC Straight PCB Push-on Plug Through Hole 50 Ohm | 112984-10 - Amphenol RF
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 ...
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 50 Millimeter C Key Code (1.96 Inches)
QMA Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
RF Connector QMA Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
BNC T-Shape Adapter Jack-Plug-Jack 50 Ohm | 112461 - Amphenol RF
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters