Search Results for plug
N-Type Straight Crimp Plug 1-5/8-inch Annular Corrugated 50 Ohm
RF Connector N-Type Straight Crimp Plug 1-5/8-in Annular Corrugated 50 Ohm
Configurator Singles | Amphenol
Part # 320019: type: PL500SM-N Connector: Circuit Count: 2: Contact Plating: Gold: Contact Size: 22: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
FAKRA Straight Plug to SMA Straight Plug RG-58 50 Ohm 6 inches Z Key ...
FAKRA Straight Plug to SMA Straight Plug RG-58 50 Ohm 6 inches Z Key Code (152 mm)
RTS6BS10N3P03 Plug, 3 Position, Male, Shell Size 10, with S - Amphenol Sine
RTS6BS10N3P03 Plug, 3 Position, Male, Shell Size 10, with Silicone Seal. Compatible to part # UTS6JC103P
7-16 Panel Mount Plug 4-Hole Flange 50 Ohm | 272293 - Amphenol RF
RF Connector 7-16 Panel Mount Plug 4-Hole Flange 50 Ohm. Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to) 0.085-inch Semi-Rigid, 0.086-inch Semi-Rigid, 0.085-inch Conformable, 0.086-inch Conformable, RG-405, Times Tflex 405, Belden 1671A
PLUGS - Amphenol Sine
RTS6BS14N4P03 Straight plug with cord grip, 4 positions, size 14, pin contact, silicone rubber seal
RT061619PNH Plug, Male, 16AWG, 16AWG, 13A/300V - Amphenol Sine
RT061619PNH Plug, 19 Position, Male, Shell Size 16. Compatible to part # UT061619PH, 192922-1280, G6B1619PN
RT062238PNH-K Plug Kit, 38 Position, Male, Shell Size 22, w - Amphenol Sine
RT062238PNH-K Plug Kit, 38 Position, Male, Shell Size 22, with Machined Contacts. Comparable to PN # UT002238PH
M55339/20-00201 BNC Jack to N-Type Plug Adapter 50 Ohm Straight QPL
M55339/20-00201 BNC Jack to N-Type Plug Adapter 50 Ohm Straight QPL Approved
Power sources - Casco Automotive Group
Casco developed the world’s first automotive 12V power source and remains the global market leader. Whether you need 12V outlet, cigarette lighter or 110V/230V outlets for your vehicle application, Casco offers proven styled solutions for any vehicle environment.
N-Type Straight Clamp Plug LMR400 Belden 9913 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
FLS6BS10N4S03 4 Position Plug, Socket, Shell Size 10, with - Amphenol Sine
Plug, 4 Position, Female, Shell Size 10, Silicone Seal, Back Shell, Cable OD Range 4.0~8.8mm, Auto-Lock
BNC Jack to BNC Push-on Plug Adapter 50 Ohm Straight Bulkhead
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
RT00164PNH Square Flange Receptacle, Male, 3.6mm, 45A/500V, Shell Size 16
RT07164PNHEC Jam Nut Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 4 Contacts, 3.6mm, 12-10AWG, 45A/600V, Shell Size 16
N-Type Straight Plug IP67 to N-Type Straight Plug IP67 LMR-240 50 Ohm 1 ...
N-Type Straight Plug IP67 to N-Type Straight Plug IP67 LMR-240 50 Ohm 1 M ARC (39.37 Inches)
APEX/EN4644 High Density Modular System - Amphenol PCD
Description: A high density, rectangular, modular connection system designed for use in avionics systems conforming to the EN4644 technical specification.
FAKRA GEN 1 PCB Through Hole Straight Plug 50 Ohm E Key Code
FAKRA GEN 2 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm I Key Code 2FA1-NISP-C04-1 FAKRA GEN 1 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm B Key Code FA1-NBSJ-C04-6 FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm G Key Code FA1-NGRP-PCB-6A
SMA Panel Mount Plug 2-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Plug 2-Hole Flange Round Post 50 Ohm. Downloads. 132301 STP 3D Model (Size: 242 kb ) 132301 PDF Customer Drawing (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
BNC Right Angle Plug RG-59 RG-62 75 Ohm | 112363 - Amphenol RF
RF Connector BNC Right Angle Plug RG-59 RG-62 75 Ohm. Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm tainless Steel Coupling Nut with Brass Body