Search Results for pmod connector
www.connectpositronic.com
www.connectpositronic.com
CheckMate™ Quick-Locking Connectors featuring MetriFit™ Strain Re
• Quick-locking reliability. 1/8th turn locks the connector vs traditional threaded style coupling • Functional design allows for rapid orientation with tactile, visual and audible confirmation. • Vibration and shock tested up to 20g (vibration) and 50g (shock) in 3 axis • Secure connection ensures signal integrity and longer contact life
P29037-M1 ⅞" 4 Position Drop/Branch Receptacle, Female - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ P29037-M1 ⅞ 4 Position Drop/Branch Receptacle, Female, External Threading, 1 Meter-? 4 Position Drop/Branch Receptacle, Female, External Threa
MGT-5015 High Power Reverse Bayonet Coupling Connectors
The MGT-5015 line of high-power Amphenol connectors is an expansion of the GT-5015 series, offering a ruggedized environment connector in a variety of military and commercial finishes such as Durmalon and black zinc nickel. Available with press-fit or crimp removable contacts, these connectors use machined shells that can be customized for any ...
330170 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color
www.connectpositronic.com
www.connectpositronic.com
Features & Technologies | Products | Amphenol Aerospace
Amphenol circular push/pull connectors are the industry-standard locking connector with quick disconnect features. Deep Space 38999 Designed for the frigid temperatures of space and other extreme cold-weather environments, Amphenol Aerospace’s new Deep Space 38999 series is perfectly suited for below-zero applications.
330258 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color
MGT-5015 High Power Reverse Bayonet Coupling Connectors
MGT-5015 Connectors are a ruggedized high power connector utilizing reverse bayonet coupling and available with a wide range of contact and shell options MGT-5015 Reverse Bayonet Coupling Connectors | Power Products | 38999 Plus | Circular Connectors | Products | Products | Amphenol Aerospace
RADSOK® | High Power 5015 | MIL-DTL-5015 Connectors | Mil-Spec Type ...
MIL-DTL-38999 Series III connector with RADSOK®, Temper-Grip, or standard high power contacts to accommodate requirements for 500+ amps. View Product MGT-5015 Reverse Bayonet Coupling An expansion of the GT-5015 series, offering a rugged environment connector in new finishes such as Durmalon and Black Zinc Nickel for military applications. ...
SMB PCB Through Hole Straight Plug 50 Ohm Surface Mount Center Contact
RF Connector SMB PCB Through Hole Straight Plug 50 Ohm Surface Mount Center Contact. Downloads. 142134-11 PDF Customer Drawing (Size: 33 kb) 142134-11 STP 3D Model (Size: 310 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMB6251B1-002-3GT30G-50: Body Finish: Gold:
MGT-5015 High Power Reverse Bayonet Coupling Connectors
The MGT-5015 line of high-power Amphenol connectors is an expansion of the GT-5015 series, offering a ruggedized environment connector in a variety of military and commercial finishes such as Durmalon and black zinc nickel. Available with press-fit or crimp removable contacts, these connectors use machined shells that can be customized for any ...
RADSOK® | MGT-5015 Reverse Bayonet Coupling | High Power Connectors ...
MIL-DTL-38999 Series III connector with RADSOK®, Temper-Grip, or standard high power contacts to accommodate requirements for 500+ amps. View Product MGT-5015 Reverse Bayonet Coupling An expansion of the GT-5015 series, offering a rugged environment connector in new finishes such as Durmalon and Black Zinc Nickel for military applications. ...
pulseOne Cable Assemblies | Custom Medical Cable Assembly ⚕️
Custom Cable Assemblies & Connectors. Fine Wire Termination Capability. Technical Resources. pulseOne Cable Assemblies ...
EVD Series - Positronic The Science of Certainty
Part Marking Format Change for Select Connector Families within the Rectangular and D-Sub Categories: 22 April 2024: 10623: New Packaging for EVD Kitted Contacts: 19 July 2023: 10573: End of Life of #20 and #22 Legacy Closed Entry Female Contacts in Select D-Sub and Rectangular Series
RADSOK® | High Power 5015 | High Power | Mil-Spec Type Circulars ...
MIL-DTL-38999 Series III connector with RADSOK®, Temper-Grip, or standard high power contacts to accommodate requirements for 500+ amps. View Product MGT-5015 Reverse Bayonet Coupling An expansion of the GT-5015 series, offering a rugged environment connector in new finishes such as Durmalon and Black Zinc Nickel for military applications. ...
RADSOK PowerBlok Expansion - Amphenol
The WTB connector is available in crimp with 10, 8 and 6AWG cable harness. It has an operating temperature of -40˚C to +105˚C and can withstand up to 200 mating cycles. The connector is RoHS complaint and available in UL-94 V0. For more information about the RADSOK® PowerBlok™ WTB (Wire to Board) visit Amphenol Industrial Operations.
PCIM Series - Positronic The Science of Certainty
Power Series Marking Color Change for Marking of the Connectors: 16 March 2021: 10575: Superseding Part Numbers for RoHS-compliant Connectors with Tin-lead Solder Dipped Contact Terminations: 24 February 2021: 10525: Consolidation of the Primary Manufacturing Location for SP Series and PCI Series Connectors: 13 January 2020: 10202
What Are Waterproof Electrical Connectors? - Amphenol NEXUS Technologies
For example, waterproof connectors are typically rated at IP68, meaning they are completely dust-tight and can withstand being immersed in water for extended periods. When shopping for waterproof connectors, check the IP code to ensure that the connector will meet your needs. This table provides a detailed look at what each IP number and rating ...
HDMI connection system for harsh environment - Amphenol PCD
onto connectors (mated pair). • Humidity : 21 days, 43°C, 98% humidity. • Temperature range: -40°C / +85°C. : RoHS compliant Applications : Displays, Consoles, Visions systems, Situation awareness . www.amphenol-socape.com Due to technical progress all information provided is suect to change without prior notice