Search Results for pmz7060l2aamv-02
Thermometrics NTC Type B Series Glass Coated Bead Thermisors
Thermometrics NTC Type B Series Glass Coated Bead Thermisors
EX64x Series - PCB
PCB PIEZOTRONICS INC. 3425 WALDEN AVE. DEPEW, NEW YORK 14043 3425 Walden Ave Depew, New York 14043 12/02 No 32836 No 2 of 3 Rev. D DIN 45670 /2016 Assembling The EX64x Series have a sealed stainless steel housing, with a screw terminal, and do not require any
APXV34L24AS_43-C-I20 - Amphenol Antenna Solutions
8-Ports, X-Pol, Twin Beam Antenna, 2.0m, 4x 1710-2690MHz, 33deg, Integrated RET
16617 MIL-DTL-26482, Series 2, Matrix - Amphenol Aerospace
26482 4 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com MATRI 2 J Insert Arrangements Insert Arrangement 8-33 8-98 10-06 12-03 12-08 12-10 14-04 14-05 Service Rating I I I II I I I II Number of Contacts 3 3 6 3 8 10 4 5
Amphenol MIL-DTL-26500, Pyle - Amphenol Aerospace
Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com 395 Amphenol MIL-DTL-26500, Pyle ® MIL-DTL-26500, Pyle ® Typical Markets: • Military & Commercial Aviation
Businesses - Amphenol
Each of our Amphenol businesses partners with its customers across different market segments and regions to connect our world through leading-edge innovation.
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics GmbH & Co. KG Announces a Safety Rated Flexible Position Sensor for Easy In-Field Serviceability. We are proud to launch the MH-Series FLEX Safety, a field serviceable and safety rated sensor capable of measuring linear position up to 10.5m.
CHARGE OUTPUT PRESSURE SENSOR - pcb.com
Model Number 118A02 CHARGE OUTPUT PRESSURE SENSOR Revision: K ECN #: 55114 Performance ENGLISH SI Sensitivity(± 15 %) 0.1 pC/psi 0.014 pC/kPa Measurement Range 20,000 psi 137,900 kPa Maximum Pressure 50,000 psi 345,000 kPa
sma 905 | Amphenol Global Search | Amphenol
SMA Right Angle Plug to SMA Right Angle Plug LMR-240 50 Ohm 48 inches 095-902-482-048 SMA Right Angle Plug to SMA Straight Bulkhead Jack RG-174 50 Ohm 36 inches 135111-02-36.00 SMA Straight Plug to SMA Straight Plug LMR-195 50 Ohm 72 inches 095-902-475-072
NovaSensor | Pressure Sensors and Pressure Sensor Die
NovaSensor P330W | Absolute Pressure Sensor 1F. NovaSensor P330W Absolute Pressure Sensor is a Piezoresistive (PRT) Pressure Die, offering the same superior stability and sensitivity as in larger die, but in an extremely small footprint, making it ideal for invasive applications where small size is critical.
Model 101A02 General purpose ICP® pressure sensor, 5000 psi, 1 ... - PCB
Model 101A02 General purpose ICP® pressure sensor, 5000 psi, 1 mV/psi, 3/8-24 mtg thd, ground isolated Installation and Operating Manual For assistance with the operation of this product,
TORKDISC® ROTARY TORQUE SENSING SYSTEM
TORKDISC® ROTARY TORQUE SENSING SYSTEM
fep automotive | Amphenol Global Search | Amphenol
709 East Auto Center Dr, Suite 101 Mesa, AZ 85204 Amphenol Socapex* 948 Promenade de L-Arve 974311 - Thyez, Cedex, France Amphenol-Tuchel Electronics GmbH* August-Haeusser Strasse 10 Postfach 3489, 7100 Heibronn Germany X Arrow Electronics Blvd. Luis Donaldo Colosio 1179 Col. Obreras Cp Nogalas, Sonora, Mexico 84048 N Avnet Electronics*
Amphenol Optimize
Amphenol Optimize Mfg. Co. 482 N Mariposa Rd Bldg. A Nogales, AZ 85621 Phone: (520) 397-7015 Fax: (520) 397-7014
ICP MICROPHONE SYSTEM Revision: F - PCB
Model Number HT378B02 ICP MICROPHONE SYSTEM Revision: F ECN #: 47338 [7] Performance ENGLISH SI Nominal Microphone Diameter 1/2" 1/2" Frequency Response Characteristic(at 0° incidence) Free-Field Free-Field
Cross Reference - Airmar
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.
Chirp-ready Marine Sensing Solutions - Airmar
Airmar Chirp transducers deliver a technological advantage. We manufacture the highest quality CHIRP transducers to match your fishfinder and deliver maximum sensitivity and target resolution. Airmar’s patented Transducer ID™ makes connecting to popular brands possible including Garmin, Simrad, Raymarine, Furuno, Lowrance, Humminbird.
M28876 Fiber Optic Connectors - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International 5 www.fibersystems.com MIL-PRF-28876 Product Specifications Specification Measurement/Detail Mating Durability 500 cycles per EIA/TIA-455-21
ICP MICROPHONE SYSTEM - PCB
Size - Height(without grid) 2.02 in 51.3 mm Weight 0.27 oz 7.8 gm [2] [7] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
Commercial & Scientific Transducers - High-Quality Solutions ... - Airmar
Explore Airmar's catalog of transducers. Designed for precision and reliability, our transducers offer advanced technology for a wide range of recreational and commercial fishing, and scientific applications including shallow and deep water survey, sub-bottom profiling. From recreational fishing to environmental monitoring, Airmar provides high-quality solutions for your commercial ...