Search Results for pmz7060l2aamv-02
Data Sheet EH Start / Stop - Temposonics
Linearity 1 ≤ ±0.02 % F.S. (minimum ±60 μm) Repeatability ≤ ±0.005 % F.S. (minimum ±20 μm) Operating conditions Operating temperature −40…+75 °C (−40…+167 °F) Humidity 90 % rel. humidity, no condensation Ingress protection2 IP67 / IP69K (if mating cable connector is correctly fitted)
Home - Amphenol Australia
Home - Amphenol Australia
all sensors
a 16035 Vineyard Blvd. Morgan Hill, CA 95037 p 408 225 4314 f 408 225 2079 e www.allsensors.com. all sensors. All Sensors DS-0419 / DCN 10431 / Rev B
Model M101A06 General purpose ICP® pressure sensor, 500 psi, 10 ... - PCB
Model M101A06 General purpose ICP® pressure sensor, 500 psi, 10 mV/psi, M10x1.0 mtg thd, ground isolated Installation and Operating Manual For assistance with the operation of this product,
Home - Amphenol Australia
Home - Amphenol Australia
Model 101A05 General purpose ICP® pressure sensor, 100 psi, 50 ... - PCB
Model 101A05 General purpose ICP® pressure sensor, 100 psi, 50 mV/psi, 3/8-24 mtg thd, ground isolated Installation and Operating Manual For assistance with the operation of this product,
PS SERIES PSMBSPD36A265P500-X - Amphenol Socapex
.XX ± 0.02 in .XXX ± 0.005 in 3. Weight: 4.63 lbs (2.1kg) max. Aphenol Socape proenade de lArve BP2 3 hye Cede - rance Phone: +33 0 50 2 00 contactaphenol-socaper We reserve the right to odiy our products in any ay e dee necessary Any duplication is prohiited unless approved in riting
Events from May 23, 2022 - Amphenol Fiber Systems International (AFSI)
Events from May 23, 2022 - Amphenol Fiber Systems International (AFSI)
Data Sheet EH Analog - temposonics.com
Linearity 1 ≤ ±0.02 % F.S. (minimum ±60 μm) Repeatability ≤ ±0.005 % F.S. (minimum ±20 μm) Operating conditions Operating temperature −40…+75 °C (−40…+167 °F) Humidity 90 % rel. humidity, no condensation Ingress protection2 IP67 / IP69K if mating cable connector is correctly fitted
SIZE TYPE B C- - amphenol-sine.com
Machined Contacts, Sockets & Pins Part Number Description SizeAWG Type AT60-010-2031 Male Contact - Pin, Gold-plated 2016-18 Machined AT62-005-20141 Female Contact - Socket, Gold-plated 2016-18 Machined
SIZE TYPE B C- - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Home - Amphenol Canada
Home - Amphenol Canada
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
Rooftop Ventilator - El-Cab
02-4200 12 515 34 3100 65 Suction 230 02-4250 With speedcontrol unit 12 515 34 3100 65 Suction 230 02-4300 24 565 34 3100 65 Suction 230 02-4350 With speedcontrol unit 24 565 34 3100 65 Suction 230 Part. No. Remarks Material Roofring Material Cover 02-4200 ABS/Grey PA6/White Ral 9010 02-4250 With speedcontrol unit ABS/Grey PA6/White Ral 9010
Amphenol IDS-63
Tel: +39 02 93254.204 Fax: +39 02 93254.444 Email: info@amphenol-aio.com Middle East: Amphenol Middle East Enterprises FZE Office C-37 PO Box 21107 Ajman Free Zone, UAE Tel: +9716-7422494 Fax: +9716-7422941 Email: ameefze@eim.ae Technical Data Rated Current Up to 500 Amps Rated Voltage 8,000V
Data Sheet EH Analog - temposonics.com
Linearity 1 ≤ ±0.02 % F.S. (minimum ±60 μm) Repeatability ≤ ±0.005 % F.S. (minimum ±20 μm) Operating conditions Operating temperature −40…+75 °C (−40…+167 °F) Humidity 90 % rel. humidity, no condensation Ingress protection2 IP67 / IP69K if mating cable connector is correctly fitted
Model 65 - pcb.com
0.02: Physical characteristics. Dimensions: See outline drawing. Weight: oz (gm) 0.17 (5) Case material. Titanium, commercially pure: Connector [4] 4 pin Microtech style side mounted: Mounting [5] Adhesive or m2.5 thread: Mounting torque. lbf-in: 8. Calibration data: Supplied, each axis: Voltage sensitivity: mV/g. Bias: Vdc. Maximum transverse ...
SIZE TYPE B C- - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Home - Amphenol Canada
The ARINC 600 catalog provides detailed information on connectors for avionics designs, featuring lower mating force contacts, increased contact count, and a front release keying system.