Search Results for pny 4070 ti super led control
N-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Alias: 34025-RFX: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219 ...
Omni Antennas 422x.03-405-Txx - AMPHENOL PROCOM
The 422x Series omni antenna is designed for demanding applications where a durable and high performance colinear is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
Model 108A04 | PCB Piezotronics
Model 108A04:Hydraulic pump ICP® pressure sensor, 30k psi, 0.15 mV/psi (long life integral diaphragm)
COAXIAL LOADS (I) - PRL 1W, PRL 3W, PRL 15W, PRL 30W - AMPHENOL PROCOM
Model Product No. PRL 1W: 210000640: Add to quote: PRL 3W: 210000869: Add to quote: PRL 15W: 210000553: Add to quote: PRL 30W: 210000554: Add to quote
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm
RF Connector N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm
BNC Right Angle PCB Jack Through Hole 50 Ohm | 112747
RF Connector BNC Right Angle PCB Jack Through Hole 50 Ohm
240 Volt Surge Suppressor & OWNER S MANUAL 93 SS50
LT93 SSF50 1 INTRODUCING... THE 240 VOLT AC SURGE SUPPRESSOR Thank youfor purchasing the 240 Volt AC Surge Suppressor.Your surge suppressor is designed to provide protection from surges, spikes, or lightning through the on−shore power supply.
5086000A
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. 5086000A 698-4000 MHz 1-Port Ceiling Mount Omni Antenna 360° HPOL SISO Horizontal, 698-960 MHz Horizontal, 1710-2170 MHz Horizontal, 2170-2700 MHz
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
SMA Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead
SMA Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead
Powerlok™ Connector - Amphenol Technical Products International
1111 Power Lok TM 180 Degree Bus bar Lug Receptacle Powerlok TM Receptacle 180 Degree Busbar Lug Thread Pin Tubular L~g 90 Degree Busbart.ug I 180 Degree BusBar Lug Thread Pin 1POS Tubular Lug 90 Degree Busbar Lug 3POS 1POS 3POS 1POS 2POS 3POS 1POS
MCX Straight Receptacle Plug Round Post Bulkhead Rear Mount 50 Ohm
RF Connector MCX Straight Receptacle Plug Round Post Bulkhead Rear Mount 50 Ohm
TNC Straight Crimp Jack Times LMR-400 Optimized Bulkhead Rear Mount 50 ...
RF Connector TNC Straight Crimp Jack Times LMR-400 Optimized Bulkhead Rear Mount 50 Ohm
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
VITA 66.1 and 66.4 | R-VPX VITA 46 Connector System | High Speed ...
Amphenol’s VITA 66 family of fiber optic connector products are ruggedized blind-mate optical MT m odule/ backplane connector systems designed to meet the VITA 66.1 and 66. 4 open architecture specifications. These products can be utilized in VPX systems as defined per VITA 46 or as standalone blind-mate optical connector solutions. Amphenol’s connector systems provide reliable high-speed ...
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
Amphenol (Maryland) PCH Sensor Revision 1 - Wilcoxon Sensing Technologies
Page: 3/14 Amphenol (MD), Inc., Proprietary Information Export Controlled Technical Data as specified on cover page 1. Introduction Scope The Wilcoxon, model PCH series sensor, revision 1 complies with HART Protocol Revision 7.5.
APeX SERIES Amphenol Pcd
APeX Modules, Inserts Part Number Description Radiall Cross EN4644 Cross APXIN0001 Blank insert APXM006PA 6 pin, size 12, polarization A, pin module EPXBE06 6
Amphenol LTW’s Lighting Market Solution
LED Driver Circuit 1. PCB 2. With UL Rated Wires (UL 1007, UL1015, etc) Gauge: EU: 1.0mm2 – 1.5mm2 UL: 18AWG – 16AWG Wire Color(Power Only): EU: L=Brown, N=Blue, G=Yellow/Green US: L=Black, N=White, G=Yellow/Green LED Driver Input Typical Configuration Output Input ALTERNATIVES ALTW | LED Lighting Market | General Guidelines