Search Results for poland phone code
SIM2S2A74 - Amphenol Air LB
Protection cap Plug Standard
Grounded module Socket Without peripheral sealing 1 contact #8 quadrax ...
Grounding modules are part of the SIM / EN4165 module range that can be used with the whole range of SIM / EN4165 connectors. This module range comes in different versions, male (
Module For crimped contacts Socket With peripheral sealing 12 contacts ...
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
PRODUCT DATA DRAWING - SV Microwave
cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 1 dimensions are in inches tolerances:
Rectangular Modular Micro - アンフェノールジャパン株式会社
Contact Amphenol Canada for more information at 416-291-4401 • www.amphenolcanada.com Download 2D drawings 3D models using our online congurator. 5 Specifications CACANANADADA MATERIALS
SIM plate Standard 4 modules Metallized Bright nickel 10 rows Without ...
SIM plate Standard 4 modules Metallized Bright nickel 10 rows Without polarization nut
Type YM Series - amphenol-sensors.com
Electrical Specifications Maximum Operating Voltage 265V rms Switch Temperature 120°C nominal Tolerance on R 25 ±20% Ambient Temperature Range At Storage: -25 to +155°C
NTC Type NDM - amphenol-sensors.com
code r25°c ± 1% code r25°c ± 2% code r25°c ± 3% code r25°c ± 5% code r25°c ± 10% 1000 2 3540 ± 1% 257 (125) ndm102c2r1 ndm102c2r2 ndm102c2r3 ndm102c2r5 ndm102c2r10 2000 2 3540 ± 1% 257 (125) ndm202c2r1 ndm202c2r2 ndm202c2r3 ndm202c2r5 ndm202c2r10 5000 2 3540 ± 1% 257 (125) ndm502c2r1 ndm502c2r2 ndm502c2r3 ndm502c2r5 ndm502c2r10
ABS Coaxial Cable Product Type: TX10715J - amphenolbroadband.com
products are properly installed and used in accordance with all applicable codes and regulations. Amphenol Broadband Solutions 358 Hall Avenue Wallingford, CT 06492 Toll Free +1-800-677-2288 Toll +1-434-432-1800 Fax +1-434-432-1821 www.timesfiber.com 715 Series Coaxial Cable Copper Clad Aluminum Conductor
SIM2S102A - Amphenol Air LB
SIM splice With flange Polarization A
Module With straight PCB contacts Socket With peripheral sealing ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
Declaration - SV Microwave
Phone: (561) 840-1800 Web: www.svmicrowave.com Declaration GENERATED: 6/22/2023 This letter is to confirm that the product(s) referenced below have been evaluated against Regulation (EC) 1907/2006 of the European Parliament, ^Registration, Evaluation, and Authorization of Chemicals
NTC Type NDL - amphenol-sensors.com
shown; e.g. code NDL152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Alternative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Otherwirematerials Data • Operating temperature range:
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
EU RoHS Declaration - SV Microwave
Phone: (561) 840-1800 Web: www.svmicrowave.com Certificate of Compliance GENERATED: 2/27/2023 This is to certify that the parts supplied by SV Microwave, Inc listed in the table below meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any
SFG23-12-3-96 | ANDREW
G23 High Capacity Sector Frame, 12.5 ft face, includes three 96 in pipes; For patents, see www.cs-pat.com
GENERAL TERMS AND CONDITIONS OF SALE OF EQUIPMENT AND SUPPLY OF SERVICES
GENERAL TERMS AND CONDITIONS OF SALE OF EQUIPMENT AND SUPPLY OF SERVICES (“T&C’s”) Version May 2023 1 ARTICLE 1. DEFINITIONS “Acknowledgement of Order” shall mean the express written acknowledgement by RFS TECHNOLOGIES INC. of any Order
MC-K14S-6-96 | ANDREW
Engineered to comply with EIA/TIA codes and ISO-9001 standards, ANDREW structural support solutions provide network stability and reliability for installations ranging from towers and monopoles to rooftops and water towers. View all: Structural supports. Tower mounts. Monopole mounts. Radio mounts.
EU RoHS Declaration - svmicrowave.com
Phone: (561) 840-1800 Web: www.svmicrowave.com Certificate of Compliance GENERATED: 2/27/2023 This is to certify that the parts supplied by SV Microwave, Inc listed in the table below meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any