Search Results for poland phone code
NTC Thermistors Type RL14 - amphenol-sensors.com
• Resistance tolerance codes: G = 2% – J = 5% – K = 10% – L = 15% – M = 20% • Alternative lead lengths, lead materials, insulations • The “K” suffix is the same as the “DI” suffix in earlier catalogs Type Number Ro@25°C Material Beta B δ τ Ω Systems ...
PRODUCT DATA DRAWING DATE REV DESCRIPTION REVISION HISTORY 01 ...
cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 2 dimensions are in inches tolerances:
EU RoHS DECLARATION - svmicrowave.com
Phone: (561) 840-1800 Web: www.svmicrowave.com Certificate of Compliance GENERATED: 7/11/2022 This is to certify that the parts supplied by SV Microwave, Inc listed in the table below meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any
PROTIMETER Timbermaster - amphenol-sensors.com
1 Timbermaster® Introduction The Protimeter Timbermaster is a conductivity moisture meter designed for use in wood. Moisture measure-ments can be taken using the integral pin electrodes, or using the meter in
PROTIMETER Timbermaster - amphenol-sensors.com
1 Timbermaster® Introduction The Protimeter Timbermaster is a conductivity moisture meter designed for use in wood. Moisture measure-ments can be taken using the integral pin electrodes, or using the meter in
SPECIAL OFFER BU 200 O MOR O Y THER MO-TREX A ND CABLE
Use rm cOde: tHanKyO U OFFER ENDS DECEMBER 31, 2015. Created Date: 4/30/2015 10:05:57 AM ...
Rectangular Modular Micro - アンフェノールジャパン株式会社
Contact Amphenol Canada for more information at 416-291-4401 • www.amphenolcanada.com Download 2D drawings 3D models using our online congurator. 5 Specifications CACANANADADA MATERIALS
Thermal Circuit Breaker / Switch Series 3131 - el-cab.com.pl
Thermal Circuit Breaker / Switch Series 3131 2 www.e-t-a.de 1646 terminal 2: blade terminal for 1x6.3x0.8 mm or 2x2.8x0.8 1 Ordering Information Type number
Diplexer for Mobile Telephone (800 - 2400 MHz) and Car Radio (0 - 108 ...
Mobile telephone : 800 MHz - 2400 MHz Car radio : 0 - 108 MHz Max. Input Power 25 W Insertion Loss 0 - 108 MHz : 1.0 dB 800 - 2400 MHz : 0.7 dB Impedance Transceiver : 50 Ω Car radio : 75 Ω Isolation Low to high port : 45 dB Mechanical Connection(s) TX/RX : FME Car radio : CRC-Connector (M10 x 0.75) Antenna : FME Dimensions 50 x 21 x 60 mm /
Technische Daten MobiLED ULTIMA - el-cab.com.pl
Stockfeldstrasse 1 ˜ 76437 Rastatt ˜ GERMANY ˜ Phone: +49 7222 9297 40 ˜ Fax: +49 7222 9297 418 ˜ info@mobitec.eu ˜ www.mobitec.eu AUSTRALIA ˜ BRAZIL ˜ GERMANY ˜ INDIA ˜ SWEDEN Technische Daten Doc. No. 03103-R3 DE 2014 MobiLED ULTIMA Technik SMD-LED LED-Farbe amber / weiß Blickwinkel 120° Aufl ösungsvarianten Höhe: bis zu 32 Zeilen
NTC Type JR - amphenol-sensors.com
The code number to be ordered may be specified as follows: Code Type JR Chip Thermistor In Eyelet Tag Code R 25 and Tolerance 103R5 10 KW ± 5% 203R5 20 KW ± 5% Code Wire Length WL in mm M3 M4 see dimensions below M5 Code Wire length WL in mm L500 50 ± 5 L101 100 ± 10 L201 200 ± 20 L301 300 ± 20
NPX1 NovaSensor Sensors
General Operating Temperature-40°F to 257°F (-40°C to 125°C) Storage Temperature-67°F to 257°F (-55°C to 125°C) Battery Supply Voltage 2.1 to 3.6 V (3.0 V typical)
NTC Type NDM - amphenol-sensors.com
code r25°c ± 1% code r25°c ± 2% code r25°c ± 3% code r25°c ± 5% code r25°c ± 10% 1000 2 3540 ± 1% 257 (125) ndm102c2r1 ndm102c2r2 ndm102c2r3 ndm102c2r5 ndm102c2r10 2000 2 3540 ± 1% 257 (125) ndm202c2r1 ndm202c2r2 ndm202c2r3 ndm202c2r5 ndm202c2r10 5000 2 3540 ± 1% 257 (125) ndm502c2r1 ndm502c2r2 ndm502c2r3 ndm502c2r5 ndm502c2r10
NTC Type JR - amphenol-sensors.com
The code number to be ordered may be specified as follows: Code Type JR Chip Thermistor In Eyelet Tag Code R 25 and Tolerance 103R5 10 KW ± 5% 203R5 20 KW ± 5% Code Wire Length WL in mm M3 M4 see dimensions below M5 Code Wire length WL in mm L500 50 ± 5 L101 100 ± 10 L201 200 ± 20 L301 300 ± 20
Coach Multimedia Solutions - el-cab.com.pl
2 | Coach Multimedia Solutions Coach Multimedia Solutions | 3 Coach Multimedia Solutions Infotainment und Funktionalität auf Tour Bosch Car Multimedia steht für Produktinnovationen auf dem Gebiet der mobilen Kommunikation bei professionellen Systemlösungen.
NTC Type NDK - amphenol-sensors.com
code NDK152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater) • Other wire materials Data • Minimum operating temperature range: -40°F to 311°F
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
NPI-19 Series Specifications 1. Performance with offset, thermal accuracy of offset, and thermal accuracy of FSO compensation resistors. 2. FSO with 1.0 mA input excitation, 10 VDC for NPI-19VC.
Voltage Compensated, Media Isolated, High Pressure Sensors
NPI-15VC Series Voltage Compensated, Media Isolated, High Pressure Sensors Applications • Process control systems • Hydraulic systems and valves
NPA Low Pressure - amphenol-sensors.com
4 Output Option: Digital I2C Parameter Units Min Typ Max Notes Digital Performance Resolution (ADC) bit 14 16383 steps I2C Slave Address 0x28 Sampling Rate kHz 2 I2C Bit Rate kbits/s 100 400 I2C Mode Update Digital Performance Parameters 3.3 and 5 volt Excitation
NTC Type NDK - amphenol-sensors.com
code NDK152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater) • Other wire materials Data • Minimum operating temperature range: -40°F to 311°F